/content/sps/ca/en/search-results.html

    Lanyards

    Reglex 3000

    Offers a continous adjustment, this work-positioning lanyard can be easily operated with one-hand. 2m to 4m - Work positioning lanyard equipped with a cam type adjuster in stainless steel.

    Overview
    Benefits: User friendly
    • Allows the operator a comfortable hands-free work position.
    • Easy to use and to setup.
    • One hand adjustment.
    • End splice to prevent the rope adjuster to be removed.

    Features: designed to fit around a structure and connect to harness side d-rings.
    • Cam type adjuster in stainless steel.
    • Polyester, 14mm, 3-strand rope.
    • Progressive adjustment.
    • With or without rope protection sleeve.
    • Double action snap hook and a screw gate karabiner CS20.
    Specifications

    Others

    • • Colors of the gloves
      • White, Grey
    • • With connector
      • yes
    • • Type of lanyard
      • Standard strap
    • • Type of device support
      • Rope
    • • Support material
      • Polyester
    • • Size
      • One size
    • • Rope type
      • Static
    • • Product reference
      • 1003104
    • • Number of attachment points
      • 1
    • • Manufacturer
      • Honeywell
    • • Lanyard kind
      • Lanyard
    • • Lanyard
      • Simple
    • • Kind of spectacles
      • Rope
    • • Gender
      • Mixte
    • • Connector material
      • Stainless steel
    • • Connector
      • Upper and lower part

    Others

    • • Colors of the gloves
      • White, Grey
    • • With connector
      • yes
    • • Type of lanyard
      • Standard strap
    • • Type of device support
      • Rope
    • • Support material
      • Polyester
    • • Size
      • One size
    • • Rope type
      • Static
    • • Product reference
      • 1003104
    • • Number of attachment points
      • 1
    • • Manufacturer
      • Honeywell
    • • Lanyard kind
      • Lanyard
    • • Lanyard
      • Simple
    • • Kind of spectacles
      • Rope
    • • Gender
      • Mixte
    • • Connector material
      • Stainless steel
    • • Connector
      • Upper and lower part
    • • Colors of the gloves : White, Grey
    • • With connector : yes
    • • Type of lanyard : Standard strap
    • • Type of device support : Rope
    • • Support material : Polyester
    • • Size : One size
    • • Rope type : Static
    • • Product reference : 1003104
    • • Number of attachment points : 1
    • • Manufacturer : Honeywell
    • • Lanyard kind : Lanyard
    • • Lanyard : Simple
    • • Kind of spectacles : Rope
    • • Gender : Mixte
    • • Connector material : Stainless steel
    • • Connector : Upper and lower part

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list