/content/sps/ca/en/search-results.html

    post and attachement s system

    COMBISAFE® S-System Plastic Sleeve 2.3m/260mm/Plug

    ART. NO. 10956/10730/1265

    Overview
    The simplest pre-planned attachment. The Plastic Sleeve is cut to the required length and is fitted with the Plastic Plug. This is then cast into the slab in the required position. When inserted, the safety post can be set to the correct alignment.• Weight 0.44kg/m• Diameter (outer) Ø52.5mm, (inner) 48.5mm• ART. no. 10956/Length 2300mm• ART. no. 10730/Length 260mm• ART. no. 1265 Plug• Complies with EN 13374 Class A
    Specifications
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list