/content/sps/ca/en/search-results.html

    welding helmet accessories

    Head Protection Replacement Parts 3

    Head Protection Replacement Parts 3

    Overview

    Welding Helmet Carry Bag
    Inside Storage Pockets

    Specifications
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    P241SH10
    Filter Plate Heat Treated Glass 2'' x 4 14'' Shades 5-14
    https://honeywell.scene7.com/is/image/Honeywell65/sps-hppe-brp900-p241sh10
    P241SH10
    Filter Plate Heat Treated Glass 2'' x 4 14'' Shades 5-14
    https://honeywell.scene7.com/is/image/Honeywell65/sps-hppe-brp900-p241sh10
    P241SH11
    Filter Plate Heat Treated Glass 2'' x 4 14'' Shades 5-14
    https://honeywell.scene7.com/is/image/Honeywell65/sps-hppe-brp900-p241sh11
    P241SH11
    Filter Plate Heat Treated Glass 2'' x 4 14'' Shades 5-14
    https://honeywell.scene7.com/is/image/Honeywell65/sps-hppe-brp900-p241sh11
    P241SH12
    Filter Plate Heat Treated Glass 2'' x 4 14'' Shades 5-14
    https://honeywell.scene7.com/is/image/Honeywell65/sps-hppe-brp900-9902
    P241SH12
    Filter Plate Heat Treated Glass 2'' x 4 14'' Shades 5-14
    https://honeywell.scene7.com/is/image/Honeywell65/sps-hppe-brp900-9902
    P241SH6
    Filter Plate Heat Treated Glass 2'' x 4 14'' Shades 5-14
    https://honeywell.scene7.com/is/image/Honeywell65/sps-hppe-brp900-9902
    P241SH6
    Filter Plate Heat Treated Glass 2'' x 4 14'' Shades 5-14
    https://honeywell.scene7.com/is/image/Honeywell65/sps-hppe-brp900-9902
    P247SH12
    Polycarbonate Filter, Fed-Spec 2'' x 4 14'', Shades 5, 6, 9-12
    https://honeywell.scene7.com/is/image/Honeywell65/sps-hppe-brp900-p247sh10
    P247SH12
    Polycarbonate Filter, Fed-Spec 2'' x 4 14'', Shades 5, 6, 9-12
    https://honeywell.scene7.com/is/image/Honeywell65/sps-hppe-brp900-p247sh10
    P451SH10
    Filter Plate Heat Treated Glass 4 12 '' X 5 14'' Shades 5,8-13
    https://honeywell.scene7.com/is/image/Honeywell65/sps-hppe-brp900-p451sh10
    P451SH10
    Filter Plate Heat Treated Glass 4 12 '' X 5 14'' Shades 5,8-13
    https://honeywell.scene7.com/is/image/Honeywell65/sps-hppe-brp900-p451sh10
    P457SH10
    Polycarbonate Filter, Fed-Spec 4 12'' x 5 14'', Shade 9-12
    https://honeywell.scene7.com/is/image/Honeywell65/sps-hppe-brp900-p457sh10
    P457SH10
    Polycarbonate Filter, Fed-Spec 4 12'' x 5 14'', Shade 9-12
    https://honeywell.scene7.com/is/image/Honeywell65/sps-hppe-brp900-p457sh10
    P458SH10
    FILTER PL,GD PC,SH-10,4X5
    https://honeywell.scene7.com/is/image/Honeywell65/sps-hppe-brp900-p458sh10
    P458SH10
    FILTER PL,GD PC,SH-10,4X5
    https://honeywell.scene7.com/is/image/Honeywell65/sps-hppe-brp900-p458sh10
    P458SH11
    Fibre-Metal® P-458 High performance Shade 11 Omni-View® Filter Plate measuring 4 12 X 5 14 is made from durable polycarbonate. Lens reflects up to 99% of infrared light and minimizes temperature inside the helmet with its gold coating.
    https://honeywell.scene7.com/is/image/Honeywell65/sps-hppe-brp900-p458sh11
    P458SH11
    Fibre-Metal® P-458 High performance Shade 11 Omni-View® Filter Plate measuring 4 12 X 5 14 is made from durable polycarbonate. Lens reflects up to 99% of infrared light and minimizes temperature inside the helmet with its gold coating.
    https://honeywell.scene7.com/is/image/Honeywell65/sps-hppe-brp900-p458sh11
    P458SH12
    Filter plate polycarbonate gold coated, 4 12'' x 5 14'', Shades 4-14
    https://honeywell.scene7.com/is/image/Honeywell65/sps-hppe-brp900-9902
    P458SH12
    Filter plate polycarbonate gold coated, 4 12'' x 5 14'', Shades 4-14
    https://honeywell.scene7.com/is/image/Honeywell65/sps-hppe-brp900-9902