/content/sps/ca/en/search-results.html
    We’re experiencing a temporary issue with global search functionality for this locale. Please select "United States - English" locale and continue your search there.

    safety eyewear

    Uvex A200 Series Retail

    Black Frame: Clear Lens: Scratch-Resistant Hardcoat Lens Coating

    Overview
    These Honeywell A200 Series Economy Safety Glasses are a good choice for straightforward: dependable protection. A convenient and versatile piece of equipment for busy workplaces: the safety glasses boast conventional protective eyewear styling. The clear lens will not hamper your vision when working indoors: and the durable black frame offers integrated side protection to keep eyes safe from flying debris. The lightweight safety eyewear features adjustable temple lengths for a customized fit that stays safe and comfortable to wear all day long. They also meet ANSI Z87+ and CSA Z94.3 safety standards and provide 99.9% UV protection.
    • Versatile style provides dependable protection on the worksite
    • Durable frame stands up to regular use: integrated side protection guards against debris
    • Temple lengths can be adjusted for a customized fit
    • Offering 99.9% UV protection: the clear lens is suitable for both outdoor and indoor work environments
    Specifications
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    RWS-51003
    A200 clear lens economy safety glasses
    https://honeywell.scene7.com/is/image/Honeywell65/sps-hppe-brp900-rws-51003
    RWS-51003
    A200 clear lens economy safety glasses
    https://honeywell.scene7.com/is/image/Honeywell65/sps-hppe-brp900-rws-51003