/content/sps/ca/en/search-results.html
    We’re experiencing a temporary issue with global search functionality for this locale. Please select "United States - English" locale and continue your search there.

    safety eyewear

    Safety Eyewear 11

    Safety Eyewear 11

    Overview

    Uvex Genesis® is engineered to deliver on the best all-day comfort, protection and style. It's built with MMT-Multi Material Technology® for comfort and protects with a very wide assortment of lens tints. Uvex Genesis has an easy and economical lens replacement system. Frames have a lifetime guarantee. Made in the USA.

    Features & Benefits:
    • ¾ frame with comfort brow for all day wear and performance
    • Polycarbonate lens, premium HydroShield® Anti-Fog coating
    • Ratchet, adjustable temples and flexible nose “fingers” using MMT-Multi Material Technology®
    • Available in a very wide range of lens tints
    • Economical lens replacement system and lifetime frame guarantee
    • Meets military Vo ballistic impact requirement (on clear lens tint)
    • Made in the USA

    Specifications
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    S99-S3240X-PD
    GENESIS VAPOR BLUE CL XT PD
    S99-S3240X-PD
    GENESIS VAPOR BLUE CL XT PD
    S99-S3241X-PD
    GENESIS BLUE ESP XT PD
    S99-S3241X-PD
    GENESIS BLUE ESP XT PD
    S99-S3242X-PD
    GENESIS VAP.BLUE AMB XT PD
    S99-S3242X-PD
    GENESIS VAP.BLUE AMB XT PD
    S99-S3301D-MIL
    XC Blk Frm Gray Dura HCAF Lens MIL
    S99-S3301D-MIL
    XC Blk Frm Gray Dura HCAF Lens MIL
    S99-S4500X-BULK
    UVEX FALCON BLK CLR XT BULK
    S99-S4500X-BULK
    UVEX FALCON BLK CLR XT BULK