/content/sps/ca/en/search-results.html
    We’re experiencing a temporary issue with global search functionality for this locale. Please select "United States - English" locale and continue your search there.

    safety eyewear

    Howard Leight HL200 Youth Shooter's Safety Eyewear Retail

    Black Frame: Clear Lens: Anti-Fog Lens Coating

    Overview
    Howard Leight by Honeywell HL200 Youth Sharp Shooter Shooting Glasses are specifically designed for smaller faces. These shooting glasses are narrower across the front: shorter at the temple and slimmer in the nose bridge than standard safety glasses. This makes them a great choice for young and/or small-framed people. They also feature a clear wraparound polycarbonate lens suitable for both indoor and outdoor use: and an anti-fog lens coating for extended performance. The lightweight design does not compromise on safety: this protective eyewear meets ANSI Z87+ impact standards and provide 99.9% UV protection. All Howard Leight safety eyewear and earmuffs are compatible for use with each other.
    • Design is narrow across the front: short at the temple and slim in the nose bridge for optimum fit on smaller faces
    • Wraparound polycarbonate lens style offers superior protection and distortion-free vision
    • Uvextra anti-fog coating offers superior extended performance in foggy environments
    • Lightweight frame features sport temples and soft tip pads for added comfort
    Specifications
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    R-01638
    HL200 YOUTH SHARP SHOOTER
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ret-r-01638-main
    R-01638
    HL200 YOUTH SHARP SHOOTER
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ret-r-01638-main