/content/sps/ca/en/search-results.html

    safety eyewear

    Howard Leight A700 Slim Series Retail

    Uvex A700 Slim Series: comfort protection for women and youth shooters

    Overview
    UVEX by Honeywell A750 Slim Series Safety Eyewear Clear Lens with Anti-Scratch Hardcoat
    Uvex A700 Slim Series has all the features and benefits of the A700 Series in a full 10% smaller frame to fit narrow facial profiles. Available in 2 lens coatings: HC: and Uvextra AF (on clear and gray lenses).'
    • Lightweight: full 9-base wrap-around coverage: Sport temples with soft temple tip pads for comfortable fit.
    • 10% smaller than Uvex A700 Series
    • Meets ANSI Z87.1+2015 and tested by Honeywell to meet the requirements of the CSA Z94.3 standard
    • Clear Lens is recommended for indoor and outdoor environments where normal to low light conditions exist. This Clear lens has a Visible Light Transmittance of 92% and provides true color recognition. The clear lens will absorb 99.9% of UVA and UVB radiation.
    Specifications
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list