/content/sps/ca/en/search-results.html

    safety eyewear

    Astro OTG 3001 Retail

    Over-The-Glass Style: Black Frame: Clear Lens: Scratch-Resistant Hardcoat Lens Coating

    Overview
    Honeywell Astro Series Anti-Fog OTG Over-the-Glass Safety Glasses allow you to work safely while wearing your regular glasses. The unique OTG (over-the-glass) design fits comfortably over most prescription eyewear: and the lightweight uni-lens offers wide vision and good protection from flying debris. These anti-fog safety glasses also feature adjustable temple lengths and lens inclination for a secure: customized fit. The clear lens is suitable for outdoor use: and ideal for most indoor work environments. This protective eyewear meets ANSI Z87.1-2010 and CSA Z94.3 safety standards: and military V0 ballistic impact test requirements (7x higher than ANSI).
    • Lightweight uni-lens offers panoramic vision and good protection from flying particulates
    • OTG (over-the-glass) design fits easily over most prescription eyewear
    • Adjustable lens inclination and temple length: easy and economical lens replacement system
    • Clear lens is suitable for outdoor use: and ideal for most indoor work environments
    Specifications
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    RWS-51015
    Astrospec OTG clear lens safety glasses
    https://honeywell.scene7.com/is/image/Honeywell65/sps-hppe-brp900-rws-51015
    RWS-51015
    Astrospec OTG clear lens safety glasses
    https://honeywell.scene7.com/is/image/Honeywell65/sps-hppe-brp900-rws-51015