/content/sps/ca/en/search-results.html
    We’re experiencing a temporary issue with global search functionality for this locale. Please select "United States - English" locale and continue your search there.

    eyewear accessories

    Replacement Lenses 2

    Replacement Lenses 2

    Overview

    Uvex Genesis Reading Magnifier - Genesis — the number one selling premium eyewear on the market — continues to expand its product platform with the Genesis Reading Magnifiers. Genesis Reading Magnifiers offer the best in comfort, protection and style as well as an extensive range of five magnification strengths. These reading magnifiers are an excellent choice for workers needing increased magnification for close-up inspection, fine detail work and reading smaller print. With the new reading magnifiers, the Genesis family continues to be a highly versatile line of safety eyewear that combines the simplicity of standardization with the ability to meet worker’s individual needs.
    • Available with Ultra-dura® Anti-Scratch coating and five diopter strengths from +1.0 to +3.0 magnifications.
    • Available in Clear, Amber, Standard Gray and SCT-Reflect 50 tints.
    • High impact protection certified to ANSI Z87.1-2003 (High Impact) and tested by Honeywell to meet the requirements of the CSA Z94.3 standard.
    • Multiple models in the Genesis family offer the ability to standardize on a product family while still offering workers eyewear choices.
    • Soft, flexible nasal fingers conform to a variety of facial profiles and minimize slippage.
    • Padded temple tips and cushioned browbar provide all-day comfort and diffuse and deflect impact energy.
    • Adjustable temple length and ratcheting lens inclination adjustment offer a secure, customized fit.
    • Easy and economical lens replacement system allows for multiple lens tints and extends the life of the eyewear.
    • Lenses are interchangeable among models to reduce overall eyewear inventory and lowers costs. Genesis Reading Magnifier lenses can be used in the following frames: Genesis, Genesis XC™ and Genesis X2™ models.
    • Lifetime frame guarantee.

    Specifications
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    S6961HS
    Honeywell SCT-VERMILLION Polycarbonate Uvex Genesis XC™ Replacement Lens (10 per pack)
    https://honeywell.scene7.com/is/image/Honeywell65/sps-hppe-brp900-s6962hs
    S6961HS
    Honeywell SCT-VERMILLION Polycarbonate Uvex Genesis XC™ Replacement Lens (10 per pack)
    https://honeywell.scene7.com/is/image/Honeywell65/sps-hppe-brp900-s6962hs
    S6962HS
    Honeywell SCT-BLUE Polycarbonate Uvex Genesis XC™ Replacement Lens (10 per pack)
    https://honeywell.scene7.com/is/image/Honeywell65/sps-hppe-brp900-s6962hs
    S6962HS
    Honeywell SCT-BLUE Polycarbonate Uvex Genesis XC™ Replacement Lens (10 per pack)
    https://honeywell.scene7.com/is/image/Honeywell65/sps-hppe-brp900-s6962hs