/content/sps/ca/en/search-results.html

    insulators

    9502L-EP Silicone Insulator

    Silicone Insulator

    Overview
    The 9502L-EP Silicone Insulator combines two essential characteristics: PERFORMANCE - The 9502L-EP is the only composite insulator manufactured as a replacement for two 10” (254mm) porcelain disks. Installation is limited to horizontal dead-end applications only. INNOVATION - Unlike any other insulator on the market, the unique shed design of the 9502L-EP minimizes the material content without compromising electrical or dimensional requirements.Features & Benefits:● End fittings are hot dipped galvanized high strength carbon steel. Must be used as a dead end insulator only.RUS Accepted.
    Specifications
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    23032-ES
    INS 27KV TNGCLV WHEX SIL
    https://s7d1.scene7.com/is/image/Honeywell65/9502L-EP
    23032-ES
    INS 27KV TNGCLV WHEX SIL
    https://s7d1.scene7.com/is/image/Honeywell65/9502L-EP
    23033-ES
    INS 35KV TNGCLV WHEX SIL
    https://s7d1.scene7.com/is/image/Honeywell65/9502L-EP
    23033-ES
    INS 35KV TNGCLV WHEX SIL
    https://s7d1.scene7.com/is/image/Honeywell65/9502L-EP
    9502L-EP-ES
    INS 27KV DESUS TNGCLV SIL
    https://s7d1.scene7.com/is/image/Honeywell65/9502L-EP
    9502L-EP-ES
    INS 27KV DESUS TNGCLV SIL
    https://s7d1.scene7.com/is/image/Honeywell65/9502L-EP