/content/sps/ca/en/search-results.html

    insulating blankets

    Blankets Slotted Style Class 4

    General Care & Inspection of Salisbury Rubber Goods

    Overview
    Type I natural rubber (non-ozone resistant) and Type II SALCOR® synthetic rubber (ozone resistant) are both excellent choices for providing top-level electrical insulation for workers. To keep these rubber goods performing at their best and to extend their lifespan, it's important to take good care of them.
    Before each use, take a moment to visually inspect the rubber for any signs of damage—like holes, embedded wires, rips, tears, ozone cracks, UV wear, or chemical deterioration. A quick check can go a long way in keeping you safe!
     
    Specifications
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    1300-DS-ES
    BLKTC4T2 36X36 ORSLT WDS DATE STAMP
    1300-DS-ES
    BLKTC4T2 36X36 ORSLT WDS DATE STAMP
    1300-ES
    Blankets, 36 SQ, CL 4 TYPE II, SLOTTED,
    1300-ES
    Blankets, 36 SQ, CL 4 TYPE II, SLOTTED,
    1300B-ES
    SALCORBLKT SKU#1300 W12 #B1
    1300B-ES
    SALCORBLKT SKU#1300 W12 #B1
    1300T-ES
    SALCORBLKT SKU#1300 WTR
    1300T-ES
    SALCORBLKT SKU#1300 WTR
    1300V-ES
    BLKT C4 VELCRO SLOTTED ORG 36X36
    1300V-ES
    BLKT C4 VELCRO SLOTTED ORG 36X36
    1301-DS-ES
    SALCORBLKT C4T2 36X36 BLK SLTD WDS
    1301-DS-ES
    SALCORBLKT C4T2 36X36 BLK SLTD WDS
    1301-ES
    SALCORBLKT C4T2 36X36 BLK SLTD
    1301-ES
    SALCORBLKT C4T2 36X36 BLK SLTD
    1302-DS-ES
    SALCOR BLKT C4T2 36X36ORG 2SL
    1302-DS-ES
    SALCOR BLKT C4T2 36X36ORG 2SL
    1302-ES
    Blanket 36Class 4 Slotted 2 Cre Hol
    1302-ES
    Blanket 36Class 4 Slotted 2 Cre Hol
    1304-DS-ES
    SALCOR BLKT C4T2 36X36 ORG 4
    1304-DS-ES
    SALCOR BLKT C4T2 36X36 ORG 4