/content/sps/ca/en/search-results.html
    Scheduled Maintenance: This site is scheduled for planned maintenance from Saturday, Oct 31st 09:00 PM EST to Sunday, Nov 1st 07:00 AM EST (Sunday, Nov 1st 01:00 AM UTC to 12:00 PM UTC). We appreciate your patience during this time.

    Basic Switches

    Simple, superior, durable, and reliable. Honeywell manufactures millions of MICRO SWITCH basic switches annually for aerospace and defense, industrial, off-highway, water and irrigation, and medical applications. They are globally compliant, and known worldwide for their compact and lightweight design, accurate repeatability, and extended life. Looking for enhanced accuracy and repeatability? Our large basic switches (BZ, etc.) are ideal for high cost of failure applications. They have a low operating force and differential travel. With current ratings form 1 A to 25 A, they are designed to withstand 100K operations at full load or 10M or mechanical life. MICRO SWITCH V-Basic series switches offer long-term reliabilty in a rugged, industry-standard package. Available with sealed and unsealed options, they also excel in applications requiring simple on-and-off actions. MICRO SWITCH Subminiature switches' (SM, SX, ZD, ZM, ZM1, ZW, ZX) package size is ideal for a wide variety of applications where space on the equipment is at a premium. With amp ratings from 0.1 A to 16 A, our subminiature switches are engineered with a variety of actuator and termination options.

    Basic Switches
    Basic Switches
    Filter
    Clear All