Interruttori di limite
GLH Series
Din EN50041 mounting. Metal housing. Non-plug in. 2 LED pilot lights. IP67. 30 mm x 60 mm mounting holes. UL/CE/CCC approvals
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Honeywell's MICRO SWITCH GLF Limit Switch Series is designed to global EN50041 standards and features a metal, non-plug-in-body style with 2 LEDs. The modular design (heads/actuators, bodies, and contact blocks) of the limit switch allows for rapid response to meet customer applications.
The rugged die-cast metal housing of the switch is ideal for indoor and outdoor applications where a degree of IP or NEMA enclosure sealing is required. Normally closed snap-action contacts and normally closed slow-action contacts are positive opening.
Scheda Tecnica
Manuali e Guide
Istruzioni d'installazione
Opuscolo
Nota Tecnica
White Paper
Nota Applicativa
eBook
Fotografia Prodotto
accedi per visualizzare i codici prodotto disponibili per l'acquisto in base al tuo account Accedi per
accedi per visualizzare i codici prodotto disponibili per l'acquisto in base al tuo account Accedi per