/content/sps/it/it/search-results.html
    Systeemupdate bezig: Questo sito è programmato per una manutenzione pianificata domenica 17 maggio dalle 01:00 EST alle 11:00 EST (domenica 17 maggio dalle 05:00 UTC alle 15:00 PM UTC). Apprezziamo la vostra pazienza durante questo periodo.
    Auxiliary Products & Accessories Hero Image
    Auxiliary Products & Accessories Hero Image

    Auxiliary Products and Accessories

    Automate Manual Palletizing and Depalletizing Tasks With Stackers, Dispensers, Turntables and Transfers

    Additional pallet-handling products are available as stand-alone equipment or as part of a fully integrated pallet handling system.

    • Pallet load stackers: Eliminate manual pallet load stacking with this automatic in-line stacker of heavy loads. These offer small footprints and minimal maintenance and are pre-wired and tested prior to shipment.
    • Pallet stackers: Fully automatic stackers designed to stack pallets to a defined height
    • Pallet dispensers: Fully automatic dispensers designed to release one pallet from the bottom of the stack
    • Sheet dispensers: Fully automatic dispensers that separate one sheet from the bottom of the stack
    • Pallet conveyor: A low-maintenance conveyor designed to economically transport palletized loads of different product types. Pallet conveyors can be integrated into any palletizing or depalletizing solution.
    • Turns and transfers: Multiple options for redirecting pallets to a different flow path are available, including:
      • Turntables: Provide smooth, stable and reliable rotation to ensure proper load orientation
      • Pivoting chain transfers: A cost-effective way to merge loads from multiple lanes into a common trunk line
      • Right-angle transfers: Facilitate 90-degree changes in direction of pallet flow