/content/sps/gb/en/search-results.html

    pressure switches

    PBN3 Series High-Current, Low Pressure Sensor

    1 in-H2O to 6.5 in-H2O. SPDT-NO, -NC. Senses air or compatible fluids. Gage. Life: up to 5 million cycles. 15 psi or 80 psi proof pressure.

    Overview

    The Honeywell PBN Series is a range of versatile, low-cost, ultra-low pressure switches and sensors. PBN products are compact, lightweight, feature high reliability, and are designed to yield a repeatable response over millions of cycles. They can be mounted in virtually any orientation and their rugged construction allows use in the most rigorous environments.

    The PBN1 Series has a direct-action blade contact with a set-point range of 0.018 psi to 1.8 psi and gold contacts. The PBN3 Series features a snap-action switch with 0.036 psi to 40 psi and silver contacts.

    Product specifications such as operating characteristics, termination type and contact materials can be customized for certain applications.

    Specifications

    Others

    • Industry
      • Aerospace
      • Logistics & Warehouses

    Others

    • Industry
      • Aerospace
      • Logistics & Warehouses
    • Industry : Aerospace|Logistics & Warehouses
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    PBN Series Pressure Switch and Sensor Datasheet
    application/pdf 872.26 KB
    8/13/2025
    872.26 KB
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    Controls, Monitors, and Pressure Switches Range Guide
    application/pdf 5.52 MB
    8/14/2025
    5.52 MB
    Transportation Range Guide
    application/pdf 16.68 MB
    8/21/2025
    16.68 MB
    Brochure
    Name
    Description
    File Size
    Date
    Size
    Brochure about Honeywell's Sensor & Switch Solutions for HVAC.
    application/pdf 11.68 MB
    2/16/2026
    11.68 MB
    Application Note
    Name
    Description
    File Size
    Date
    Size
    Defence Ground Vehicles
    application/pdf 872.87 KB
    8/20/2025
    872.87 KB
    Agricultural Vehicles Application Note
    application/pdf 1.11 MB
    8/20/2025
    1.11 MB
    Construction Vehicles
    application/pdf 984.29 KB
    8/21/2025
    984.29 KB
    eBook
    Name
    Description
    File Size
    Date
    Size
    Duty to excel with mission-critical solutions
    application/pdf 15.17 MB
    8/21/2025
    15.17 MB
    eBook About Redefining Road Rail & Rugged Applications
    application/pdf 28.69 MB
    8/21/2025
    28.69 MB
    Name
    Description
    File Size
    Date
    Size
    Duty to excel with mission-critical solutions
    application/pdf 15.17 MB
    8/21/2025
    15.17 MB
    eBook About Redefining Road Rail & Rugged Applications
    application/pdf 28.69 MB
    8/21/2025
    28.69 MB
    Controls, Monitors, and Pressure Switches Range Guide
    application/pdf 5.52 MB
    8/14/2025
    5.52 MB
    Defence Ground Vehicles
    application/pdf 872.87 KB
    8/20/2025
    872.87 KB
    Agricultural Vehicles Application Note
    application/pdf 1.11 MB
    8/20/2025
    1.11 MB
    Brochure about Honeywell's Sensor & Switch Solutions for HVAC.
    application/pdf 11.68 MB
    2/16/2026
    11.68 MB
    Construction Vehicles
    application/pdf 984.29 KB
    8/21/2025
    984.29 KB
    PBN Series Pressure Switch and Sensor Datasheet
    application/pdf 872.26 KB
    8/13/2025
    872.26 KB
    Transportation Range Guide
    application/pdf 16.68 MB
    8/21/2025
    16.68 MB
    Name
    Description
    File Size
    Date
    Size
    PBN Series Pressure Switch and Sensor Datasheet
    872.26 KB
    8/13/2025
    Controls, Monitors, and Pressure Switches Range Guide
    5.52 MB
    8/14/2025
    Transportation Range Guide
    16.68 MB
    8/21/2025
    Brochure about Honeywell's Sensor & Switch Solutions for HVAC.
    11.68 MB
    2/16/2026
    Defence Ground Vehicles
    872.87 KB
    8/20/2025
    Agricultural Vehicles Application Note
    1.11 MB
    8/20/2025
    Construction Vehicles
    984.29 KB
    8/21/2025
    Duty to excel with mission-critical solutions
    15.17 MB
    8/21/2025
    eBook About Redefining Road Rail & Rugged Applications
    28.69 MB
    8/21/2025

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    PBN1B332N
    UNSEALED OI-PB SWITCH
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-pbn3-4mm-highres-ciid-161358
    PBN1B332N
    UNSEALED OI-PB SWITCH
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-pbn3-4mm-highres-ciid-161358
    PBN1B332P
    UNSEALED OI-PB SWITCH
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-pbn3-4mm-highres-ciid-161358
    PBN1B332P
    UNSEALED OI-PB SWITCH
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-pbn3-4mm-highres-ciid-161358
    PBN1B332S
    UNSEALED OI-PB SWITCH
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-pbn3-4mm-highres-ciid-161358
    PBN1B332S
    UNSEALED OI-PB SWITCH
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-pbn3-4mm-highres-ciid-161358
    PBN3C421B
    UNSEALED OI-PB SWITCH
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-pbn3-4mm-highres-ciid-161358
    PBN3C421B
    UNSEALED OI-PB SWITCH
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-pbn3-4mm-highres-ciid-161358
    PBN3C421D
    UNSEALED OI-PB SWITCH
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-pbn3-4mm-highres-ciid-161358
    PBN3C421D
    UNSEALED OI-PB SWITCH
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-pbn3-4mm-highres-ciid-161358
    PBN3C441D
    UNSEALED OI-PB SWITCH
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-pbn3-4mm-highres-ciid-161358
    PBN3C441D
    UNSEALED OI-PB SWITCH
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-pbn3-4mm-highres-ciid-161358
    PBN3C441DG
    UNSEALED OI-PB SWITCH
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-pbn3-4mm-highres-ciid-161358
    PBN3C441DG
    UNSEALED OI-PB SWITCH
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-pbn3-4mm-highres-ciid-161358
    PBN3C451D
    UNSEALED OI-PB SWITCH
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-pbn3-4mm-highres-ciid-161358
    PBN3C451D
    UNSEALED OI-PB SWITCH
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-pbn3-4mm-highres-ciid-161358
    PBN3D421-R1
    PBN3 Series High CurrentLow Pressure Sensors, 10 in-H2O to 28 in H2O pressure range, smooth perpendicular ports, SPDT, polyurethan diaphragm
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-pbn3-4mm-highres-ciid-161358
    PBN3D421-R1
    PBN3 Series High CurrentLow Pressure Sensors, 10 in-H2O to 28 in H2O pressure range, smooth perpendicular ports, SPDT, polyurethan diaphragm
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-pbn3-4mm-highres-ciid-161358
    PBN3D421-R1-RS
    UNSEALED OI-PB SWITCH
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-pbn3-4mm-highres-ciid-161358
    PBN3D421-R1-RS
    UNSEALED OI-PB SWITCH
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-pbn3-4mm-highres-ciid-161358