/content/sps/gb/en/search-results.html

    basic switches

    6AS Series Snap Action Switch

    ac up to 20 A (UL). dc rated. Two large basic switches gang mounted with common actuator. Variety of actuators. 25,4 mm centers side mount.

    Overview

    Accurate, reliable, and repeatable, MICRO SWITCH BZ/BA/BM/BE/6AS/WZ/YZ/WA/YA Series features precise operating characteristics and enhanced life. These premium, large snap-action switches offer precision operation and sensitive differential travel.

    Utilizing state-of-the-art manufacturing processes and quality controls, Honeywell has engineered premium, large snap-action switches that meet various international agency requirements. Some models have military qualifications. These Series are often used for precision on/off applications, as well as end of limit, presence/absence, and manual operator interface functions.

    Their engineered design is suitable for various application needs. Configured options provide a wide variety of operating and interface characteristics. The MICRO SWITCH 6AS Series consists of two large premium BZ/BA/BM/BE snap-action switches ganged together and actuated by a single actuator. Field adjustable operating point is an option for one or both switches.

    Specifications

    Others

    • Industry
      • Commercial Buildings
      • Healthcare
      • Retail

    Others

    • Industry
      • Commercial Buildings
      • Healthcare
      • Retail
    • Industry : Commercial Buildings|Healthcare|Retail
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    MICRO SWITCH BZ/BA/BM/BE & 6AS Series Premium Large Snap-Action Switches
    application/pdf 2.57 MB
    8/21/2025
    2.57 MB
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    Basic, Toggle, and Rocker Switches Range Guide -
    application/pdf 6.48 MB
    8/14/2025
    6.48 MB
    Brochure
    Name
    Description
    File Size
    Date
    Size
    Sensing Solutions For Industrial Applications Brochure
    application/pdf 16.68 MB
    1/22/2026
    16.68 MB
    MICRO SWITCH Basic Switch Large Switch Comparison
    application/pdf 799.39 KB
    8/12/2025
    799.39 KB
    Oil and Gas Brochure
    application/pdf 2.46 MB
    8/14/2025
    2.46 MB
    Switches and Sensors Solutions for Industrial Applications Brochure
    application/pdf 2.49 MB
    2/13/2026
    2.49 MB
    Partners Providing Technical Safety and Productivity Solutions -
    application/pdf 1.04 MB
    8/14/2025
    1.04 MB
    Technical Note
    Name
    Description
    File Size
    Date
    Size
    Technical Bulletin #14 - Applying Precision Switches
    application/pdf 613.41 KB
    8/21/2025
    613.41 KB
    Application Note
    Name
    Description
    File Size
    Date
    Size
    Sensors and Switches in Valves and Flowmeters Application Brief
    application/pdf 4.87 MB
    11/21/2025
    4.87 MB
    Switches for Automated Parking Gates/Barriers
    application/pdf 2.84 MB
    8/13/2025
    2.84 MB
    Defence Ground Vehicles
    application/pdf 872.87 KB
    8/20/2025
    872.87 KB
    Construction Vehicles
    application/pdf 984.29 KB
    8/21/2025
    984.29 KB
    Forestry Vehicles
    application/pdf 1.05 MB
    8/14/2025
    1.05 MB
    Agricultural Vehicles Application Note
    application/pdf 1.11 MB
    8/20/2025
    1.11 MB
    eBook
    Name
    Description
    File Size
    Date
    Size
    eBook About Redefining Road Rail & Rugged Applications
    application/pdf 28.69 MB
    8/21/2025
    28.69 MB
    Product Photo
    Name
    Description
    File Size
    Date
    Size
    6AS36 highres photo
    image/jpeg 99.57 KB
    7/16/2021
    99.57 KB
    6AS36 lowres photo
    image/jpeg 15.34 KB
    7/16/2021
    15.34 KB
    Name
    Description
    File Size
    Date
    Size
    Sensors and Switches in Valves and Flowmeters Application Brief
    application/pdf 4.87 MB
    11/21/2025
    4.87 MB
    Switches for Automated Parking Gates/Barriers
    application/pdf 2.84 MB
    8/13/2025
    2.84 MB
    Sensing Solutions For Industrial Applications Brochure
    application/pdf 16.68 MB
    1/22/2026
    16.68 MB
    Technical Bulletin #14 - Applying Precision Switches
    application/pdf 613.41 KB
    8/21/2025
    613.41 KB
    Defence Ground Vehicles
    application/pdf 872.87 KB
    8/20/2025
    872.87 KB
    Construction Vehicles
    application/pdf 984.29 KB
    8/21/2025
    984.29 KB
    Basic, Toggle, and Rocker Switches Range Guide -
    application/pdf 6.48 MB
    8/14/2025
    6.48 MB
    Forestry Vehicles
    application/pdf 1.05 MB
    8/14/2025
    1.05 MB
    eBook About Redefining Road Rail & Rugged Applications
    application/pdf 28.69 MB
    8/21/2025
    28.69 MB
    MICRO SWITCH Basic Switch Large Switch Comparison
    application/pdf 799.39 KB
    8/12/2025
    799.39 KB
    Oil and Gas Brochure
    application/pdf 2.46 MB
    8/14/2025
    2.46 MB
    Agricultural Vehicles Application Note
    application/pdf 1.11 MB
    8/20/2025
    1.11 MB
    Switches and Sensors Solutions for Industrial Applications Brochure
    application/pdf 2.49 MB
    2/13/2026
    2.49 MB
    MICRO SWITCH BZ/BA/BM/BE & 6AS Series Premium Large Snap-Action Switches
    application/pdf 2.57 MB
    8/21/2025
    2.57 MB
    6AS36 highres photo
    image/jpeg 99.57 KB
    7/16/2021
    99.57 KB
    Partners Providing Technical Safety and Productivity Solutions -
    application/pdf 1.04 MB
    8/14/2025
    1.04 MB
    6AS36 lowres photo
    image/jpeg 15.34 KB
    7/16/2021
    15.34 KB
    Name
    Description
    File Size
    Date
    Size
    MICRO SWITCH BZ/BA/BM/BE & 6AS Series Premium Large Snap-Action Switches
    2.57 MB
    8/21/2025
    Basic, Toggle, and Rocker Switches Range Guide -
    6.48 MB
    8/14/2025
    Sensing Solutions For Industrial Applications Brochure
    16.68 MB
    1/22/2026
    MICRO SWITCH Basic Switch Large Switch Comparison
    799.39 KB
    8/12/2025
    Oil and Gas Brochure
    2.46 MB
    8/14/2025
    Switches and Sensors Solutions for Industrial Applications Brochure
    2.49 MB
    2/13/2026
    Partners Providing Technical Safety and Productivity Solutions -
    1.04 MB
    8/14/2025
    Technical Bulletin #14 - Applying Precision Switches
    613.41 KB
    8/21/2025
    Sensors and Switches in Valves and Flowmeters Application Brief
    4.87 MB
    11/21/2025
    Switches for Automated Parking Gates/Barriers
    2.84 MB
    8/13/2025
    Defence Ground Vehicles
    872.87 KB
    8/20/2025
    Construction Vehicles
    984.29 KB
    8/21/2025
    Forestry Vehicles
    1.05 MB
    8/14/2025
    Agricultural Vehicles Application Note
    1.11 MB
    8/20/2025
    eBook About Redefining Road Rail & Rugged Applications
    28.69 MB
    8/21/2025
    6AS36 highres photo
    99.57 KB
    7/16/2021
    6AS36 lowres photo
    15.34 KB
    7/16/2021

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    6AS-N39
    LARGE BASIC SWITCH
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-6as36-highres-ciid-161236
    6AS-N39
    LARGE BASIC SWITCH
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-6as36-highres-ciid-161236
    6AS16
    MICRO SWITCH AS Series Tandem Switch, Single Pole Double Throw Circuitry (2 CKT), 20 A at 250 Vac, Roller Lever Actuator, Silver Contacts, Screw Termination
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-6as36-highres-ciid-161236
    6AS16
    MICRO SWITCH AS Series Tandem Switch, Single Pole Double Throw Circuitry (2 CKT), 20 A at 250 Vac, Roller Lever Actuator, Silver Contacts, Screw Termination
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-6as36-highres-ciid-161236
    6AS239-WA
    LARGE BASIC SWITCH
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-6as36-highres-ciid-161236
    6AS239-WA
    LARGE BASIC SWITCH
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-6as36-highres-ciid-161236
    6AS25
    MICRO SWITCH AS Series Tandem Switch, Single Pole Double Throw Circuitry (2 CKT), 20 A at 250 Vac, Straight Lever Actuator, Silver Contacts, Screw Termination
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-6as36-highres-ciid-161236
    6AS25
    MICRO SWITCH AS Series Tandem Switch, Single Pole Double Throw Circuitry (2 CKT), 20 A at 250 Vac, Straight Lever Actuator, Silver Contacts, Screw Termination
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-6as36-highres-ciid-161236
    6AS34
    LARGE BASIC SWITCH
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-6as36-highres-ciid-161236
    6AS34
    LARGE BASIC SWITCH
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-6as36-highres-ciid-161236
    6AS36
    MICRO SWITCH AS Series Tandem Switch, Single Pole Double Throw Circuitry (2 CKT), 15 A at 250 Vac, Roller Lever Actuator, Silver Contacts, Screw Termination
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-6as36-highres-ciid-161236
    6AS36
    MICRO SWITCH AS Series Tandem Switch, Single Pole Double Throw Circuitry (2 CKT), 15 A at 250 Vac, Roller Lever Actuator, Silver Contacts, Screw Termination
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-6as36-highres-ciid-161236
    8AS244-MT
    MICRO SWITCH AS Series Tandem Switch, Single Pole Double Throw Circuitry, 15 A at 250 Vac, Overtravel Plunger Actuator, Silver Contacts, Quick Connect Termination, Corrosion Resistant Steel Housing
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-6as36-highres-ciid-161236
    8AS244-MT
    MICRO SWITCH AS Series Tandem Switch, Single Pole Double Throw Circuitry, 15 A at 250 Vac, Overtravel Plunger Actuator, Silver Contacts, Quick Connect Termination, Corrosion Resistant Steel Housing
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-6as36-highres-ciid-161236
    8AS254-BZ
    MICRO SWITCH AS Series Tandem Switch, Single Pole Double Throw Circuitry, 15 A at 250 Vac, Overtravel Plunger Actuator, Silver Contacts, Screw Termination, Corrosion Resistant Steel Housing
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-6as36-highres-ciid-161236
    8AS254-BZ
    MICRO SWITCH AS Series Tandem Switch, Single Pole Double Throw Circuitry, 15 A at 250 Vac, Overtravel Plunger Actuator, Silver Contacts, Screw Termination, Corrosion Resistant Steel Housing
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-6as36-highres-ciid-161236
    8AS264-MT
    MICRO SWITCH AS Series Tandem Switch, Single Pole Double Throw Circuitry, 15 A at 250 Vac, Overtravel Plunger Actuator, Silver Contacts, Quick Connect Termination, Corrosion Resistant Steel Housing
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-6as36-highres-ciid-161236
    8AS264-MT
    MICRO SWITCH AS Series Tandem Switch, Single Pole Double Throw Circuitry, 15 A at 250 Vac, Overtravel Plunger Actuator, Silver Contacts, Quick Connect Termination, Corrosion Resistant Steel Housing
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-6as36-highres-ciid-161236