/content/sps/gb/en/search-results.html
    Scheduled Maintenance: We’re experiencing a temporary issue with global search functionality for this locale. Please select "United States - English" locale and continue your search there.

    full facepieces

    North 5400 Series OV/R95 Full Mask Respirator Retail

    Honeywell Paint Spray Reusable Full Mask OV/R95 Respirator: Medium/Large

    Overview
    Honeywell Paint Spray Reusable Full Mask OV/R95 Respirator
    • Medium/Large Elastomer Full Facepiece
    • Polycarbonate lens provides over 200-degree field of vision and meets ANSI high impact requirements
    • New low-profile cartridge allows increased field of vision: especially for close up detail work: made of soft: comfortable: non-allergenic elastomer: latex free
    • Convenience pack includes organic vapor cartridges: R95 pre-filters: (1) 3-pack of lens covers: (1) alcohol wipe: (1) non-alcohol wipe
    Specifications

    Configuration

    • Strap Style
      • 4 Point HeadStrap
    • Cartridge Type
      • N-Series
    • Speech Diaphragm
      • No

    Material

    • Facepiece Material
      • Elastomer
    • Lens Material
      • Polycarbonate
    • Latex free
      • Yes

    Standards & Certifications

    • Standards
      • NIOSH

    Dimension & Weight

    • Mask Size
      • Large
      • Medium/Large

    Other

    • Brand
      • Honeywell
    • Product Series
      • 5400 Series OV/R95

    Features & Benefits

    • Features & Benefits
      • Wide Sealing Area Fits More Facial Types. Nose Cup Provides Less Dead Air Space and Channels Exhaled Breath Out. Latex Free-with No Natural Rubber Proteins Which May Cause An Allergic Reaction. Wide Panoramic Lens Provides Optimal Field of Vision In All Directions. Polycarbonate Lens Meets Requirements for High Impact. Can Be Adapted To Papr or Supplied Air for Greater Flexibility In The Workplace.

    Configuration

    • Strap Style
      • 4 Point HeadStrap
    • Cartridge Type
      • N-Series
    • Speech Diaphragm
      • No

    Material

    • Facepiece Material
      • Elastomer
    • Lens Material
      • Polycarbonate
    • Latex free
      • Yes

    Standards & Certifications

    • Standards
      • NIOSH

    Dimension & Weight

    • Mask Size
      • Large
      • Medium/Large

    Other

    • Brand
      • Honeywell
    • Product Series
      • 5400 Series OV/R95

    Features & Benefits

    • Features & Benefits
      • Wide Sealing Area Fits More Facial Types. Nose Cup Provides Less Dead Air Space and Channels Exhaled Breath Out. Latex Free-with No Natural Rubber Proteins Which May Cause An Allergic Reaction. Wide Panoramic Lens Provides Optimal Field of Vision In All Directions. Polycarbonate Lens Meets Requirements for High Impact. Can Be Adapted To Papr or Supplied Air for Greater Flexibility In The Workplace.
    • Strap Style : 4 Point HeadStrap
    • Speech Diaphragm : No
    • Cartridge Type : N-Series
    • Lens Material : Polycarbonate
    • Latex free : Yes
    • Facepiece Material : Elastomer
    • Standards : NIOSH
    • Mask Size : Large|Medium/Large
    • Brand : Honeywell
    • Product Series : 5400 Series OV/R95
    • Features & Benefits : Wide Sealing Area Fits More Facial Types. Nose Cup Provides Less Dead Air Space and Channels Exhaled Breath Out. Latex Free-with No Natural Rubber Proteins Which May Cause An Allergic Reaction. Wide Panoramic Lens Provides Optimal Field of Vision In All Directions. Polycarbonate Lens Meets Requirements for High Impact. Can Be Adapted To Papr or Supplied Air for Greater Flexibility In The Workplace.
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list