/content/sps/gb/en/search-results.html

    single gas

    Honeywell BW™ Solo Standard Single Gas Detector

    Honeywell BW™ Solo is an easy‑to‑service, single‑gas detector with Bluetooth® Low Energy (BLE) connectivity that provides real‑time visibility into worker safety.

    Overview
    Honeywell BW™ Solo is a easy to service single-gas detector with BLE connectivity that provides real-time visibility into the status and safety of hazardous-area workers, helping companies respond faster, more knowingly and decisively to safety incidents.Product Overview:Honeywell BW™ Solo is a easy to service single-gas detector with BLE connectivity that provides real-time visibility into the status and safety of hazardous-area workers, helping companies respond faster, more knowingly and decisively to safety incidents.Data from the detector or its IntelliDox docking station is downloadable to a PC, where it can be aggregated and managed through Honeywell’s Safety Suite software platform to automate key compliance tasks like regulatory records management. Can detect up to 14 user-selected common and exotic gases. User-friendly operation, lightweight convenience and ease of maintenance and serviceability can lower long-term ownership cost of a gas monitoring system.

    Features & Benefits

    • User-friendly operation
    • Easy-to-read display for multiple languages
    • Lightweight convenience
    • Ease of maintenance
    • Serviceability
    • The new 1-Series sensor for enhanced reliability
    • Connected Bletooth Low Energy (BLE) capabilities

    Quick Specs

    • High standards of sensor quality and reliability
    • The easiest single-gas detector to service
    • The first single-gas detector with the 1 Series sensor for CO, H2S and O2
    • Complete with an extensive selection of sensor options
    • Compatible with IntelliDoXBW™ Solo-

    'How -To' VIDEOS
    Specifications

    Overview

    • Brand
      • Honeywell BW
    • Warranty
      • 1 Year for NH3, Cl2, O3, ETO, ClO2, HCI, HF Sensors
      • 2 Years for 4-Series Detectors and Sensors
      • 3 Years for 1-Series Detectors and Sensors (H2S, CO, O2, CO2)
      • 3 years for 1-Series sensors and 1-Series detectors (excluding battery)

    Temperature

    • Maximum Temperature
      • 60 degree Celsius

    Dimension & Weight

    • Weight
      • 103 gram

    Features

    • Sub-Category
      • Single-Gas
    • Alarm Settings
      • Low, High, TWA, STEL, Non-Compliance
    • Alarm Included
      • Yes
    • Alarm Type
      • Audible (95 dB)
      • Audible, Visual, Vibrating
      • Vibrating
      • Visual
    • Datalogging Sessions
      • 50 Events
    • Datalogging Interval
      • 5 sec
    • Datalogging
      • Six months at 5 second intervals
    • Display Included
      • Yes
    • Display Readout
      • Real-Time Reading of Gas Concentrations in ppm or mg/m3; Battery Status; Wireless ON/OFF
    • Display Type
      • FSTN Dot Matrix LCD Display
    • Features & Benefits
      • Ability to Assign Detectors to Workers and Locations
      • Data Logging with Rolling 24-Hour Peak Reading
      • Easy Sensor, Filter, and Battery Replacement
      • Easy-to-Read Display for Multiple Languages
      • Option to Activate IntelliFlash™ or Non-Compliance Flash
      • Simple One-Button Operation
      • The easiest single-gas detector to service, with no need to take it apart to replace sensors, batteries and sensor filters. That means long life and low cost.
    • User Options
      • Assign Worker and Location Assignments
      • Change High, Low, TWA and STEL Alarm Setpoints
      • Enable IntelliFlash and Non-Compliance Indicators
      • Language Select: English, French, Spanish, German, Italian, Russian, Japanese, Chinese, Korean, Portuguese
      • Latching Alarms
      • Reset TWA, STEL and Peak Readings
      • Reset TWA- STEL and
      • Set Calibration and/or Bump Test Reminders
    • Wireless Technology
      • BLE

    Dimensions & Weight

    • Instrument Size
      • 2.7 x 2.6 x 1.4 in. / 7.0 x 6.7x 3.6 cm
    • Weight range
      • 103 to 116 g
    • Dimension
      • H: 7.0 cm W: 6.7 cm D: 3.6 cm

    Technical Specifications

    • Humidity Range
      • 0 to 95% RH (Non-Condensing)
    • Sensor Range
      • H2S (0-200ppm), CO (0-2000ppm), O2 (0-30%vol), Cl2 (0-50ppm), ClO2 (0-1ppm), ETO (0-100ppm), H2 (0-1000ppm), HCN (0-100ppm), NH3 (0-1000ppm), NO (0-250ppm), NO2 (0-100ppm), O3 (0-1ppm), PH3 (0-5ppm), SO2 (0-100ppm)
    • Calibration
      • Automatic with IntelliDoX, or Manual
    • Display Viewing Area
      • 128 x 64 with Backlighting
    • Sensor Type
      • Electrochemical Sensors (1-Series and 4-Series)
    • Gas Type
      • H2S, CO, O2, Cl2, ClO2, ETO, H2, HCN, NH3, NO, NO2, O3, PH3, SO2
    • Communication and Data Download
      • BLE (Wireless Model Only) or on Cell Phone via BLE (Wireless Model Only)
      • Data Download and Instrument Setup and Upgrades on PC via IntelliDoX
      • Wireless Data and Status Transmission via Built-in BLE (Wireless Model Only)
    • Dust and Water Resistance
      • IP68 (1.2 m for 45 min)
    • Wireless Frequency
      • Bluetooth 2402~2480 MHz
    • Wireless Approvals
      • FCC ID: SU3BWS1
      • IC: 20969-BWS1
      • RE-D Directive 2014/53/EU
    • Wireless Network
      • BLE (Bluetooth Low Energy)
    • Sampling
      • Difussion

    Battery & Charging

    • Batteries Required
      • ER14335 2/3AA Lithium Thionyl Chloride Battery
    • Batteries Included
      • Yes
    • Battery Run Time
      • 12 Months

    Standards & Certifications

    • Standards
      • Class I, Division 1, Groups A, B, C, D, T4
    • Ingress Protection
      • IP66/IP68

    Applications & Compatibility

    • For Use With
      • Compatible with IntelliDoX

    Others

    • Industry
      • Commercial Buildings
      • Energy
      • Manufacturing
      • Utilities

    Overview

    • Brand
      • Honeywell BW
    • Warranty
      • 1 Year for NH3, Cl2, O3, ETO, ClO2, HCI, HF Sensors
      • 2 Years for 4-Series Detectors and Sensors
      • 3 Years for 1-Series Detectors and Sensors (H2S, CO, O2, CO2)
      • 3 years for 1-Series sensors and 1-Series detectors (excluding battery)

    Temperature

    • Maximum Temperature
      • 60 degree Celsius

    Dimension & Weight

    • Weight
      • 103 gram

    Features

    • Sub-Category
      • Single-Gas
    • Alarm Settings
      • Low, High, TWA, STEL, Non-Compliance
    • Alarm Included
      • Yes
    • Alarm Type
      • Audible (95 dB)
      • Audible, Visual, Vibrating
      • Vibrating
      • Visual
    • Datalogging Sessions
      • 50 Events
    • Datalogging Interval
      • 5 sec
    • Datalogging
      • Six months at 5 second intervals
    • Display Included
      • Yes
    • Display Readout
      • Real-Time Reading of Gas Concentrations in ppm or mg/m3; Battery Status; Wireless ON/OFF
    • Display Type
      • FSTN Dot Matrix LCD Display
    • Features & Benefits
      • Ability to Assign Detectors to Workers and Locations
      • Data Logging with Rolling 24-Hour Peak Reading
      • Easy Sensor, Filter, and Battery Replacement
      • Easy-to-Read Display for Multiple Languages
      • Option to Activate IntelliFlash™ or Non-Compliance Flash
      • Simple One-Button Operation
      • The easiest single-gas detector to service, with no need to take it apart to replace sensors, batteries and sensor filters. That means long life and low cost.
    • User Options
      • Assign Worker and Location Assignments
      • Change High, Low, TWA and STEL Alarm Setpoints
      • Enable IntelliFlash and Non-Compliance Indicators
      • Language Select: English, French, Spanish, German, Italian, Russian, Japanese, Chinese, Korean, Portuguese
      • Latching Alarms
      • Reset TWA, STEL and Peak Readings
      • Reset TWA- STEL and
      • Set Calibration and/or Bump Test Reminders
    • Wireless Technology
      • BLE

    Dimensions & Weight

    • Instrument Size
      • 2.7 x 2.6 x 1.4 in. / 7.0 x 6.7x 3.6 cm
    • Weight range
      • 103 to 116 g
    • Dimension
      • H: 7.0 cm W: 6.7 cm D: 3.6 cm

    Technical Specifications

    • Humidity Range
      • 0 to 95% RH (Non-Condensing)
    • Sensor Range
      • H2S (0-200ppm), CO (0-2000ppm), O2 (0-30%vol), Cl2 (0-50ppm), ClO2 (0-1ppm), ETO (0-100ppm), H2 (0-1000ppm), HCN (0-100ppm), NH3 (0-1000ppm), NO (0-250ppm), NO2 (0-100ppm), O3 (0-1ppm), PH3 (0-5ppm), SO2 (0-100ppm)
    • Calibration
      • Automatic with IntelliDoX, or Manual
    • Display Viewing Area
      • 128 x 64 with Backlighting
    • Sensor Type
      • Electrochemical Sensors (1-Series and 4-Series)
    • Gas Type
      • H2S, CO, O2, Cl2, ClO2, ETO, H2, HCN, NH3, NO, NO2, O3, PH3, SO2
    • Communication and Data Download
      • BLE (Wireless Model Only) or on Cell Phone via BLE (Wireless Model Only)
      • Data Download and Instrument Setup and Upgrades on PC via IntelliDoX
      • Wireless Data and Status Transmission via Built-in BLE (Wireless Model Only)
    • Dust and Water Resistance
      • IP68 (1.2 m for 45 min)
    • Wireless Frequency
      • Bluetooth 2402~2480 MHz
    • Wireless Approvals
      • FCC ID: SU3BWS1
      • IC: 20969-BWS1
      • RE-D Directive 2014/53/EU
    • Wireless Network
      • BLE (Bluetooth Low Energy)
    • Sampling
      • Difussion

    Battery & Charging

    • Batteries Required
      • ER14335 2/3AA Lithium Thionyl Chloride Battery
    • Batteries Included
      • Yes
    • Battery Run Time
      • 12 Months

    Standards & Certifications

    • Standards
      • Class I, Division 1, Groups A, B, C, D, T4
    • Ingress Protection
      • IP66/IP68

    Applications & Compatibility

    • For Use With
      • Compatible with IntelliDoX

    Others

    • Industry
      • Commercial Buildings
      • Energy
      • Manufacturing
      • Utilities
    • Brand : Honeywell BW
    • Maximum Temperature : 60 degree Celsius
    • Weight : 103 gram
    • Sub-Category : Single-Gas
    • Instrument Size : 2.7 x 2.6 x 1.4 in. / 7.0 x 6.7x 3.6 cm
    • Weight range : 103 to 116 g
    • Humidity Range : 0 to 95% RH (Non-Condensing)
    • Sensor Range : H2S (0-200ppm), CO (0-2000ppm), O2 (0-30%vol), Cl2 (0-50ppm), ClO2 (0-1ppm), ETO (0-100ppm), H2 (0-1000ppm), HCN (0-100ppm), NH3 (0-1000ppm), NO (0-250ppm), NO2 (0-100ppm), O3 (0-1ppm), PH3 (0-5ppm), SO2 (0-100ppm)
    • Alarm Settings : Low, High, TWA, STEL, Non-Compliance
    • Alarm Included : Yes
    • Alarm Type : Audible (95 dB)|Audible, Visual, Vibrating|Vibrating|Visual
    • Batteries Required : ER14335 2/3AA Lithium Thionyl Chloride Battery
    • Batteries Included : Yes
    • Battery Run Time : 12 Months
    • Calibration : Automatic with IntelliDoX, or Manual
    • Standards : Class I, Division 1, Groups A, B, C, D, T4
    • Datalogging Sessions : 50 Events
    • Datalogging Interval : 5 sec
    • Datalogging : Six months at 5 second intervals
    • Display Viewing Area : 128 x 64 with Backlighting
    • Display Included : Yes
    • Display Readout : Real-Time Reading of Gas Concentrations in ppm or mg/m3; Battery Status; Wireless ON/OFF
    • Display Type : FSTN Dot Matrix LCD Display
    • Features & Benefits : Ability to Assign Detectors to Workers and Locations|Data Logging with Rolling 24-Hour Peak Reading|Easy Sensor, Filter, and Battery Replacement|Easy-to-Read Display for Multiple Languages|Option to Activate IntelliFlash™ or Non-Compliance Flash|Simple One-Button Operation|The easiest single-gas detector to service, with no need to take it apart to replace sensors, batteries and sensor filters. That means long life and low cost.
    • User Options : Assign Worker and Location Assignments|Change High, Low, TWA and STEL Alarm Setpoints|Enable IntelliFlash and Non-Compliance Indicators|Language Select: English, French, Spanish, German, Italian, Russian, Japanese, Chinese, Korean, Portuguese|Latching Alarms|Reset TWA, STEL and Peak Readings|Reset TWA- STEL and|Set Calibration and/or Bump Test Reminders
    • For Use With : Compatible with IntelliDoX
    • Sensor Type : Electrochemical Sensors (1-Series and 4-Series)
    • Warranty : 1 Year for NH3, Cl2, O3, ETO, ClO2, HCI, HF Sensors|2 Years for 4-Series Detectors and Sensors|3 Years for 1-Series Detectors and Sensors (H2S, CO, O2, CO2)|3 years for 1-Series sensors and 1-Series detectors (excluding battery)
    • Wireless Technology : BLE
    • Ingress Protection : IP66/IP68
    • Gas Type : H2S, CO, O2, Cl2, ClO2, ETO, H2, HCN, NH3, NO, NO2, O3, PH3, SO2
    • Communication and Data Download : BLE (Wireless Model Only) or on Cell Phone via BLE (Wireless Model Only)|Data Download and Instrument Setup and Upgrades on PC via IntelliDoX|Wireless Data and Status Transmission via Built-in BLE (Wireless Model Only)
    • Dust and Water Resistance : IP68 (1.2 m for 45 min)
    • Wireless Frequency : Bluetooth 2402~2480 MHz
    • Wireless Approvals : FCC ID: SU3BWS1|IC: 20969-BWS1|RE-D Directive 2014/53/EU
    • Wireless Network : BLE (Bluetooth Low Energy)
    • Dimension : H: 7.0 cm W: 6.7 cm D: 3.6 cm
    • Sampling : Difussion
    • Industry : Commercial Buildings|Energy|Manufacturing|Utilities
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    BWS-H2-B
    BW Solo - (H₂S ext range) Standard - Black
    https://s7d1.scene7.com/is/image/Honeywell65/BWSoloMainSquare
    BWS-H2-B
    BW Solo - (H₂S ext range) Standard - Black
    https://s7d1.scene7.com/is/image/Honeywell65/BWSoloMainSquare
    BWS-N-B
    BW Solo - (NO) Standard - Black
    https://s7d1.scene7.com/is/image/Honeywell65/BWSoloMainSquare
    BWS-N-B
    BW Solo - (NO) Standard - Black
    https://s7d1.scene7.com/is/image/Honeywell65/BWSoloMainSquare
    BWS-XL-Y-RU
    BW SOLO STDWHITTLE O2YLWRU
    https://s7d1.scene7.com/is/image/Honeywell65/BWSoloMainSquare
    BWS-XL-Y-RU
    BW SOLO STDWHITTLE O2YLWRU
    https://s7d1.scene7.com/is/image/Honeywell65/BWSoloMainSquare