/content/sps/gb/en/search-results.html

    multi gas

    QRAE 3 PGM-2500 Series Gas Detector Pumped (Non Wireless)

    Versatile Compact wireless monitor for up to four gases

    Overview
    QRAE 3 is a versatile, rugged, one- to four-sensor pumped or diffusion gas monitor that provides continuous exposure monitoring of oxygen (O2), combustibles, and toxic gases, including hydrogen sulfide (H2S), carbon monoxide (CO), sulfur dioxide (SO2) and hydrogen cyanide (HCN) for workers and responders in hazardous environments.The QRAE 3’s wireless communications capability enables access to real-time instrument readings and alarm status (including man-down alarm) from any location for better visibility and faster response. Real-time hazard readings can also be communicated to the ProRAE Guardian Safety System and the EchoView Host Mini-Controller Closed-Loop Wireless System for safety-enhancing wireless monitoring.Features and Benefits:• Real-time gas detector readings and alarm status enabled by state of the art wireless technology• Unmistakable five-way local and remote wireless notification of alarm conditions• Intuitive simple-to-operate two-button user interface• Strong, protective, concussion-proof design• IP-65/67 water- and dust-resistant caseApplication:• CBRNE• Clandestine Labs• Confined Space Entry• Emergency Response• Environmental Cleanups/ Remediation• Exploration• Fire Overhaul• Leak Detection• Plant Shutdown & Turn-Around• Residential Calls• Urban Search & Rescue• Worker Exposure
    Specifications

    Brand

    • Brand
      • RAE

    Temperature

    • Minimum Temperature
      • -20 degree Celsius
    • Maximum Temperature
      • 50 degree Celsius

    Dimension & Weight

    • Weight
      • 410 gram
    • Instrument Size
      • 5.7 in H x 3.2 in W x 1.7 in D (145 mm x 82 mm x 42mm)

    Category

    • Sub-Category
      • Multi-Gas

    Range

    • Humidity Range
      • 0%-95% percent
    • Sensor Range
      • O2 (0-30%vol), LEL (0-100% LEL), CO (0-500ppm), H2S (0-100ppm), SO2 (0-20ppm), HCN (0-50ppm), NH3 (0-100ppm), PH3 (0-20ppm), CL2 (0-50ppm), NO2 (0-50ppm)

    Alarm

    • Alarm Type
      • Audible, Visual, Vibrating

    Certifications

    • Standards
      • US and Canada: classified for use in Class I

    Datalogging

    • Datalogging
      • Continuous datalogging (3 months for 4 sensors at 1-minute intervals-

    Features & Benefits

    • Features & Benefits
      • Available in Diffusion

    Options

    • User Options
      • Alarms: latching- non latching or manual override

    Sampling

    • Sampling Pump Range
      • 100ft (30m) meter

    Warranty

    • Warranty
      • 2-year warranty on device

    Wireless

    • Wireless Technology
      • MESH

    Standards & Certifications

    • Ingress Protection
      • IP65

    Additional Specifications

    • Gas Type
      • O2, LEL, CO, H2S, SO2, HCN, NH3, PH3, CL2, NO2

    Others

    • Industry
      • Energy
      • Government & Public Sector

    Brand

    • Brand
      • RAE

    Temperature

    • Minimum Temperature
      • -20 degree Celsius
    • Maximum Temperature
      • 50 degree Celsius

    Dimension & Weight

    • Weight
      • 410 gram
    • Instrument Size
      • 5.7 in H x 3.2 in W x 1.7 in D (145 mm x 82 mm x 42mm)

    Category

    • Sub-Category
      • Multi-Gas

    Range

    • Humidity Range
      • 0%-95% percent
    • Sensor Range
      • O2 (0-30%vol), LEL (0-100% LEL), CO (0-500ppm), H2S (0-100ppm), SO2 (0-20ppm), HCN (0-50ppm), NH3 (0-100ppm), PH3 (0-20ppm), CL2 (0-50ppm), NO2 (0-50ppm)

    Alarm

    • Alarm Type
      • Audible, Visual, Vibrating

    Certifications

    • Standards
      • US and Canada: classified for use in Class I

    Datalogging

    • Datalogging
      • Continuous datalogging (3 months for 4 sensors at 1-minute intervals-

    Features & Benefits

    • Features & Benefits
      • Available in Diffusion

    Options

    • User Options
      • Alarms: latching- non latching or manual override

    Sampling

    • Sampling Pump Range
      • 100ft (30m) meter

    Warranty

    • Warranty
      • 2-year warranty on device

    Wireless

    • Wireless Technology
      • MESH

    Standards & Certifications

    • Ingress Protection
      • IP65

    Additional Specifications

    • Gas Type
      • O2, LEL, CO, H2S, SO2, HCN, NH3, PH3, CL2, NO2

    Others

    • Industry
      • Energy
      • Government & Public Sector
    • Brand : RAE
    • Minimum Temperature : -20 degree Celsius
    • Maximum Temperature : 50 degree Celsius
    • Weight : 410 gram
    • Sub-Category : Multi-Gas
    • Instrument Size : 5.7 in H x 3.2 in W x 1.7 in D (145 mm x 82 mm x 42mm)
    • Humidity Range : 0%-95% percent
    • Sensor Range : O2 (0-30%vol), LEL (0-100% LEL), CO (0-500ppm), H2S (0-100ppm), SO2 (0-20ppm), HCN (0-50ppm), NH3 (0-100ppm), PH3 (0-20ppm), CL2 (0-50ppm), NO2 (0-50ppm)
    • Alarm Type : Audible, Visual, Vibrating
    • Standards : US and Canada: classified for use in Class I
    • Datalogging : Continuous datalogging (3 months for 4 sensors at 1-minute intervals-
    • Features & Benefits : Available in Diffusion
    • User Options : Alarms: latching- non latching or manual override
    • Sampling Pump Range : 100ft (30m) meter
    • Warranty : 2-year warranty on device
    • Wireless Technology : MESH
    • Ingress Protection : IP65
    • Gas Type : O2, LEL, CO, H2S, SO2, HCN, NH3, PH3, CL2, NO2
    • Industry : Energy|Government & Public Sector
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    M020-12100-161
    QR3PMPATXNO-WLSSO2NH3KIT
    https://s7d1.scene7.com/is/image/Honeywell65/QRAE3-Diffusion_front_clr-bkg
    M020-12100-161
    QR3PMPATXNO-WLSSO2NH3KIT
    https://s7d1.scene7.com/is/image/Honeywell65/QRAE3-Diffusion_front_clr-bkg
    M020-12110-101
    QRAE3 PGM-2500 Pumped ATEX LEL O₂ - Li-ion Non-Wireless
    https://s7d1.scene7.com/is/image/Honeywell65/QRAE3-Diffusion_front_clr-bkg
    M020-12110-101
    QRAE3 PGM-2500 Pumped ATEX LEL O₂ - Li-ion Non-Wireless
    https://s7d1.scene7.com/is/image/Honeywell65/QRAE3-Diffusion_front_clr-bkg
    M020-12111-111
    QRAE3 PGM-2500 Pumped ATEX LEL H₂S CO O₂ - Li-ion Non-Wireless
    https://s7d1.scene7.com/is/image/Honeywell65/QRAE3-Diffusion_front_clr-bkg
    M020-12111-111
    QRAE3 PGM-2500 Pumped ATEX LEL H₂S CO O₂ - Li-ion Non-Wireless
    https://s7d1.scene7.com/is/image/Honeywell65/QRAE3-Diffusion_front_clr-bkg
    M020-12112-161
    QR3PMPATXNO-WLSSLELCOO2NH3KIT
    https://s7d1.scene7.com/is/image/Honeywell65/QRAE3-Diffusion_front_clr-bkg
    M020-12112-161
    QR3PMPATXNO-WLSSLELCOO2NH3KIT
    https://s7d1.scene7.com/is/image/Honeywell65/QRAE3-Diffusion_front_clr-bkg