/content/sps/gb/en/search-results.html
    We’re currently experiencing a service disruption. Our team is actively working to restore functionality as quickly as possible. Thank you for your patience.

    calibration gases

    Calibration Gases 4 Gas

    Single-gas and multi-gas mixtures for monitor calibration

    Overview
    Ensure maximum accuracy with your gas monitors through effective and efficient calibration with our calibration gases. Stand-alone gas cylinders range in size from 11 liters to 103 liters, and convenient multi-gas mixtures enable calibration of multiple gases at once, including common mixtures such as carbon monoxide, hydrogen sulfide, and combustibles for LEL sensor calibration. Calibration gases can also be purchased as part of portable kits for calibration in the field. Choose between demand-flow and constant-flow regulators based on your needs.Features and Benefits:• 300+ gases and vapors available• 11 - 103 liter volumes• Single gas and multi-gas mixtures• Available as portable kits• Demand-flow and constant-flow regulatorsApplication:• Emergency Response• Environmental Cleanups/ Remediation• Hazmat Response• Venue Protection
    Specifications

    Features

    • Features & Benefits
      • 11 to 103 Liter Volumes
      • 300+ Gases and Vapors Available
      • Available as Portable Kits
      • Demand-Flow and Constant-Flow Regulators
      • Emergency Response
      • Environmental Cleanups/Remediation
      • Hazmat Response
      • Single Gas and Multi-Gas Mixtures
      • Venue Protection
    • Shelf Life
      • 24 Months

    Overview

    • Brand
      • Honeywell

    Others

    • Industry
      • Energy
      • Government & Public Sector
      • Manufacturing

    Features

    • Features & Benefits
      • 11 to 103 Liter Volumes
      • 300+ Gases and Vapors Available
      • Available as Portable Kits
      • Demand-Flow and Constant-Flow Regulators
      • Emergency Response
      • Environmental Cleanups/Remediation
      • Hazmat Response
      • Single Gas and Multi-Gas Mixtures
      • Venue Protection
    • Shelf Life
      • 24 Months

    Overview

    • Brand
      • Honeywell

    Others

    • Industry
      • Energy
      • Government & Public Sector
      • Manufacturing
    • Features & Benefits : 11 to 103 Liter Volumes|300+ Gases and Vapors Available|Available as Portable Kits|Demand-Flow and Constant-Flow Regulators|Emergency Response|Environmental Cleanups/Remediation|Hazmat Response|Single Gas and Multi-Gas Mixtures|Venue Protection
    • Brand : Honeywell
    • Shelf Life : 24 Months
    • Industry : Energy|Government & Public Sector|Manufacturing
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    4G18X07PE25H100-34
    25H2S-100CO-0.7 %Pentane-18 %O2in N2 34L
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-icon-parts-and-accessories-4-primaryimage
    4G18X07PE25H100-34
    25H2S-100CO-0.7 %Pentane-18 %O2in N2 34L
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-icon-parts-and-accessories-4-primaryimage
    4G18X07PE25H100-58
    Disposable Gas 4 Gas 100ppm-CO 25ppm-H₂S 18%-O₂ 0.7%-C3H8 in-N2,58l
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-icon-parts-and-accessories-4-primaryimage
    4G18X07PE25H100-58
    Disposable Gas 4 Gas 100ppm-CO 25ppm-H₂S 18%-O₂ 0.7%-C3H8 in-N2,58l
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-icon-parts-and-accessories-4-primaryimage
    4G18X07PE25H100110
    25H2S-100CO-0.7 %PENTANE-18 %O2IN N2
    https://s7d1.scene7.com/is/image/Honeywell65/Cal-Gas_clr-bkgd
    4G18X07PE25H100110
    25H2S-100CO-0.7 %PENTANE-18 %O2IN N2
    https://s7d1.scene7.com/is/image/Honeywell65/Cal-Gas_clr-bkgd
    4G18X11W25H100-34
    Disposable Gas 4 Gas 100ppm-CO 25ppm-H₂S 18%-O₂ 1.1%-C3H8 in-N2,34l
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-icon-parts-and-accessories-4-primaryimage
    4G18X11W25H100-34
    Disposable Gas 4 Gas 100ppm-CO 25ppm-H₂S 18%-O₂ 1.1%-C3H8 in-N2,34l
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-icon-parts-and-accessories-4-primaryimage
    4G18X11W25H100-58
    Disposable Gas 4 Gas 100ppm-CO 25ppm-H₂S 18%-O₂ 1.1%-C3H8 in-N2,58l
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-icon-parts-and-accessories-4-primaryimage
    4G18X11W25H100-58
    Disposable Gas 4 Gas 100ppm-CO 25ppm-H₂S 18%-O₂ 1.1%-C3H8 in-N2,58l
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-icon-parts-and-accessories-4-primaryimage
    4G18X125W25H100-34
    Disposable Gas 4 Gas 100ppm-CO 25ppm-H₂S 18%-O₂ in-N2,34l
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-icon-parts-and-accessories-4-primaryimage
    4G18X125W25H100-34
    Disposable Gas 4 Gas 100ppm-CO 25ppm-H₂S 18%-O₂ in-N2,34l
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-icon-parts-and-accessories-4-primaryimage
    4G18X125W25H100-58
    25Ppmh2S-100Ppmco-1.25%Ch4-18%O2Inn2 58L
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-icon-parts-and-accessories-4-primaryimage
    4G18X125W25H100-58
    25Ppmh2S-100Ppmco-1.25%Ch4-18%O2Inn2 58L
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-icon-parts-and-accessories-4-primaryimage
    4G18X125W25HMN2-58
    Disposable Gas 4 Gas 50ppm-CO 25ppm-H₂S 1.25%-CH₄ 18%-O₂ in-N2,58l
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-icon-parts-and-accessories-4-primaryimage
    4G18X125W25HMN2-58
    Disposable Gas 4 Gas 50ppm-CO 25ppm-H₂S 1.25%-CH₄ 18%-O₂ in-N2,58l
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-icon-parts-and-accessories-4-primaryimage
    4G18X162W25HMN2-34
    Disposable Gas 4 Gas 50ppm-CO 25ppm-H₂S 1.62%-CH₄ 18%-O₂ in-N2,34l
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-icon-parts-and-accessories-4-primaryimage
    4G18X162W25HMN2-34
    Disposable Gas 4 Gas 50ppm-CO 25ppm-H₂S 1.62%-CH₄ 18%-O₂ in-N2,34l
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-icon-parts-and-accessories-4-primaryimage
    4G18X162W25HMN2-58
    Disposable Gas 4 Gas 50ppm-CO 25ppm-H₂S 1.62%-CH₄ 18%-O₂ in-N2,58l
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-icon-parts-and-accessories-4-primaryimage
    4G18X162W25HMN2-58
    Disposable Gas 4 Gas 50ppm-CO 25ppm-H₂S 1.62%-CH₄ 18%-O₂ in-N2,58l
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-icon-parts-and-accessories-4-primaryimage