/content/sps/gb/en/search-results.html

    calibration gases

    Calibration Gas C1-C2

    Single-gas and multi-gas mixtures for monitor calibration

    Overview
    Ensure maximum accuracy with your gas monitors through effective and efficient calibration with our calibration gases. Stand-alone gas cylinders range in size from 11 liters to 103 liters, and convenient multi-gas mixtures enable calibration of multiple gases at once, including common mixtures such as carbon monoxide, hydrogen sulfide, and combustibles for LEL sensor calibration. Calibration gases can also be purchased as part of portable kits for calibration in the field. Choose between demand-flow and constant-flow regulators based on your needs.Features and Benefits:• 300+ gases and vapors available• 11 - 103 liter volumes• Single gas and multi-gas mixtures• Available as portable kits• Demand-flow and constant-flow regulatorsApplication:• Emergency Response• Environmental Cleanups/ Remediation• Hazmat Response• Venue Protection
    Specifications

    Features

    • Features & Benefits
      • 11 to 103 Liter Volumes
      • 300+ Gases and Vapors Available
      • Available as Portable Kits
      • Demand-Flow and Constant-Flow Regulators
      • Emergency Response
      • Environmental Cleanups/Remediation
      • Hazmat Response
      • Single Gas and Multi-Gas Mixtures
      • Venue Protection

    Overview

    • Brand
      • Honeywell

    Others

    • Industry
      • Energy
      • Government & Public Sector
      • Manufacturing

    Features

    • Features & Benefits
      • 11 to 103 Liter Volumes
      • 300+ Gases and Vapors Available
      • Available as Portable Kits
      • Demand-Flow and Constant-Flow Regulators
      • Emergency Response
      • Environmental Cleanups/Remediation
      • Hazmat Response
      • Single Gas and Multi-Gas Mixtures
      • Venue Protection

    Overview

    • Brand
      • Honeywell

    Others

    • Industry
      • Energy
      • Government & Public Sector
      • Manufacturing
    • Features & Benefits : 11 to 103 Liter Volumes|300+ Gases and Vapors Available|Available as Portable Kits|Demand-Flow and Constant-Flow Regulators|Emergency Response|Environmental Cleanups/Remediation|Hazmat Response|Single Gas and Multi-Gas Mixtures|Venue Protection
    • Brand : Honeywell
    • Industry : Energy|Government & Public Sector|Manufacturing
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    GASC2H4-115-AIR-58
    Disposable Gas 1 Gas 1.15%-C2H4 in-air,58l
    https://s7d1.scene7.com/is/image/Honeywell65/Cal-Gas_clr-bkgd
    GASC2H4-115-AIR-58
    Disposable Gas 1 Gas 1.15%-C2H4 in-air,58l
    https://s7d1.scene7.com/is/image/Honeywell65/Cal-Gas_clr-bkgd
    GASC2H4-135-AIR-34
    Disposable Gas 1 Gas 1.35%-C2H4 in-air,34l
    https://s7d1.scene7.com/is/image/Honeywell65/Cal-Gas_clr-bkgd
    GASC2H4-135-AIR-34
    Disposable Gas 1 Gas 1.35%-C2H4 in-air,34l
    https://s7d1.scene7.com/is/image/Honeywell65/Cal-Gas_clr-bkgd
    GASC2H4-135-AIR-58
    Disposable Gas 1 Gas 1.35%-C₂H₄ in-air,58l
    https://s7d1.scene7.com/is/image/Honeywell65/Cal-Gas_clr-bkgd
    GASC2H4-135-AIR-58
    Disposable Gas 1 Gas 1.35%-C₂H₄ in-air,58l
    https://s7d1.scene7.com/is/image/Honeywell65/Cal-Gas_clr-bkgd
    GASC2H4-25-N2110
    Disposable Gas 1 Gas 25%LEL-C2H4 in-N2,110l
    https://s7d1.scene7.com/is/image/Honeywell65/Cal-Gas_clr-bkgd
    GASC2H4-25-N2110
    Disposable Gas 1 Gas 25%LEL-C2H4 in-N2,110l
    https://s7d1.scene7.com/is/image/Honeywell65/Cal-Gas_clr-bkgd
    GASCH4-05-AIR-34
    Disposable Gas 1 Gas 0.5%-CH₄ in-air,34l
    https://s7d1.scene7.com/is/image/Honeywell65/Cal-Gas_clr-bkgd
    GASCH4-05-AIR-34
    Disposable Gas 1 Gas 0.5%-CH₄ in-air,34l
    https://s7d1.scene7.com/is/image/Honeywell65/Cal-Gas_clr-bkgd
    GASCH4-05-AIR110
    Disposable Gas 1 Gas 0.5%-CH₄ in-air,110l
    https://s7d1.scene7.com/is/image/Honeywell65/Cal-Gas_clr-bkgd
    GASCH4-05-AIR110
    Disposable Gas 1 Gas 0.5%-CH₄ in-air,110l
    https://s7d1.scene7.com/is/image/Honeywell65/Cal-Gas_clr-bkgd
    GASCH4-1-AIR-34
    Disposable Gas 1 Gas 1%-CH₄ in-air,34l
    https://s7d1.scene7.com/is/image/Honeywell65/Cal-Gas_clr-bkgd
    GASCH4-1-AIR-34
    Disposable Gas 1 Gas 1%-CH₄ in-air,34l
    https://s7d1.scene7.com/is/image/Honeywell65/Cal-Gas_clr-bkgd
    GASCH4-11-AIR110
    Disposable Gas 1 Gas 1.1%-CH₄ in-air,110l
    https://s7d1.scene7.com/is/image/Honeywell65/Cal-Gas_clr-bkgd
    GASCH4-11-AIR110
    Disposable Gas 1 Gas 1.1%-CH₄ in-air,110l
    https://s7d1.scene7.com/is/image/Honeywell65/Cal-Gas_clr-bkgd
    GASCH4-20-N2-58
    20% METHANE IN NITROGEN 58L
    https://s7d1.scene7.com/is/image/Honeywell65/Cal-Gas_clr-bkgd
    GASCH4-20-N2-58
    20% METHANE IN NITROGEN 58L
    https://s7d1.scene7.com/is/image/Honeywell65/Cal-Gas_clr-bkgd
    GASCH4-22-AIR-34
    Disposable Gas 1 Gas 2.2%-CH₄ in-air,34l
    https://s7d1.scene7.com/is/image/Honeywell65/Cal-Gas_clr-bkgd
    GASCH4-22-AIR-34
    Disposable Gas 1 Gas 2.2%-CH₄ in-air,34l
    https://s7d1.scene7.com/is/image/Honeywell65/Cal-Gas_clr-bkgd