/content/sps/ca/en/search-results.html

    pressure transducers

    Model 437

    Wing union pressure transducers. Wide aperture. 0 psi to 20,000 psi. ±0.2 % full-scale accuracy. Protective cage option.

    Overview

    Honeywell Models 435/437 Wing Union/Hammer Union Pressure Sensors are rugged devices designed for use with Weco® 1502 fittings for both offshore and land-based oil and gas applications. Available in two accuracy levels (±0.1 %FSS BFSL or ±0.2 %FSS BFSL), Models 435/437 are typically used in demanding applications such as well stimulation and circulation systems. The higher accuracy option (available on Model 435 only) at ±0.1 % full scale provides more confidence in the actual measured pressure value, particularly for smaller changes in pressure, allowing drilling operation adjustments as needed.

    Models 435/437 are constructed as an all-welded, stainless steel assembly with the sensor diaphragm and wing union fitting machined as one part. This helps provide hermetic integrity, which reduces the chance of media leakage vs. multi-piece parts, and increases reliability. The isolated pressure sensing diaphragm minimizes zero-shift during hammer up and eliminates long-term signal drift in the field. The Weco 1502 (50,8 mm [2 in]) Wing Union-compatible fittings are machined of Inconel® X-750, which provides additional durability with highly abrasive and corrosive media, while the Honeywell proprietary stainless steel electrical connection provides enhanced secondary pressure containment.

    Value to Customers
    • Durable: Weco® Wing Union-compatible fittings are machined of Inconel® X-750, or optional NACE-compliant Inconel® 718, allowing for use with abrasive and corrosive media. Protective cage option provides electrical connection protection.
    • Reliable: All-welded, stainless steel assembly, shock/vibration ratings, and isolated pressure sensing diaphragm increase reliability.
    • Accurate: High accuracy option provides confidence in the actual measured pressure value, particularly for smaller changes in pressure, allowing drilling operation adjustments as needed.
    • Availability and service: Global manufacturing and support allow Honeywell to quickly provide customized products, helping customers meet project timelines.
    Differentiators
    • High or standard accuracy allow ability to obtain tighter system requirements and lower error bands than comparable competitive models
    • Shunt calibration option enhances configurability and flexibility: 1-wire shunt calibration is achievable with a single barrier application, helping to minimize installation costs
    • IEC Ex approval allows for use in hazardous areas, in Asia-Pacific and EMEA, and by the U.S. Coast Guard
    • Protective cage option
    • Welded construction
    Specifications

    Others

    • Industry
      • Energy

    Others

    • Industry
      • Energy
    • Industry : Energy
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    Pressure Accessories Datasheet
    application/pdf 379.5 KB
    8/13/2025
    379.5 KB
    Datasheet: Models 434, 435 & 437 Wing Union Pressure Sensors
    application/pdf 639.86 KB
    8/14/2025
    639.86 KB
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    Test & Measurement Pressure Transducer Range Guide
    application/pdf 1.03 MB
    8/21/2025
    1.03 MB
    Installation Instructions
    Name
    Description
    File Size
    Date
    Size
    Installation Instructions: Models 434, 435 & 437 Wing Union Pressure Sensors
    application/pdf 1.07 MB
    8/13/2025
    1.07 MB
    Brochure
    Name
    Description
    File Size
    Date
    Size
    Test and Measurement Solutions For Oil and Gas - Flyer
    application/pdf 2.55 MB
    12/4/2025
    2.55 MB
    T&M Overview Brochure
    application/pdf 429.97 KB
    8/14/2025
    429.97 KB
    Oil and Gas Brochure
    application/pdf 2.46 MB
    8/14/2025
    2.46 MB
    Application Note
    Name
    Description
    File Size
    Date
    Size
    Measurement While Drilling (MWD) for Oil Rigs
    application/pdf 797.76 KB
    8/13/2025
    797.76 KB
    Aerospace Test and Measurement Capabilities
    application/pdf 1.94 MB
    8/13/2025
    1.94 MB
    Wing Union / Hammer Union Pressure Sensors Application Note
    application/pdf 3.5 MB
    11/7/2025
    3.5 MB
    Exploded view diagram of Honeywell sensors and switches in oil rig applications
    application/pdf 6.36 MB
    8/20/2025
    6.36 MB
    Pressure Sensors for Oil and Gas
    application/pdf 5.12 MB
    8/14/2025
    5.12 MB
    eBook
    Name
    Description
    File Size
    Date
    Size
    eBook About Redefining Road Rail & Rugged Applications
    application/pdf 28.69 MB
    8/21/2025
    28.69 MB
    Others
    Name
    Description
    File Size
    Date
    Size
    Model 437 Front View - Cage
    image/jpeg 176.89 KB
    7/17/2021
    176.89 KB
    Model 437 Front View - Handle
    image/jpeg 139.41 KB
    7/17/2021
    139.41 KB
    437 lowres photo
    image/jpeg 11.92 KB
    7/17/2021
    11.92 KB
    437 highres photo
    image/jpeg 164.87 KB
    7/17/2021
    164.87 KB
    Name
    Description
    File Size
    Date
    Size
    Pressure Accessories Datasheet
    application/pdf 379.5 KB
    8/13/2025
    379.5 KB
    Test and Measurement Solutions For Oil and Gas - Flyer
    application/pdf 2.55 MB
    12/4/2025
    2.55 MB
    Installation Instructions: Models 434, 435 & 437 Wing Union Pressure Sensors
    application/pdf 1.07 MB
    8/13/2025
    1.07 MB
    Measurement While Drilling (MWD) for Oil Rigs
    application/pdf 797.76 KB
    8/13/2025
    797.76 KB
    Test & Measurement Pressure Transducer Range Guide
    application/pdf 1.03 MB
    8/21/2025
    1.03 MB
    Aerospace Test and Measurement Capabilities
    application/pdf 1.94 MB
    8/13/2025
    1.94 MB
    T&M Overview Brochure
    application/pdf 429.97 KB
    8/14/2025
    429.97 KB
    Wing Union / Hammer Union Pressure Sensors Application Note
    application/pdf 3.5 MB
    11/7/2025
    3.5 MB
    Oil and Gas Brochure
    application/pdf 2.46 MB
    8/14/2025
    2.46 MB
    eBook About Redefining Road Rail & Rugged Applications
    application/pdf 28.69 MB
    8/21/2025
    28.69 MB
    Exploded view diagram of Honeywell sensors and switches in oil rig applications
    application/pdf 6.36 MB
    8/20/2025
    6.36 MB
    Model 437 Front View - Cage
    image/jpeg 176.89 KB
    7/17/2021
    176.89 KB
    Pressure Sensors for Oil and Gas
    application/pdf 5.12 MB
    8/14/2025
    5.12 MB
    Datasheet: Models 434, 435 & 437 Wing Union Pressure Sensors
    application/pdf 639.86 KB
    8/14/2025
    639.86 KB
    Model 437 Front View - Handle
    image/jpeg 139.41 KB
    7/17/2021
    139.41 KB
    437 lowres photo
    image/jpeg 11.92 KB
    7/17/2021
    11.92 KB
    437 highres photo
    image/jpeg 164.87 KB
    7/17/2021
    164.87 KB
    Name
    Description
    File Size
    Date
    Size
    Pressure Accessories Datasheet
    379.5 KB
    8/13/2025
    Datasheet: Models 434, 435 & 437 Wing Union Pressure Sensors
    639.86 KB
    8/14/2025
    Test & Measurement Pressure Transducer Range Guide
    1.03 MB
    8/21/2025
    Installation Instructions: Models 434, 435 & 437 Wing Union Pressure Sensors
    1.07 MB
    8/13/2025
    Test and Measurement Solutions For Oil and Gas - Flyer
    2.55 MB
    12/4/2025
    T&M Overview Brochure
    429.97 KB
    8/14/2025
    Oil and Gas Brochure
    2.46 MB
    8/14/2025
    Measurement While Drilling (MWD) for Oil Rigs
    797.76 KB
    8/13/2025
    Aerospace Test and Measurement Capabilities
    1.94 MB
    8/13/2025
    Wing Union / Hammer Union Pressure Sensors Application Note
    3.5 MB
    11/7/2025
    Exploded view diagram of Honeywell sensors and switches in oil rig applications
    6.36 MB
    8/20/2025
    Pressure Sensors for Oil and Gas
    5.12 MB
    8/14/2025
    eBook About Redefining Road Rail & Rugged Applications
    28.69 MB
    8/21/2025
    Model 437 Front View - Cage
    176.89 KB
    7/17/2021
    Model 437 Front View - Handle
    139.41 KB
    7/17/2021
    437 lowres photo
    11.92 KB
    7/17/2021
    437 highres photo
    164.87 KB
    7/17/2021

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    060-P189-01
    BP437DR,6,1AC,2AK,3J,6A,7AH,10J:MODEL
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-437-cage-437-handle-1796-ciid-161452
    060-P189-01
    BP437DR,6,1AC,2AK,3J,6A,7AH,10J:MODEL
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-437-cage-437-handle-1796-ciid-161452
    060-P189-02-01
    BP437DV,6,1AC,2AK,3J,6A,7AH,9A,10J:
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-437-cage-437-handle-1796-ciid-161452
    060-P189-02-01
    BP437DV,6,1AC,2AK,3J,6A,7AH,9A,10J:
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-437-cage-437-handle-1796-ciid-161452
    060-P189-03
    BP437EJ,6,1AC,2AK,3J,6A,7AH,10J:MODEL
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-437-cage-437-handle-1796-ciid-161452
    060-P189-03
    BP437EJ,6,1AC,2AK,3J,6A,7AH,10J:MODEL
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-437-cage-437-handle-1796-ciid-161452
    060-P189-03-01
    BP437EJ,6,1AC,2AK,3J,6A,7AH,9A,10J:
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-437-cage-437-handle-1796-ciid-161452
    060-P189-03-01
    BP437EJ,6,1AC,2AK,3J,6A,7AH,9A,10J:
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-437-cage-437-handle-1796-ciid-161452
    060-P189-04
    BP437DS,6,1AC,2AK,3J,6A,7AH,10J:MODEL
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-437-cage-437-handle-1796-ciid-161452
    060-P189-04
    BP437DS,6,1AC,2AK,3J,6A,7AH,10J:MODEL
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-437-cage-437-handle-1796-ciid-161452
    060-P459-05
    BP437NG,6,1AC,2AK,3D,6Z,7AD,10J:MODEL
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-437-cage-437-handle-1796-ciid-161452
    060-P459-05
    BP437NG,6,1AC,2AK,3D,6Z,7AD,10J:MODEL
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-437-cage-437-handle-1796-ciid-161452
    060-P471-04
    BP437EJ,6,1AC,2AK,3J,6A,7AH,10J,45E:
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-437-cage-437-handle-1796-ciid-161452
    060-P471-04
    BP437EJ,6,1AC,2AK,3J,6A,7AH,10J,45E:
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-437-cage-437-handle-1796-ciid-161452
    060-P472-04
    BP437EJ,6,1AC,2AK,3D,6Z,7AD,10J,45E:
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-437-cage-437-handle-1796-ciid-161452
    060-P472-04
    BP437EJ,6,1AC,2AK,3D,6Z,7AD,10J,45E:
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-437-cage-437-handle-1796-ciid-161452
    060-P490-01
    BP437DV,6,1AC,2AK,6A,7AQ,10J:MODEL 437,
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-437-cage-437-handle-1796-ciid-161452
    060-P490-01
    BP437DV,6,1AC,2AK,6A,7AQ,10J:MODEL 437,
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-437-cage-437-handle-1796-ciid-161452
    060-P609-01
    BP437EJ,6,1AC,2AK,6A,7AF,10J:MODEL 437,
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-437-cage-437-handle-1796-ciid-161452
    060-P609-01
    BP437EJ,6,1AC,2AK,6A,7AF,10J:MODEL 437,
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-437-cage-437-handle-1796-ciid-161452