/content/sps/ca/en/search-results.html

    lvdts

    Model VL7A

    ac-ac long stroke displacement transducers. Captive guided spring return armature. ±0.5 in to ±3.0 in ranges. ±0.25% F.S. non-linearity.

    Overview

    Model VL7A AC-AC Long Stroke Displacement Transducer with captive guided spring return armature, ranges from ± 0.5 to ± 3.0 in and an accuracy of ± 0.25% of full scale. Outputs ranging from 2.4 V RMS @ 3 V RMS to 4.8 V RMS @ 3 V RMS depending on the stroke length. Supply that can operate from either a 5 vdc calibrated power supply or a 1 V to 7 V RMS acceptable power supply. Unit can operate from a temperature of -58°F to +257°F and is constructed with a stainless steel body and has multi-conductor shielded cable.

    Features
    • 0.25 % non-linearity
    • Stainless steel construction
    • 12,7 mm to 76,2 mm [0.5 in to 3.0 in] range
    • Enhanced immunity to electrical noise
    • Infinite resolution
    • -58 °F to 257 °F operating range (standard)
    • Spring return armature
    • Not RoHS compliant
    Specifications

    Others

    • Industry
      • Healthcare
      • Life Sciences
      • Manufacturing

    Others

    • Industry
      • Healthcare
      • Life Sciences
      • Manufacturing
    • Industry : Healthcare|Life Sciences|Manufacturing
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    LVDT Accessories Datasheet
    application/pdf 272.85 KB
    8/13/2025
    272.85 KB
    Test & Measurement Model VL7A AC-AC Long-Stroke LVDT Datasheet
    application/pdf 261.24 KB
    8/13/2025
    261.24 KB
    Brochure
    Name
    Description
    File Size
    Date
    Size
    T&M Overview Brochure
    application/pdf 429.97 KB
    8/14/2025
    429.97 KB
    eBook
    Name
    Description
    File Size
    Date
    Size
    Duty to excel with mission-critical solutions
    application/pdf 15.17 MB
    8/21/2025
    15.17 MB
    Others
    Name
    Description
    File Size
    Date
    Size
    Model VL7A highres photo
    image/png 29.25 KB
    7/17/2021
    29.25 KB
    Model VL7A lowres photo
    image/png 29.25 KB
    7/17/2021
    29.25 KB
    Name
    Description
    File Size
    Date
    Size
    Duty to excel with mission-critical solutions
    application/pdf 15.17 MB
    8/21/2025
    15.17 MB
    Model VL7A highres photo
    image/png 29.25 KB
    7/17/2021
    29.25 KB
    LVDT Accessories Datasheet
    application/pdf 272.85 KB
    8/13/2025
    272.85 KB
    T&M Overview Brochure
    application/pdf 429.97 KB
    8/14/2025
    429.97 KB
    Model VL7A lowres photo
    image/png 29.25 KB
    7/17/2021
    29.25 KB
    Test & Measurement Model VL7A AC-AC Long-Stroke LVDT Datasheet
    application/pdf 261.24 KB
    8/13/2025
    261.24 KB
    Name
    Description
    File Size
    Date
    Size
    LVDT Accessories Datasheet
    272.85 KB
    8/13/2025
    Test & Measurement Model VL7A AC-AC Long-Stroke LVDT Datasheet
    261.24 KB
    8/13/2025
    T&M Overview Brochure
    429.97 KB
    8/14/2025
    Duty to excel with mission-critical solutions
    15.17 MB
    8/21/2025
    Model VL7A highres photo
    29.25 KB
    7/17/2021
    Model VL7A lowres photo
    29.25 KB
    7/17/2021

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    060-3618-01
    BY122HP:MODEL VL7A, +- 0.5 IN
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-vl7a-acac-lvdt-displacement-400x400-ciid-161775
    060-3618-01
    BY122HP:MODEL VL7A, +- 0.5 IN
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-vl7a-acac-lvdt-displacement-400x400-ciid-161775
    060-3618-01-11
    BY122HP,L10:MODEL VL7A, +- 0.5 IN
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-vl7a-acac-lvdt-displacement-400x400-ciid-161775
    060-3618-01-11
    BY122HP,L10:MODEL VL7A, +- 0.5 IN
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-vl7a-acac-lvdt-displacement-400x400-ciid-161775
    060-3618-02
    Model VL7A Displacement Transducer, acac long stroke LVDT,mm [±1.0 in] range, ball-ended probe, captive guided spring return
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-vl7a-acac-lvdt-displacement-400x400-ciid-161775
    060-3618-02
    Model VL7A Displacement Transducer, acac long stroke LVDT,mm [±1.0 in] range, ball-ended probe, captive guided spring return
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-vl7a-acac-lvdt-displacement-400x400-ciid-161775
    060-3618-03
    BY122HR:MODEL VL7A, +- 2 IN
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-vl7a-acac-lvdt-displacement-400x400-ciid-161775
    060-3618-03
    BY122HR:MODEL VL7A, +- 2 IN
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-vl7a-acac-lvdt-displacement-400x400-ciid-161775
    060-3618-04
    BY122HS:MODEL VL7A, +- 3 IN
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-vl7a-acac-lvdt-displacement-400x400-ciid-161775
    060-3618-04
    BY122HS:MODEL VL7A, +- 3 IN
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-vl7a-acac-lvdt-displacement-400x400-ciid-161775