/content/sps/ca/en/search-results.html

    load cells

    Model U2W

    Bridge Based Sensor In-Line Amplifier

    Overview

    The Model U2W amplifier supplies a highly regulated bridge excitation voltage for the transducer and converts the millivolt signal of the transducer to a 4 mA to 20 mA two-wire current output signal.

    Features

    • Strain gage sensor amplifier
    • 8 Vdc to 32 Vdc supply voltage
    • NEMA 4 or IP66 housing
    • Constant voltage mode: 5 Vdc @ 2 mA max. (3K to 10K Ohm)
    • Constant current mode: 0.5 mA with 3 V compliance (2K to 6K Ohm)
    • Lightning protection
    • 4-20 mA two-wire analog output
    • Increases signal-to-noise ratio in noisy environments
    • Effects of voltage drops in excitation sources are eliminated
    • Signals may be sent to the data systems from low impedence sources
    Specifications
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    060-6850-06
    BE128EL,44A,51J:MODEL U2W
    060-6850-06
    BE128EL,44A,51J:MODEL U2W