/content/sps/ca/en/search-results.html

    load cells

    Model 41 Load cell

    Tension/compression precision low profile load cells. 5 lb to 500,000 lb. Full-scale accuracies as low as ±0.13%. Intrinsically safe option avail

    Overview

    Honeywell all-welded, stainless steel, low profile, pancake load cells feature either bonded foil or foil strain gauge technology measuring loads from 5 lb up to 500,000 lb with accuracies from 0.10 % up to 0.04 %. Choose from compression only or tension/compression models to fit your particular application.

    Fatigue-rated models are available that are designed for applications, such as materials or product fatigue testing, which involve an extremely large number of cycles or occasional overload conditions. Select models are also available as intrinsically safe options for use in hazardous locations. Need special modifications or a custom design? Call us to discuss your requirements.

    Features
    • 0.1 % accuracy
    • 5 lb to 500000 lb
    • mV/V output (standard): 4 mA to 20 mA and 0 Vdc to 5 Vdc (optional) outputs
    • Double diaphragm design
    • Intrinsically safe available (2N option only)
    • CE approved
    Specifications

    Others

    • Industry
      • Energy
      • Life Sciences
      • Manufacturing

    Others

    • Industry
      • Energy
      • Life Sciences
      • Manufacturing
    • Industry : Energy|Life Sciences|Manufacturing
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    Test & Measurement Load Accessories Datasheet
    application/pdf 527.22 KB
    8/14/2025
    527.22 KB
    Model 41 Precision Load Cell Datasheet
    application/pdf 519.4 KB
    8/13/2025
    519.4 KB
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    Load Cell Range Guide
    application/pdf 1.25 MB
    8/21/2025
    1.25 MB
    Brochure
    Name
    Description
    File Size
    Date
    Size
    Switches and Sensors Solutions for Industrial Applications Brochure
    application/pdf 2.49 MB
    2/13/2026
    2.49 MB
    Test and Measurement Solutions For Oil and Gas - Flyer
    application/pdf 2.55 MB
    12/4/2025
    2.55 MB
    Oil and Gas Brochure
    application/pdf 2.46 MB
    8/14/2025
    2.46 MB
    Technical Note
    Name
    Description
    File Size
    Date
    Size
    Model 41 Outline Drawing 20000 lb to 50000 lb
    application/pdf 78.68 KB
    7/17/2021
    78.68 KB
    Model 41 Outline Drawing 7500 lb to 15000 lb
    application/pdf 85.88 KB
    8/13/2025
    85.88 KB
    Model 41 Outline Drawing 2000 lb to 5000 lb
    application/pdf 142.74 KB
    7/17/2021
    142.74 KB
    Model 41 Outline Drawing 50 lb to 1250 lb
    application/pdf 41.39 KB
    7/17/2021
    41.39 KB
    Model 41 External Wiring Diagram
    application/pdf 19.89 KB
    8/13/2025
    19.89 KB
    Application Note
    Name
    Description
    File Size
    Date
    Size
    Sensors and Switches in Commercial Traction Elevators
    application/pdf 2.86 MB
    8/13/2025
    2.86 MB
    Aerospace Test and Measurement Capabilities
    application/pdf 1.94 MB
    8/13/2025
    1.94 MB
    Exploded view diagram of Honeywell sensors and switches in oil rig applications
    application/pdf 6.36 MB
    8/20/2025
    6.36 MB
    eBook
    Name
    Description
    File Size
    Date
    Size
    Space Solutions With Down-to-Earth Applications
    application/pdf 15.2 MB
    8/13/2025
    15.2 MB
    eBook About Redefining Road Rail & Rugged Applications
    application/pdf 28.69 MB
    8/21/2025
    28.69 MB
    Others
    Name
    Description
    File Size
    Date
    Size
    Model 41 Top View
    image/png 154.89 KB
    7/17/2021
    154.89 KB
    Model 41 Bottom View
    image/png 158.2 KB
    7/17/2021
    158.2 KB
    Model 41 Front View
    image/png 91.56 KB
    7/17/2021
    91.56 KB
    Model 41 Top Angle View
    image/png 148.73 KB
    7/17/2021
    148.73 KB
    Name
    Description
    File Size
    Date
    Size
    Switches and Sensors Solutions for Industrial Applications Brochure
    application/pdf 2.49 MB
    2/13/2026
    2.49 MB
    Sensors and Switches in Commercial Traction Elevators
    application/pdf 2.86 MB
    8/13/2025
    2.86 MB
    Model 41 Top View
    image/png 154.89 KB
    7/17/2021
    154.89 KB
    Test & Measurement Load Accessories Datasheet
    application/pdf 527.22 KB
    8/14/2025
    527.22 KB
    Model 41 Bottom View
    image/png 158.2 KB
    7/17/2021
    158.2 KB
    Model 41 Precision Load Cell Datasheet
    application/pdf 519.4 KB
    8/13/2025
    519.4 KB
    Test and Measurement Solutions For Oil and Gas - Flyer
    application/pdf 2.55 MB
    12/4/2025
    2.55 MB
    Model 41 Front View
    image/png 91.56 KB
    7/17/2021
    91.56 KB
    Space Solutions With Down-to-Earth Applications
    application/pdf 15.2 MB
    8/13/2025
    15.2 MB
    Aerospace Test and Measurement Capabilities
    application/pdf 1.94 MB
    8/13/2025
    1.94 MB
    eBook About Redefining Road Rail & Rugged Applications
    application/pdf 28.69 MB
    8/21/2025
    28.69 MB
    Model 41 Outline Drawing 20000 lb to 50000 lb
    application/pdf 78.68 KB
    7/17/2021
    78.68 KB
    Exploded view diagram of Honeywell sensors and switches in oil rig applications
    application/pdf 6.36 MB
    8/20/2025
    6.36 MB
    Model 41 Outline Drawing 7500 lb to 15000 lb
    application/pdf 85.88 KB
    8/13/2025
    85.88 KB
    Load Cell Range Guide
    application/pdf 1.25 MB
    8/21/2025
    1.25 MB
    Model 41 Outline Drawing 2000 lb to 5000 lb
    application/pdf 142.74 KB
    7/17/2021
    142.74 KB
    Model 41 Top Angle View
    image/png 148.73 KB
    7/17/2021
    148.73 KB
    Model 41 Outline Drawing 50 lb to 1250 lb
    application/pdf 41.39 KB
    7/17/2021
    41.39 KB
    Model 41 External Wiring Diagram
    application/pdf 19.89 KB
    8/13/2025
    19.89 KB
    Oil and Gas Brochure
    application/pdf 2.46 MB
    8/14/2025
    2.46 MB
    Name
    Description
    File Size
    Date
    Size
    Test & Measurement Load Accessories Datasheet
    527.22 KB
    8/14/2025
    Model 41 Precision Load Cell Datasheet
    519.4 KB
    8/13/2025
    Load Cell Range Guide
    1.25 MB
    8/21/2025
    Switches and Sensors Solutions for Industrial Applications Brochure
    2.49 MB
    2/13/2026
    Test and Measurement Solutions For Oil and Gas - Flyer
    2.55 MB
    12/4/2025
    Oil and Gas Brochure
    2.46 MB
    8/14/2025
    Model 41 Outline Drawing 20000 lb to 50000 lb
    78.68 KB
    7/17/2021
    Model 41 Outline Drawing 7500 lb to 15000 lb
    85.88 KB
    8/13/2025
    Model 41 Outline Drawing 2000 lb to 5000 lb
    142.74 KB
    7/17/2021
    Model 41 Outline Drawing 50 lb to 1250 lb
    41.39 KB
    7/17/2021
    Model 41 External Wiring Diagram
    19.89 KB
    8/13/2025
    Sensors and Switches in Commercial Traction Elevators
    2.86 MB
    8/13/2025
    Aerospace Test and Measurement Capabilities
    1.94 MB
    8/13/2025
    Exploded view diagram of Honeywell sensors and switches in oil rig applications
    6.36 MB
    8/20/2025
    Space Solutions With Down-to-Earth Applications
    15.2 MB
    8/13/2025
    eBook About Redefining Road Rail & Rugged Applications
    28.69 MB
    8/21/2025
    Model 41 Top View
    154.89 KB
    7/17/2021
    Model 41 Bottom View
    158.2 KB
    7/17/2021
    Model 41 Front View
    91.56 KB
    7/17/2021
    Model 41 Top Angle View
    148.73 KB
    7/17/2021

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    060-0571-01
    AL111BR,1A,2U,6A,15A:MODEL 41, 100 LBS
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-41-load-400x400-top-angle-ciid-162058
    060-0571-01
    AL111BR,1A,2U,6A,15A:MODEL 41, 100 LBS
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-41-load-400x400-top-angle-ciid-162058
    060-0571-01-01
    AL111BR,1A,2U,6A,15A,30A:MODEL 41, 100
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-41-load-400x400-top-angle-ciid-162058
    060-0571-01-01
    AL111BR,1A,2U,6A,15A,30A:MODEL 41, 100
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-41-load-400x400-top-angle-ciid-162058
    060-0571-01-02
    AL111BR,1A,2U,6A,15A,30B:MODEL 41, 99
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-41-load-400x400-top-angle-ciid-162058
    060-0571-01-02
    AL111BR,1A,2U,6A,15A,30B:MODEL 41, 99
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-41-load-400x400-top-angle-ciid-162058
    060-0571-01-05
    AL111BR,1A,2U,6A,9A,15A,30B:MODEL 41,
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-41-load-400x400-top-angle-ciid-162058
    060-0571-01-05
    AL111BR,1A,2U,6A,9A,15A,30B:MODEL 41,
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-41-load-400x400-top-angle-ciid-162058
    060-0571-02
    AL111CN,1A,2U,6A,15A:MODEL 41, 250 LBS
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-41-load-400x400-top-angle-ciid-162058
    060-0571-02
    AL111CN,1A,2U,6A,15A:MODEL 41, 250 LBS
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-41-load-400x400-top-angle-ciid-162058
    060-0571-02-01
    AL111CN,1A,2U,6A,15A,30B:MODEL 41, 249
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-41-load-400x400-top-angle-ciid-162058
    060-0571-02-01
    AL111CN,1A,2U,6A,15A,30B:MODEL 41, 249
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-41-load-400x400-top-angle-ciid-162058
    060-0571-02-02
    AL111CN,1I,2U,6A,15A:MODEL 41, 250 LBS
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-41-load-400x400-top-angle-ciid-162058
    060-0571-02-02
    AL111CN,1I,2U,6A,15A:MODEL 41, 250 LBS
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-41-load-400x400-top-angle-ciid-162058
    060-0571-04
    Model 41 Load Cell:, 50 lb, 15°C to 70°C [60°F to 160°F] temperature compensation, non-amplified (mVV), Bendix PTIH-10-6P electrical connector, horizontal electrical exit orientation
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-41-load-400x400-top-angle-ciid-162058
    060-0571-04
    Model 41 Load Cell:, 50 lb, 15°C to 70°C [60°F to 160°F] temperature compensation, non-amplified (mVV), Bendix PTIH-10-6P electrical connector, horizontal electrical exit orientation
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-41-load-400x400-top-angle-ciid-162058
    060-0571-04-01
    AL111BN,1A,2U,6A,15A,30B:MODEL 41, 49
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-41-load-400x400-top-angle-ciid-162058
    060-0571-04-01
    AL111BN,1A,2U,6A,15A,30B:MODEL 41, 49
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-41-load-400x400-top-angle-ciid-162058
    060-0571-04-09
    AL111BN,1A,2U,6A,15A,30C:MODEL 41, 49
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-41-load-400x400-top-angle-ciid-162058
    060-0571-04-09
    AL111BN,1A,2U,6A,15A,30C:MODEL 41, 49
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-41-load-400x400-top-angle-ciid-162058