/content/sps/ca/en/search-results.html

    load cells

    Model 125

    S-type/z-beam load cells. Capacities of 100 kg to 500 kg. ±0.02% full-scale accuracy.

    Overview

    The Model 125 load cell combines both a compact and high precision form to offer a superior tension and compression force transducer. The one-piece, S-shaped design achieves a maximum non-linearity of 0.03 % full scale for load ranges from 100 kg to 500 kg.

    Features
    • 100 kg to 500 kg range
    • ±0.02 % accuracy
    • One-piece, nickel-plated alloy steel construction
    • Mating connector and 5 m cable included
    • Cost efficient
    Specifications

    Others

    • Industry
      • Logistics & Warehouses
      • Manufacturing
      • Utilities

    Others

    • Industry
      • Logistics & Warehouses
      • Manufacturing
      • Utilities
    • Industry : Logistics & Warehouses|Manufacturing|Utilities
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    Model 125 Load Cell Datasheet
    application/pdf 343.9 KB
    8/13/2025
    343.9 KB
    Test & Measurement Load Accessories Datasheet
    application/pdf 527.22 KB
    8/14/2025
    527.22 KB
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    Load Cell Range Guide
    application/pdf 1.25 MB
    8/21/2025
    1.25 MB
    Name
    Description
    File Size
    Date
    Size
    Model 125 Load Cell Datasheet
    application/pdf 343.9 KB
    8/13/2025
    343.9 KB
    Load Cell Range Guide
    application/pdf 1.25 MB
    8/21/2025
    1.25 MB
    Test & Measurement Load Accessories Datasheet
    application/pdf 527.22 KB
    8/14/2025
    527.22 KB
    Name
    Description
    File Size
    Date
    Size
    Model 125 Load Cell Datasheet
    343.9 KB
    8/13/2025
    Test & Measurement Load Accessories Datasheet
    527.22 KB
    8/14/2025
    Load Cell Range Guide
    1.25 MB
    8/21/2025

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    060-K627-01
    Model 125 Load Cell:, 100 Kg, -20°C to 55°C [-5°F to 130°F] temperature compensation, non-amplified (mVV), PVC cable, 1,5 m [5 ft] cable length, radial electrical exit orientation
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-125-load-400x400-front-front-ciid-161276
    060-K627-01
    Model 125 Load Cell:, 100 Kg, -20°C to 55°C [-5°F to 130°F] temperature compensation, non-amplified (mVV), PVC cable, 1,5 m [5 ft] cable length, radial electrical exit orientation
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-125-load-400x400-front-front-ciid-161276
    060-K627-02
    Model 125 Load Cell:, 200 Kg, -20°C to 55°C [-5°F to 130°F] temperature compensation, non-amplified (mVV), PVC cable, 1,5 m [5 ft] cable length, radial electrical exit orientation
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-125-load-400x400-front-front-ciid-161276
    060-K627-02
    Model 125 Load Cell:, 200 Kg, -20°C to 55°C [-5°F to 130°F] temperature compensation, non-amplified (mVV), PVC cable, 1,5 m [5 ft] cable length, radial electrical exit orientation
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-125-load-400x400-front-front-ciid-161276
    060-K627-03
    Model 125, 300 Kg, 20°C to 55°C [-5°F to 130°F] Temperature Compensation, Non-amplified (mVV), PVC cable, 5 ft (1.5 meter) Long, Radial Electical Exit Orientation
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-125-load-400x400-front-front-ciid-161276
    060-K627-03
    Model 125, 300 Kg, 20°C to 55°C [-5°F to 130°F] Temperature Compensation, Non-amplified (mVV), PVC cable, 5 ft (1.5 meter) Long, Radial Electical Exit Orientation
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-125-load-400x400-front-front-ciid-161276
    060-K627-04
    Model 125, 500 Kg, 20°C to 55°C [-5°F to 130°F] Temperature Compensation, Non-amplified (mVV), PVC cable, 5 ft (1.5 meter) Long, Radial Electical Exit Orientation
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-125-load-400x400-front-front-ciid-161276
    060-K627-04
    Model 125, 500 Kg, 20°C to 55°C [-5°F to 130°F] Temperature Compensation, Non-amplified (mVV), PVC cable, 5 ft (1.5 meter) Long, Radial Electical Exit Orientation
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-125-load-400x400-front-front-ciid-161276