/content/sps/ca/en/search-results.html

    load cells

    Model 123

    S-type/z-beam load cells. Capacities of 1,000 kg to 20,000 kg. ±0.03% full-scale accuracy.

    Overview

    The Model 123 load cell combines both a compact and high precision form to offer a superior tension and compression force transducer. The one-piece, S-shaped design achieves a maximum non-linearity of 0.03 % full scale for load ranges from 1,000 kg to 20,000 kg.

    Features
    • 1000 kg to 20000 kg range
    • ±0.03 % accuracy
    • Built-in overload resistance
    • One-piece, nickel-plated alloy steel construction
    • Integral cable
    • Cost efficient
    Specifications

    Others

    • Industry
      • Logistics & Warehouses
      • Manufacturing
      • Utilities

    Others

    • Industry
      • Logistics & Warehouses
      • Manufacturing
      • Utilities
    • Industry : Logistics & Warehouses|Manufacturing|Utilities
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    Model 123 Load Cell Datasheet
    application/pdf 250.14 KB
    8/12/2025
    250.14 KB
    Test & Measurement Load Accessories Datasheet
    application/pdf 527.22 KB
    8/14/2025
    527.22 KB
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    Load Cell Range Guide
    application/pdf 1.25 MB
    8/21/2025
    1.25 MB
    Name
    Description
    File Size
    Date
    Size
    Load Cell Range Guide
    application/pdf 1.25 MB
    8/21/2025
    1.25 MB
    Model 123 Load Cell Datasheet
    application/pdf 250.14 KB
    8/12/2025
    250.14 KB
    Test & Measurement Load Accessories Datasheet
    application/pdf 527.22 KB
    8/14/2025
    527.22 KB
    Name
    Description
    File Size
    Date
    Size
    Model 123 Load Cell Datasheet
    250.14 KB
    8/12/2025
    Test & Measurement Load Accessories Datasheet
    527.22 KB
    8/14/2025
    Load Cell Range Guide
    1.25 MB
    8/21/2025

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    060-K626-02
    BL810LQ,1AH,2U,6F,15C:MODEL 123, 1000 Kg
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-123-load-400x400-front-ciid-161252
    060-K626-02
    BL810LQ,1AH,2U,6F,15C:MODEL 123, 1000 Kg
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-123-load-400x400-front-ciid-161252
    060-K626-03
    BL810LR,1AH,2U,6F,15C:MODEL 123, 1500 Kg
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-123-load-400x400-front-ciid-161252
    060-K626-03
    BL810LR,1AH,2U,6F,15C:MODEL 123, 1500 Kg
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-123-load-400x400-front-ciid-161252
    060-K626-06
    MODEL 123, 5000 Kg; BL810LU1AH2U6F15C
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-123-load-400x400-front-ciid-161252
    060-K626-06
    MODEL 123, 5000 Kg; BL810LU1AH2U6F15C
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-123-load-400x400-front-ciid-161252
    060-K626-07
    Model 123 Load Cell:, 7500 Kg, -20°C to 55°C [-5°F to 130°F] temperature compensation, non-amplified (mVV), PVC cable, 1,5 m [5 ft] cable length, radial electrical exit orientation
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-123-load-400x400-front-ciid-161252
    060-K626-07
    Model 123 Load Cell:, 7500 Kg, -20°C to 55°C [-5°F to 130°F] temperature compensation, non-amplified (mVV), PVC cable, 1,5 m [5 ft] cable length, radial electrical exit orientation
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-123-load-400x400-front-ciid-161252
    060-K626-08
    Model 123 Load Cell:, 10000 Kg, -20°C to 55°C [-5°F to 130°F] temperature compensation, non-amplified (mVV), PVC cable, 1,5 m [5 ft] cable length, radial electrical exit orientation
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-123-load-400x400-front-ciid-161252
    060-K626-08
    Model 123 Load Cell:, 10000 Kg, -20°C to 55°C [-5°F to 130°F] temperature compensation, non-amplified (mVV), PVC cable, 1,5 m [5 ft] cable length, radial electrical exit orientation
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-123-load-400x400-front-ciid-161252
    060-K626-10
    BL810LZ,1AH,2U,6F,15C:MODEL 123, 20000
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-123-load-400x400-front-ciid-161252
    060-K626-10
    BL810LZ,1AH,2U,6F,15C:MODEL 123, 20000
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-123-load-400x400-front-ciid-161252