/content/sps/ca/en/search-results.html

    accelerometers

    Model MA342 Series

    High frequency accelerometers. 2 Hz to 10 kHz. 1/4-28 UNF female mounting threads. 2-pin MS connector.

    Overview

    The MA341/342 Series miniature amplified piezoelectric accelerometers are designed to be used in Industrial test and automation environments: including laboratory testing, modal studies and test cells where space is limited and small size is desired or a high natural frequency is required. The constant current low output impedance output combined with the ability to drive high load capacitance allows long runs of low cost cable without degradation of data. The seismic element is mechanically isolated from the mounting base, resulting in a low base strain sensitivity.

    The stainless steel materials are non-magnetic resulting in very low magnetic field susceptibility. These features, together with a sealed body, assure accurate and reliable data. The MA341/342 series is available in a number of configurations and options that includes different mounting arrangement patterns and different stainless steel armored cable lengths, (specify length at time of ordering).

    Features
    • High frequency
    • 2 Hz to 15 kHz usable frequency range
    • IEPE output
    • mV/G output
    • Isolated ac output
    • Stainless steel overbraided PTFE cable
    Specifications

    Others

    • Industry
      • Aerospace
      • Life Sciences
      • Manufacturing

    Others

    • Industry
      • Aerospace
      • Life Sciences
      • Manufacturing
    • Industry : Aerospace|Life Sciences|Manufacturing
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    Test & Measurement Accelerometer Accessories Datasheet
    application/pdf 326.67 KB
    8/14/2025
    326.67 KB
    Test & Measurement Models MA341 and MA342 Accelerometer Datasheet
    application/pdf 225.54 KB
    8/13/2025
    225.54 KB
    Brochure
    Name
    Description
    File Size
    Date
    Size
    T&M Overview Brochure
    application/pdf 429.97 KB
    8/14/2025
    429.97 KB
    Name
    Description
    File Size
    Date
    Size
    T&M Overview Brochure
    application/pdf 429.97 KB
    8/14/2025
    429.97 KB
    Test & Measurement Accelerometer Accessories Datasheet
    application/pdf 326.67 KB
    8/14/2025
    326.67 KB
    Test & Measurement Models MA341 and MA342 Accelerometer Datasheet
    application/pdf 225.54 KB
    8/13/2025
    225.54 KB
    Name
    Description
    File Size
    Date
    Size
    Test & Measurement Accelerometer Accessories Datasheet
    326.67 KB
    8/14/2025
    Test & Measurement Models MA341 and MA342 Accelerometer Datasheet
    225.54 KB
    8/13/2025
    T&M Overview Brochure
    429.97 KB
    8/14/2025

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    060-B092-01-01
    CUSTOMER PREFERRED PART
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-ma342-accelerometers-400x400-top-angle-ciid-161151
    060-B092-01-01
    CUSTOMER PREFERRED PART
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-ma342-accelerometers-400x400-top-angle-ciid-161151
    060-B668-01-01
    M12HT5000K,1X 50 BAR GAGE
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-ma342-accelerometers-400x400-top-angle-ciid-161151
    060-B668-01-01
    M12HT5000K,1X 50 BAR GAGE
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-ma342-accelerometers-400x400-top-angle-ciid-161151
    060-CS35693341628
    CA304BJ,6BB,7F,33A:MATING CONNECTOR -
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-ma342-accelerometers-400x400-top-angle-ciid-161151
    060-CS35693341628
    CA304BJ,6BB,7F,33A:MATING CONNECTOR -
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-ma342-accelerometers-400x400-top-angle-ciid-161151
    060-M368-01
    AG923,45X    100 MVG
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-ma342-accelerometers-400x400-top-angle-ciid-161151
    060-M368-01
    AG923,45X    100 MVG
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-ma342-accelerometers-400x400-top-angle-ciid-161151