/content/sps/ca/en/search-results.html

    accelerometers

    Model MA15 Series

    General purpose accelerometers. Current output. Mating connector or integral cable. 1/4-28 UNF Female mounting hole. 50 G dynamic range.

    Overview

    The Model MA15 is a low-cost amplified piezoelectric accelerometer which is designed to be used in industrial test and automation environments: including laboratory testing, modal studies and test cells. The constant current low output impedance output combined with the ability to drive high load capacitance allows long runs of low cost cable without degradation of data. The Model MA15 features a high natural frequency, a wide frequency range and a flat sensitivity vs. temperature response over the temperature range.

    The seismic element is mechanically isolated from the mounting base, resulting in a low base strain sensitivity. The stainless steel materials are non-magnetic resulting in very low magnetic field susceptibility. These features, together with a sealed body, assure accurate and reliable data. The Model MA15 is available in a number of configurations and options that include connector or integral stainless steel armored cable (specify length at time of ordering) and an intrinsically safe option. The mounting hole can be supplied with different threads. The Model MA15 can be supplied in a number of different sensitivities to suit the expected vibration levels for the application.

    Features
    • General purpose
    • 4 mA to 20 mA two-wire proportional to G output
    • 2 Hz to 1 kHz usable range
    • Intrisically safe option
    • Stainless steel overbraided PTFE cable
    Specifications

    Others

    • Industry
      • Aerospace
      • Commercial Buildings
      • Manufacturing

    Others

    • Industry
      • Aerospace
      • Commercial Buildings
      • Manufacturing
    • Industry : Aerospace|Commercial Buildings|Manufacturing
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    Test & Measurement Accelerometer Accessories Datasheet
    application/pdf 326.67 KB
    8/14/2025
    326.67 KB
    Test & Measurement Model MA15 Accelerometer Datasheet
    application/pdf 204.42 KB
    8/13/2025
    204.42 KB
    Brochure
    Name
    Description
    File Size
    Date
    Size
    T&M Overview Brochure
    application/pdf 429.97 KB
    8/14/2025
    429.97 KB
    Name
    Description
    File Size
    Date
    Size
    T&M Overview Brochure
    application/pdf 429.97 KB
    8/14/2025
    429.97 KB
    Test & Measurement Accelerometer Accessories Datasheet
    application/pdf 326.67 KB
    8/14/2025
    326.67 KB
    Test & Measurement Model MA15 Accelerometer Datasheet
    application/pdf 204.42 KB
    8/13/2025
    204.42 KB
    Name
    Description
    File Size
    Date
    Size
    Test & Measurement Accelerometer Accessories Datasheet
    326.67 KB
    8/14/2025
    Test & Measurement Model MA15 Accelerometer Datasheet
    204.42 KB
    8/13/2025
    T&M Overview Brochure
    429.97 KB
    8/14/2025

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    060-J126-01
    AG906GJ,17B:MODEL MA15, 5 G
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-ma15-accelerometers-400x400-top-ciid-161711
    060-J126-01
    AG906GJ,17B:MODEL MA15, 5 G
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-ma15-accelerometers-400x400-top-ciid-161711
    060-J126-02
    AG906GK,17B:MODEL MA15, 10 G
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-ma15-accelerometers-400x400-top-ciid-161711
    060-J126-02
    AG906GK,17B:MODEL MA15, 10 G
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-ma15-accelerometers-400x400-top-ciid-161711
    060-J126-03
    AG906GN,17B:MODEL MA15, 50 G
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-ma15-accelerometers-400x400-top-ciid-161711
    060-J126-03
    AG906GN,17B:MODEL MA15, 50 G
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-ma15-accelerometers-400x400-top-ciid-161711
    060-J855-02
    AG907GK,17B:MODEL MA15, 10 G
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-ma15-accelerometers-400x400-top-ciid-161711
    060-J855-02
    AG907GK,17B:MODEL MA15, 10 G
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-ma15-accelerometers-400x400-top-ciid-161711
    060-J855-03
    AG907GN,17B:MODEL MA15, 50 G
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-ma15-accelerometers-400x400-top-ciid-161711
    060-J855-03
    AG907GN,17B:MODEL MA15, 50 G
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-ma15-accelerometers-400x400-top-ciid-161711
    060-J855-08
    AG907GE,17B:MODEL MA15, 1 G
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-ma15-accelerometers-400x400-top-ciid-161711
    060-J855-08
    AG907GE,17B:MODEL MA15, 1 G
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-ma15-accelerometers-400x400-top-ciid-161711