/content/sps/ca/en/search-results.html

    accelerometers

    Model MA12 Series

    General purpose accelerometers. Connector or integral cable versions available. ±80 G dynamic range.

    Overview

    The Model MA12 low profile amplified piezoelectric accelerometers are designed to be used in industrial test and automation environments: including laboratory testing, modal studies and test cells where head room is limited and where a low profile unit is desirable. The constant current low output impedance output combined with the ability to drive high load capacitance allows long runs of low cost cable without degradation of data. The seismic element is mechanically isolated from the mounting base, resulting in a low base strain sensitivity. The stainless steel materials are non-magnetic resulting in very low magnetic field susceptibility. These features, together with a sealed body, assure accurate and reliable data. The Model MA12 can be supplied in a number of different sensitivities to suit the expected vibration levels for the application.

    Features
    • General purpose
    • 2 Hz to 8 kHz usable frequency range
    • IEPE output
    • mV/G output
    • Connector or cable output
    • Low profile mounting configuration
    Specifications

    Others

    • Industry
      • Aerospace
      • Life Sciences
      • Manufacturing

    Others

    • Industry
      • Aerospace
      • Life Sciences
      • Manufacturing
    • Industry : Aerospace|Life Sciences|Manufacturing
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    Test & Measurement Model MA12 Accelerometer Datasheet
    application/pdf 231.77 KB
    8/13/2025
    231.77 KB
    Test & Measurement Accelerometer Accessories Datasheet
    application/pdf 326.67 KB
    8/14/2025
    326.67 KB
    Brochure
    Name
    Description
    File Size
    Date
    Size
    T&M Overview Brochure
    application/pdf 429.97 KB
    8/14/2025
    429.97 KB
    Name
    Description
    File Size
    Date
    Size
    Test & Measurement Model MA12 Accelerometer Datasheet
    application/pdf 231.77 KB
    8/13/2025
    231.77 KB
    T&M Overview Brochure
    application/pdf 429.97 KB
    8/14/2025
    429.97 KB
    Test & Measurement Accelerometer Accessories Datasheet
    application/pdf 326.67 KB
    8/14/2025
    326.67 KB
    Name
    Description
    File Size
    Date
    Size
    Test & Measurement Model MA12 Accelerometer Datasheet
    231.77 KB
    8/13/2025
    Test & Measurement Accelerometer Accessories Datasheet
    326.67 KB
    8/14/2025
    T&M Overview Brochure
    429.97 KB
    8/14/2025

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    060-K311-01
    AG904GH:MODEL MA12, 100 MVG
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-ma12-accelerometers-400x400-top-angle-ciid-161615
    060-K311-01
    AG904GH:MODEL MA12, 100 MVG
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-ma12-accelerometers-400x400-top-angle-ciid-161615