/content/sps/ca/en/search-results.html

    safety limit switches

    FF5 Series

    ABS and 316 stainless steel housings. 6 mm sensing distance. Up to 300 mA @ 24 Vdc. IP67. CE, UL

    Overview

    Honeywell FF5 switches are magnetically operated, non-contact safety switches designed for use in many machine-guarding applications. The FF5 is available in both ABS and 316 grade stainless steel and is capable of switching up to 300 mA at 24 Vdc. The switch and actuator are fully sealed and can often be used in wet or dusty environments. With correct installation, the FF5 safety switches comply with the guidelines given in EN1088.

    Specifications
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    FF5 Series Magnetically Actuated Non-Contact Safety Switches
    application/pdf 437.01 KB
    8/13/2025
    437.01 KB
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    50026830: FF Series Magnetically Actuated Safety Interlock Switches
    application/pdf 711.53 KB
    8/13/2025
    711.53 KB
    Electromechanical Safety Switch Product Selection Guide
    application/pdf 355.99 KB
    8/13/2025
    355.99 KB
    Brochure
    Name
    Description
    File Size
    Date
    Size
    Sensing Solutions For Industrial Applications Brochure
    application/pdf 16.68 MB
    1/22/2026
    16.68 MB
    MICRO SWITCH Safety Switches Comparison
    application/pdf 636.73 KB
    8/14/2025
    636.73 KB
    Technical Note
    Name
    Description
    File Size
    Date
    Size
    Industrial Product Line Card --
    application/pdf 2.24 MB
    8/14/2025
    2.24 MB
    Application Note
    Name
    Description
    File Size
    Date
    Size
    Agricultural Vehicles Application Note
    application/pdf 1.11 MB
    8/20/2025
    1.11 MB
    Name
    Description
    File Size
    Date
    Size
    Industrial Product Line Card --
    application/pdf 2.24 MB
    8/14/2025
    2.24 MB
    Agricultural Vehicles Application Note
    application/pdf 1.11 MB
    8/20/2025
    1.11 MB
    Sensing Solutions For Industrial Applications Brochure
    application/pdf 16.68 MB
    1/22/2026
    16.68 MB
    50026830: FF Series Magnetically Actuated Safety Interlock Switches
    application/pdf 711.53 KB
    8/13/2025
    711.53 KB
    Electromechanical Safety Switch Product Selection Guide
    application/pdf 355.99 KB
    8/13/2025
    355.99 KB
    FF5 Series Magnetically Actuated Non-Contact Safety Switches
    application/pdf 437.01 KB
    8/13/2025
    437.01 KB
    MICRO SWITCH Safety Switches Comparison
    application/pdf 636.73 KB
    8/14/2025
    636.73 KB
    Name
    Description
    File Size
    Date
    Size
    FF5 Series Magnetically Actuated Non-Contact Safety Switches
    437.01 KB
    8/13/2025
    50026830: FF Series Magnetically Actuated Safety Interlock Switches
    711.53 KB
    8/13/2025
    Electromechanical Safety Switch Product Selection Guide
    355.99 KB
    8/13/2025
    Sensing Solutions For Industrial Applications Brochure
    16.68 MB
    1/22/2026
    MICRO SWITCH Safety Switches Comparison
    636.73 KB
    8/14/2025
    Industrial Product Line Card --
    2.24 MB
    8/14/2025
    Agricultural Vehicles Application Note
    1.11 MB
    8/20/2025

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    FF2-10-DC-03
    SAFETY LIMIT SWITCH
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-ff5-switch-metal-highres-ciid-161257
    FF2-10-DC-03
    SAFETY LIMIT SWITCH
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-ff5-switch-metal-highres-ciid-161257
    FF2-11-AC-03
    SAFETY LIMIT SWITCH
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-ff5-switch-metal-highres-ciid-161257
    FF2-11-AC-03
    SAFETY LIMIT SWITCH
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-ff5-switch-metal-highres-ciid-161257
    FF2-11-DC-03
    SAFETY LIMIT SWITCH
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-ff5-switch-metal-highres-ciid-161257
    FF2-11-DC-03
    SAFETY LIMIT SWITCH
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-ff5-switch-metal-highres-ciid-161257
    FF3-21-AC-03
    SAFETY LIMIT SWITCH
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-ff5-switch-metal-highres-ciid-161257
    FF3-21-AC-03
    SAFETY LIMIT SWITCH
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-ff5-switch-metal-highres-ciid-161257
    FF3-21-DC-03
    SAFETY LIMIT SWITCH
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-ff5-switch-metal-highres-ciid-161257
    FF3-21-DC-03
    SAFETY LIMIT SWITCH
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-ff5-switch-metal-highres-ciid-161257
    FF5-21-DC-03
    SAFETY LIMIT SWITCH
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-ff5-switch-metal-highres-ciid-161257
    FF5-21-DC-03
    SAFETY LIMIT SWITCH
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-ff5-switch-metal-highres-ciid-161257
    FF5-21-DC-03-SS
    Non contact safety switch
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-ff5-switch-metal-highres-ciid-161257
    FF5-21-DC-03-SS
    Non contact safety switch
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-ff5-switch-metal-highres-ciid-161257
    FF5-21-DC-10
    Honeywell FF Series Safety Switch and Actuator, red ABS, 2NC1NO, dc, 10 m pre-wired
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-ff5-switch-metal-highres-ciid-161257
    FF5-21-DC-10
    Honeywell FF Series Safety Switch and Actuator, red ABS, 2NC1NO, dc, 10 m pre-wired
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-ff5-switch-metal-highres-ciid-161257
    FF5-21-DC-10-SS
    Honeywell FF Series Safety Switch and Actuator, stainless steel ABS, 2NC1NO, dc, 10 m pre-wired
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-ff5-switch-metal-highres-ciid-161257
    FF5-21-DC-10-SS
    Honeywell FF Series Safety Switch and Actuator, stainless steel ABS, 2NC1NO, dc, 10 m pre-wired
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-ff5-switch-metal-highres-ciid-161257