/content/sps/ca/en/search-results.html

    safety limit switches

    2CPS Series

    Dual head cable pull. UL, CSA, CE, SIL3. IP67. NEMA 1, 4, 12, 13. Silver & gold contacts.

    Overview

    Honeywell's MICRO SWITCH CPS Series Cable-Pull Safety Switches provide a readily accessible emergency stop signal, a cost-effective means compared to using multiple emergency stop push-buttons. The CPS Series Cable Pull Safety Switch̵7:s internal mechanism latches on both slackened cable (push) and pulled cable.

    The 1CPS Series is intended for use in applications where the cable span is 76 m [250 ft] or shorter. It is an economical solution for shorter runs or zone protection typical to automated systems. The 2CPS Series is intended for use in very long cable runs of 152 m [500 ft] or shorter, such as long conveyor lines found in warehouses.

    A line in the midpoint of the cable tension window indicates proper cable tension, providing easy set-up. The direct opening switch contacts are held closed when the actuating cable is under proper tension and the reset knob is set to the RUN position. When the actuating cable is pulled, slackened, or broken, a cam positively opens the NC (Normally Closed) switch contacts.

    The snap-action operation causes the switch contacts to change state and mechanically latch almost simultaneously when the cable is pulled, slackened, or broken. The NC switch contacts remain open until the CPS is reset by properly tensioning the cable and manually rotating the reset knob.

    When the direct opening switch contacts open, the auxiliary contacts also actuate (open contacts close). The auxiliary contacts are electrically isolated from the direct-opening switch contacts. These NO (Normally Open) contacts may be used for monitoring or signaling.

    Specifications

    Others

    • Industry
      • Logistics & Warehouses
      • Manufacturing

    Others

    • Industry
      • Logistics & Warehouses
      • Manufacturing
    • Industry : Logistics & Warehouses|Manufacturing
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    CPS Series Cable Pull Safety Switch Datasheet
    application/pdf 2.1 MB
    8/13/2025
    2.1 MB
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    Electromechanical Safety Switch Product Selection Guide
    application/pdf 355.99 KB
    8/13/2025
    355.99 KB
    PK 80170: CPS-BRACKET Mounting Bracket, Issue 3 (Multiple Languages)
    application/pdf 526.47 KB
    8/13/2025
    526.47 KB
    PK 80169: 2CPS Series Cable Pull Switch Without Broken Cable Detection
    application/pdf 707.64 KB
    8/13/2025
    707.64 KB
    Installation Instructions
    Name
    Description
    File Size
    Date
    Size
    PK 80155: 2 CPS Series Cable Pull Safety Switch
    application/pdf 933.13 KB
    8/21/2025
    933.13 KB
    Brochure
    Name
    Description
    File Size
    Date
    Size
    Sensing Solutions For Industrial Applications Brochure
    application/pdf 16.68 MB
    1/22/2026
    16.68 MB
    MICRO SWITCH Safety Switches Comparison
    application/pdf 636.73 KB
    8/14/2025
    636.73 KB
    Technical Note
    Name
    Description
    File Size
    Date
    Size
    Industrial Product Line Card --
    application/pdf 2.24 MB
    8/14/2025
    2.24 MB
    When is More Actually Less when Considering Cable Length?
    application/pdf 2.98 MB
    8/13/2025
    2.98 MB
    White Paper
    Name
    Description
    File Size
    Date
    Size
    White Paper: Safety in the Factory/Distribution Center. The Need for Cable Pull Safety Switches
    application/pdf 1.19 MB
    8/12/2025
    1.19 MB
    Certificate
    Name
    Description
    File Size
    Date
    Size
    1CPS & 2CPS switch electrical endurance certificate
    application/pdf 28.13 KB
    7/16/2021
    28.13 KB
    1CPS & 2CPS switch mechanical endurance certificate
    application/pdf 28.48 KB
    7/16/2021
    28.48 KB
    Application Note
    Name
    Description
    File Size
    Date
    Size
    MICRO SWITCH Switches in Conveyor Applications
    application/pdf 266.18 KB
    8/13/2025
    266.18 KB
    Maintaining Equipment Safeguards in Varying Operating Temperatures
    application/pdf 2.03 MB
    8/12/2025
    2.03 MB
    Limit Switches with Positive-Opening Contacts
    application/pdf 3.02 MB
    8/14/2025
    3.02 MB
    Industrial Warehouse Solutions
    application/pdf 2.85 MB
    8/14/2025
    2.85 MB
    Agricultural Vehicles Application Note
    application/pdf 1.11 MB
    8/20/2025
    1.11 MB
    Test Report: Cable-Pull Switch: Pull-Force Testing
    application/pdf 3.74 MB
    8/13/2025
    3.74 MB
    CPS Troubleshooting
    application/pdf 107.71 KB
    8/13/2025
    107.71 KB
    eBook
    Name
    Description
    File Size
    Date
    Size
    Factory Automation E-book
    application/pdf 15.63 MB
    8/14/2025
    15.63 MB
    certificate
    Name
    Description
    File Size
    Date
    Size
    SIRA FSP 09014-02 - 1CPS & 2CPS safety switch.docx
    application/pdf 82.43 KB
    7/16/2021
    82.43 KB
    Name
    Description
    File Size
    Date
    Size
    MICRO SWITCH Switches in Conveyor Applications
    application/pdf 266.18 KB
    8/13/2025
    266.18 KB
    White Paper: Safety in the Factory/Distribution Center. The Need for Cable Pull Safety Switches
    application/pdf 1.19 MB
    8/12/2025
    1.19 MB
    SIRA FSP 09014-02 - 1CPS & 2CPS safety switch.docx
    application/pdf 82.43 KB
    7/16/2021
    82.43 KB
    CPS Series Cable Pull Safety Switch Datasheet
    application/pdf 2.1 MB
    8/13/2025
    2.1 MB
    Maintaining Equipment Safeguards in Varying Operating Temperatures
    application/pdf 2.03 MB
    8/12/2025
    2.03 MB
    1CPS & 2CPS switch electrical endurance certificate
    application/pdf 28.13 KB
    7/16/2021
    28.13 KB
    Electromechanical Safety Switch Product Selection Guide
    application/pdf 355.99 KB
    8/13/2025
    355.99 KB
    Limit Switches with Positive-Opening Contacts
    application/pdf 3.02 MB
    8/14/2025
    3.02 MB
    PK 80155: 2 CPS Series Cable Pull Safety Switch
    application/pdf 933.13 KB
    8/21/2025
    933.13 KB
    Industrial Product Line Card --
    application/pdf 2.24 MB
    8/14/2025
    2.24 MB
    When is More Actually Less when Considering Cable Length?
    application/pdf 2.98 MB
    8/13/2025
    2.98 MB
    PK 80170: CPS-BRACKET Mounting Bracket, Issue 3 (Multiple Languages)
    application/pdf 526.47 KB
    8/13/2025
    526.47 KB
    1CPS & 2CPS switch mechanical endurance certificate
    application/pdf 28.48 KB
    7/16/2021
    28.48 KB
    Industrial Warehouse Solutions
    application/pdf 2.85 MB
    8/14/2025
    2.85 MB
    Agricultural Vehicles Application Note
    application/pdf 1.11 MB
    8/20/2025
    1.11 MB
    Test Report: Cable-Pull Switch: Pull-Force Testing
    application/pdf 3.74 MB
    8/13/2025
    3.74 MB
    CPS Troubleshooting
    application/pdf 107.71 KB
    8/13/2025
    107.71 KB
    PK 80169: 2CPS Series Cable Pull Switch Without Broken Cable Detection
    application/pdf 707.64 KB
    8/13/2025
    707.64 KB
    Factory Automation E-book
    application/pdf 15.63 MB
    8/14/2025
    15.63 MB
    Sensing Solutions For Industrial Applications Brochure
    application/pdf 16.68 MB
    1/22/2026
    16.68 MB
    MICRO SWITCH Safety Switches Comparison
    application/pdf 636.73 KB
    8/14/2025
    636.73 KB
    Name
    Description
    File Size
    Date
    Size
    CPS Series Cable Pull Safety Switch Datasheet
    2.1 MB
    8/13/2025
    Electromechanical Safety Switch Product Selection Guide
    355.99 KB
    8/13/2025
    PK 80170: CPS-BRACKET Mounting Bracket, Issue 3 (Multiple Languages)
    526.47 KB
    8/13/2025
    PK 80169: 2CPS Series Cable Pull Switch Without Broken Cable Detection
    707.64 KB
    8/13/2025
    PK 80155: 2 CPS Series Cable Pull Safety Switch
    933.13 KB
    8/21/2025
    Sensing Solutions For Industrial Applications Brochure
    16.68 MB
    1/22/2026
    MICRO SWITCH Safety Switches Comparison
    636.73 KB
    8/14/2025
    Industrial Product Line Card --
    2.24 MB
    8/14/2025
    When is More Actually Less when Considering Cable Length?
    2.98 MB
    8/13/2025
    White Paper: Safety in the Factory/Distribution Center. The Need for Cable Pull Safety Switches
    1.19 MB
    8/12/2025
    1CPS & 2CPS switch electrical endurance certificate
    28.13 KB
    7/16/2021
    1CPS & 2CPS switch mechanical endurance certificate
    28.48 KB
    7/16/2021
    MICRO SWITCH Switches in Conveyor Applications
    266.18 KB
    8/13/2025
    Maintaining Equipment Safeguards in Varying Operating Temperatures
    2.03 MB
    8/12/2025
    Limit Switches with Positive-Opening Contacts
    3.02 MB
    8/14/2025
    Industrial Warehouse Solutions
    2.85 MB
    8/14/2025
    Agricultural Vehicles Application Note
    1.11 MB
    8/20/2025
    Test Report: Cable-Pull Switch: Pull-Force Testing
    3.74 MB
    8/13/2025
    CPS Troubleshooting
    107.71 KB
    8/13/2025
    Factory Automation E-book
    15.63 MB
    8/14/2025
    SIRA FSP 09014-02 - 1CPS & 2CPS safety switch.docx
    82.43 KB
    7/16/2021

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    2CCPA1A1A1A
    LIMIT SWITCH
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-2cpsa1a3a-highres-ciid-161338
    2CCPA1A1A1A
    LIMIT SWITCH
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-2cpsa1a3a-highres-ciid-161338
    2CCPA1A1A2A
    LIMIT SWITCH
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-2cpsa1a3a-highres-ciid-161338
    2CCPA1A1A2A
    LIMIT SWITCH
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-2cpsa1a3a-highres-ciid-161338
    2CCPA1A1B2B-F01
    LIMIT SWITCH
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-2cpsa1a3a-highres-ciid-161338
    2CCPA1A1B2B-F01
    LIMIT SWITCH
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-2cpsa1a3a-highres-ciid-161338
    2CCPA1A1B2F
    SAFETY SWITCH
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-2cpsa1a3a-highres-ciid-161338
    2CCPA1A1B2F
    SAFETY SWITCH
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-2cpsa1a3a-highres-ciid-161338
    2CCPA1A1D1B
    LIMIT SWITCH
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-2cpsa1a3a-highres-ciid-161338
    2CCPA1A1D1B
    LIMIT SWITCH
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-2cpsa1a3a-highres-ciid-161338
    2CCPA1A2B1A
    LIMIT SWITCH
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-2cpsa1a3a-highres-ciid-161338
    2CCPA1A2B1A
    LIMIT SWITCH
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-2cpsa1a3a-highres-ciid-161338
    2CCPA1A2B2B
    LIMIT SWITCH
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-2cpsa1a3a-highres-ciid-161338
    2CCPA1A2B2B
    LIMIT SWITCH
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-2cpsa1a3a-highres-ciid-161338
    2CCPA1A2C1A
    LIMIT SWITCH
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-2cpsa1a3a-highres-ciid-161338
    2CCPA1A2C1A
    LIMIT SWITCH
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-2cpsa1a3a-highres-ciid-161338
    2CCPA1A2C2B
    LIMIT SWITCH
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-2cpsa1a3a-highres-ciid-161338
    2CCPA1A2C2B
    LIMIT SWITCH
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-2cpsa1a3a-highres-ciid-161338
    2CCPA1A3B1A
    LIMIT SWITCH
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-2cpsa1a3a-highres-ciid-161338
    2CCPA1A3B1A
    LIMIT SWITCH
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-2cpsa1a3a-highres-ciid-161338