/content/sps/ca/en/search-results.html

    basic switches

    V19 Series

    5 A & 16 A. > 1M mechanical operations. UL/CSA, cUL, ENEC, CQC. Variety of termination and lever options. Cadmium-free contacts

    Overview

    The V19, Honeywell’s unsealed MICRO SWITCH family provides a cost-conscious switch solution to assist in hitting overall system-level cost and design goals in high volume applications. The V19 switch provides a fully certified, reliable, and repeatable solution over the lifetime of the product. RAST 2.5, 5, and 7 termination styles available for automated manufacturing requirements (white goods).

    Applications
    • Presence Detection - Ensures door latching and safe operation
    • Float Switch - On/off power to stop overflow conditions
    • Flow Switch - Enables safe and efficient water usage
    • Power Switch - Reliable system control for motors, pumps, fans
    • Operator Controls - Interface control for system auxiliary functions
    Specifications

    Others

    • Industry
      • Logistics & Warehouses
      • Manufacturing
      • Utilities

    Others

    • Industry
      • Logistics & Warehouses
      • Manufacturing
      • Utilities
    • Industry : Logistics & Warehouses|Manufacturing|Utilities
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    MICRO SWITCH V19 Series Basic Switches - Datasheet
    application/pdf 1.52 MB
    8/13/2025
    1.52 MB
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    Basic, Toggle, and Rocker Switches Range Guide -
    application/pdf 6.48 MB
    8/14/2025
    6.48 MB
    Installation Instructions
    Name
    Description
    File Size
    Date
    Size
    32348648: V19 Series Switches
    application/pdf 102.72 KB
    8/20/2025
    102.72 KB
    Brochure
    Name
    Description
    File Size
    Date
    Size
    Solutions For Healthier Air and HVAC Systems - Brochure
    application/pdf 3.89 MB
    2/13/2026
    3.89 MB
    Sensing Solutions For Industrial Applications Brochure
    application/pdf 16.68 MB
    1/22/2026
    16.68 MB
    Switches and Sensors Solutions for Industrial Applications Brochure
    application/pdf 2.49 MB
    2/13/2026
    2.49 MB
    Partners Providing Technical Safety and Productivity Solutions -
    application/pdf 1.04 MB
    8/14/2025
    1.04 MB
    Where Legacy Meets Innovation
    application/pdf 5.17 MB
    8/14/2025
    5.17 MB
    Controlling the Future with Technology
    application/pdf 11.81 MB
    8/14/2025
    11.81 MB
    Brochure about Honeywell's Sensor & Switch Solutions for HVAC.
    application/pdf 11.68 MB
    2/16/2026
    11.68 MB
    MICRO SWITCH V Basic Switch Comparison
    application/pdf 751.67 KB
    8/12/2025
    751.67 KB
    Solutions For Healthier Air and HVAC Systems - Brochure
    application/pdf 3.89 MB
    1/28/2026
    3.89 MB
    Solutions For Healthier Air and HVAC Systems Brochure
    application/pdf 3.89 MB
    12/11/2025
    3.89 MB
    Technical Note
    Name
    Description
    File Size
    Date
    Size
    Technical Bulletin #14 - Applying Precision Switches
    application/pdf 613.41 KB
    8/21/2025
    613.41 KB
    Application Note
    Name
    Description
    File Size
    Date
    Size
    Sensors and Switches in Valves and Flowmeters Application Brief
    application/pdf 4.87 MB
    11/21/2025
    4.87 MB
    Construction Vehicles
    application/pdf 984.29 KB
    8/21/2025
    984.29 KB
    Defence Ground Vehicles
    application/pdf 872.87 KB
    8/20/2025
    872.87 KB
    Agricultural Vehicles Application Note
    application/pdf 1.11 MB
    8/20/2025
    1.11 MB
    eBook
    Name
    Description
    File Size
    Date
    Size
    eBook About Redefining Road Rail & Rugged Applications
    application/pdf 28.69 MB
    8/21/2025
    28.69 MB
    Name
    Description
    File Size
    Date
    Size
    Solutions For Healthier Air and HVAC Systems - Brochure
    application/pdf 3.89 MB
    2/13/2026
    3.89 MB
    Sensing Solutions For Industrial Applications Brochure
    application/pdf 16.68 MB
    1/22/2026
    16.68 MB
    Switches and Sensors Solutions for Industrial Applications Brochure
    application/pdf 2.49 MB
    2/13/2026
    2.49 MB
    Partners Providing Technical Safety and Productivity Solutions -
    application/pdf 1.04 MB
    8/14/2025
    1.04 MB
    Sensors and Switches in Valves and Flowmeters Application Brief
    application/pdf 4.87 MB
    11/21/2025
    4.87 MB
    Technical Bulletin #14 - Applying Precision Switches
    application/pdf 613.41 KB
    8/21/2025
    613.41 KB
    Where Legacy Meets Innovation
    application/pdf 5.17 MB
    8/14/2025
    5.17 MB
    eBook About Redefining Road Rail & Rugged Applications
    application/pdf 28.69 MB
    8/21/2025
    28.69 MB
    Controlling the Future with Technology
    application/pdf 11.81 MB
    8/14/2025
    11.81 MB
    Brochure about Honeywell's Sensor & Switch Solutions for HVAC.
    application/pdf 11.68 MB
    2/16/2026
    11.68 MB
    MICRO SWITCH V Basic Switch Comparison
    application/pdf 751.67 KB
    8/12/2025
    751.67 KB
    Solutions For Healthier Air and HVAC Systems - Brochure
    application/pdf 3.89 MB
    1/28/2026
    3.89 MB
    Construction Vehicles
    application/pdf 984.29 KB
    8/21/2025
    984.29 KB
    Solutions For Healthier Air and HVAC Systems Brochure
    application/pdf 3.89 MB
    12/11/2025
    3.89 MB
    Defence Ground Vehicles
    application/pdf 872.87 KB
    8/20/2025
    872.87 KB
    32348648: V19 Series Switches
    application/pdf 102.72 KB
    8/20/2025
    102.72 KB
    Agricultural Vehicles Application Note
    application/pdf 1.11 MB
    8/20/2025
    1.11 MB
    MICRO SWITCH V19 Series Basic Switches - Datasheet
    application/pdf 1.52 MB
    8/13/2025
    1.52 MB
    Basic, Toggle, and Rocker Switches Range Guide -
    application/pdf 6.48 MB
    8/14/2025
    6.48 MB
    Name
    Description
    File Size
    Date
    Size
    MICRO SWITCH V19 Series Basic Switches - Datasheet
    1.52 MB
    8/13/2025
    Basic, Toggle, and Rocker Switches Range Guide -
    6.48 MB
    8/14/2025
    32348648: V19 Series Switches
    102.72 KB
    8/20/2025
    Solutions For Healthier Air and HVAC Systems - Brochure
    3.89 MB
    2/13/2026
    Sensing Solutions For Industrial Applications Brochure
    16.68 MB
    1/22/2026
    Switches and Sensors Solutions for Industrial Applications Brochure
    2.49 MB
    2/13/2026
    Partners Providing Technical Safety and Productivity Solutions -
    1.04 MB
    8/14/2025
    Where Legacy Meets Innovation
    5.17 MB
    8/14/2025
    Controlling the Future with Technology
    11.81 MB
    8/14/2025
    Brochure about Honeywell's Sensor & Switch Solutions for HVAC.
    11.68 MB
    2/16/2026
    MICRO SWITCH V Basic Switch Comparison
    751.67 KB
    8/12/2025
    Solutions For Healthier Air and HVAC Systems - Brochure
    3.89 MB
    1/28/2026
    Solutions For Healthier Air and HVAC Systems Brochure
    3.89 MB
    12/11/2025
    Technical Bulletin #14 - Applying Precision Switches
    613.41 KB
    8/21/2025
    Sensors and Switches in Valves and Flowmeters Application Brief
    4.87 MB
    11/21/2025
    Construction Vehicles
    984.29 KB
    8/21/2025
    Defence Ground Vehicles
    872.87 KB
    8/20/2025
    Agricultural Vehicles Application Note
    1.11 MB
    8/20/2025
    eBook About Redefining Road Rail & Rugged Applications
    28.69 MB
    8/21/2025

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    V19S05-CZ050B01
    SWITCH, BASIC
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-v19-basic-switch-v19s05-ez050a02-label
    V19S05-CZ050B01
    SWITCH, BASIC
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-v19-basic-switch-v19s05-ez050a02-label
    V19S05-EZ100
    SWITCH, BASIC
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-v19-basic-switch-v19s05-ez050a02-label
    V19S05-EZ100
    SWITCH, BASIC
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-v19-basic-switch-v19s05-ez050a02-label
    V19S05-HZ015
    SWITCH, BASIC
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-v19-basic-switch-v19s05-ez050a02-label
    V19S05-HZ015
    SWITCH, BASIC
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-v19-basic-switch-v19s05-ez050a02-label
    V19S05-HZ015A03
    SWITCH, BASIC
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-v19-basic-switch-v19s05-ez050a02-label
    V19S05-HZ015A03
    SWITCH, BASIC
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-v19-basic-switch-v19s05-ez050a02-label
    V19S05-N2Z200A06-K
    SWITCH, BASIC
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-v19-basic-switch-v19s05-ez050a02-label
    V19S05-N2Z200A06-K
    SWITCH, BASIC
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-v19-basic-switch-v19s05-ez050a02-label
    V19S05-V3Z015
    SWITCH, BASIC
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-v19-basic-switch-v19s05-ez050a02-label
    V19S05-V3Z015
    SWITCH, BASIC
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-v19-basic-switch-v19s05-ez050a02-label
    V19S05-V3Z025A02
    SWITCH, BASIC
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-v19-basic-switch-v19s05-ez050a02-label
    V19S05-V3Z025A02
    SWITCH, BASIC
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-v19-basic-switch-v19s05-ez050a02-label
    V19S05-V3Z050
    SWITCH, BASIC
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-v19-basic-switch-v19s05-ez050a02-label
    V19S05-V3Z050
    SWITCH, BASIC
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-v19-basic-switch-v19s05-ez050a02-label
    V19T16-CZ100
    SWITCH, BASIC
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-v19-basic-switch-v19s05-ez050a02-label
    V19T16-CZ100
    SWITCH, BASIC
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-v19-basic-switch-v19s05-ez050a02-label
    V19T16-CZ100A04
    BASIC SWITCH
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-v19-basic-switch-v19s05-ez050a02-label
    V19T16-CZ100A04
    BASIC SWITCH
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-v19-basic-switch-v19s05-ez050a02-label