/content/sps/ca/en/search-results.html

    basic switches

    V15W Series

    Up to 10 A ac & 5 A dc (UL, cUL, ENEC, CQC). Variety of configurations. 22,2 mm x 10,3 mm diagonal mount. IP67 with pre-wired termination.

    Overview

    Honeywell MICRO SWITCH V15W Series miniature, sealed basic switches feature industrial-grade performance (IP-rated sealing and 10 A electrical rating). The V15W switch with sealed plunger and sealed wire leads conforms to the IP67 environmental seal rating (temporary submersion).

    In addition, the V15W Series is designed to control logic level/computer based circuits or electrical circuits up to 10 A. Electrical connectivity for the switch is achieved via combination quick connect/solder terminals or sealed wire leads.

    The V15W Series is further enhanced with certification from CQC (Asia-Pacific), ENEC (Europe), UL and cUL (Americas) agencies for global applications.

    Specifications

    Others

    • Industry
      • Logistics & Warehouses
      • Manufacturing
      • Utilities

    Others

    • Industry
      • Logistics & Warehouses
      • Manufacturing
      • Utilities
    • Industry : Logistics & Warehouses|Manufacturing|Utilities
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    MICRO SWITCH V15W Series Watertight Miniature Switches
    application/pdf 1.07 MB
    8/13/2025
    1.07 MB
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    Basic, Toggle, and Rocker Switches Range Guide -
    application/pdf 6.48 MB
    8/14/2025
    6.48 MB
    Transportation Range Guide
    application/pdf 16.68 MB
    8/21/2025
    16.68 MB
    Installation Instructions
    Name
    Description
    File Size
    Date
    Size
    50066512: V15W Series Watertight Miniature Switches Installation Instructions
    application/pdf 110.58 KB
    8/13/2025
    110.58 KB
    Brochure
    Name
    Description
    File Size
    Date
    Size
    Sensing Solutions For Industrial Applications Brochure
    application/pdf 16.68 MB
    1/22/2026
    16.68 MB
    MICRO SWITCH Sealed Basic Comparison
    application/pdf 675.62 KB
    8/12/2025
    675.62 KB
    Partners Providing Technical Safety and Productivity Solutions -
    application/pdf 1.04 MB
    8/14/2025
    1.04 MB
    MICRO SWITCH V Basic Switch Comparison
    application/pdf 751.67 KB
    8/12/2025
    751.67 KB
    Switches and Sensors Solutions for Industrial Applications Brochure
    application/pdf 2.49 MB
    2/13/2026
    2.49 MB
    Technical Note
    Name
    Description
    File Size
    Date
    Size
    Technical Bulletin #14 - Applying Precision Switches
    application/pdf 613.41 KB
    8/21/2025
    613.41 KB
    Industrial Product Line Card --
    application/pdf 2.24 MB
    8/14/2025
    2.24 MB
    Application Note
    Name
    Description
    File Size
    Date
    Size
    Sensing and Switching Solutions for Gas/Fuel Pumps - Application Note
    application/pdf 10.66 MB
    10/24/2025
    10.66 MB
    Solutions for Ventilators
    application/pdf 2.78 MB
    8/14/2025
    2.78 MB
    Exploded view diagram of Honeywell sensors and switches in oil rig applications
    application/pdf 6.36 MB
    8/20/2025
    6.36 MB
    Forestry Vehicles
    application/pdf 1.05 MB
    8/14/2025
    1.05 MB
    Sensors and Switches in Valves and Flowmeters Application Brief
    application/pdf 4.87 MB
    11/21/2025
    4.87 MB
    Solutions for Infusion Pumps
    application/pdf 2.35 MB
    8/14/2025
    2.35 MB
    Solutions for Hematology Analyzers
    application/pdf 2.26 MB
    8/14/2025
    2.26 MB
    Solutions for Laboratory Automation Application Note
    application/pdf 6.1 MB
    9/23/2025
    6.1 MB
    Sensors and Switches - Solutions for Medical Applications Application Note
    application/pdf 1.04 MB
    1/16/2026
    1.04 MB
    Defence Ground Vehicles
    application/pdf 872.87 KB
    8/20/2025
    872.87 KB
    Agricultural Vehicles Application Note
    application/pdf 1.11 MB
    8/20/2025
    1.11 MB
    Solutions for Hemodialysis Machines Application Note
    application/pdf 2.66 MB
    8/20/2025
    2.66 MB
    Solutions for Oxygen Concentrators
    application/pdf 2.29 MB
    8/13/2025
    2.29 MB
    Solutions for Molecular Diagnostics
    application/pdf 2.61 MB
    8/14/2025
    2.61 MB
    Construction Vehicles
    application/pdf 984.29 KB
    8/21/2025
    984.29 KB
    eBook
    Name
    Description
    File Size
    Date
    Size
    eBook About Redefining Road Rail & Rugged Applications
    application/pdf 28.69 MB
    8/21/2025
    28.69 MB
    Name
    Description
    File Size
    Date
    Size
    Sensing Solutions For Industrial Applications Brochure
    application/pdf 16.68 MB
    1/22/2026
    16.68 MB
    Sensing and Switching Solutions for Gas/Fuel Pumps - Application Note
    application/pdf 10.66 MB
    10/24/2025
    10.66 MB
    Solutions for Ventilators
    application/pdf 2.78 MB
    8/14/2025
    2.78 MB
    Exploded view diagram of Honeywell sensors and switches in oil rig applications
    application/pdf 6.36 MB
    8/20/2025
    6.36 MB
    eBook About Redefining Road Rail & Rugged Applications
    application/pdf 28.69 MB
    8/21/2025
    28.69 MB
    Forestry Vehicles
    application/pdf 1.05 MB
    8/14/2025
    1.05 MB
    Technical Bulletin #14 - Applying Precision Switches
    application/pdf 613.41 KB
    8/21/2025
    613.41 KB
    Sensors and Switches in Valves and Flowmeters Application Brief
    application/pdf 4.87 MB
    11/21/2025
    4.87 MB
    Industrial Product Line Card --
    application/pdf 2.24 MB
    8/14/2025
    2.24 MB
    50066512: V15W Series Watertight Miniature Switches Installation Instructions
    application/pdf 110.58 KB
    8/13/2025
    110.58 KB
    Solutions for Infusion Pumps
    application/pdf 2.35 MB
    8/14/2025
    2.35 MB
    MICRO SWITCH Sealed Basic Comparison
    application/pdf 675.62 KB
    8/12/2025
    675.62 KB
    Solutions for Hematology Analyzers
    application/pdf 2.26 MB
    8/14/2025
    2.26 MB
    Partners Providing Technical Safety and Productivity Solutions -
    application/pdf 1.04 MB
    8/14/2025
    1.04 MB
    MICRO SWITCH V Basic Switch Comparison
    application/pdf 751.67 KB
    8/12/2025
    751.67 KB
    Solutions for Laboratory Automation Application Note
    application/pdf 6.1 MB
    9/23/2025
    6.1 MB
    Sensors and Switches - Solutions for Medical Applications Application Note
    application/pdf 1.04 MB
    1/16/2026
    1.04 MB
    Defence Ground Vehicles
    application/pdf 872.87 KB
    8/20/2025
    872.87 KB
    Agricultural Vehicles Application Note
    application/pdf 1.11 MB
    8/20/2025
    1.11 MB
    Switches and Sensors Solutions for Industrial Applications Brochure
    application/pdf 2.49 MB
    2/13/2026
    2.49 MB
    Solutions for Hemodialysis Machines Application Note
    application/pdf 2.66 MB
    8/20/2025
    2.66 MB
    Solutions for Oxygen Concentrators
    application/pdf 2.29 MB
    8/13/2025
    2.29 MB
    Basic, Toggle, and Rocker Switches Range Guide -
    application/pdf 6.48 MB
    8/14/2025
    6.48 MB
    MICRO SWITCH V15W Series Watertight Miniature Switches
    application/pdf 1.07 MB
    8/13/2025
    1.07 MB
    Solutions for Molecular Diagnostics
    application/pdf 2.61 MB
    8/14/2025
    2.61 MB
    Construction Vehicles
    application/pdf 984.29 KB
    8/21/2025
    984.29 KB
    Transportation Range Guide
    application/pdf 16.68 MB
    8/21/2025
    16.68 MB
    Name
    Description
    File Size
    Date
    Size
    MICRO SWITCH V15W Series Watertight Miniature Switches
    1.07 MB
    8/13/2025
    Basic, Toggle, and Rocker Switches Range Guide -
    6.48 MB
    8/14/2025
    Transportation Range Guide
    16.68 MB
    8/21/2025
    50066512: V15W Series Watertight Miniature Switches Installation Instructions
    110.58 KB
    8/13/2025
    Sensing Solutions For Industrial Applications Brochure
    16.68 MB
    1/22/2026
    MICRO SWITCH Sealed Basic Comparison
    675.62 KB
    8/12/2025
    Partners Providing Technical Safety and Productivity Solutions -
    1.04 MB
    8/14/2025
    MICRO SWITCH V Basic Switch Comparison
    751.67 KB
    8/12/2025
    Switches and Sensors Solutions for Industrial Applications Brochure
    2.49 MB
    2/13/2026
    Technical Bulletin #14 - Applying Precision Switches
    613.41 KB
    8/21/2025
    Industrial Product Line Card --
    2.24 MB
    8/14/2025
    Sensing and Switching Solutions for Gas/Fuel Pumps - Application Note
    10.66 MB
    10/24/2025
    Solutions for Ventilators
    2.78 MB
    8/14/2025
    Exploded view diagram of Honeywell sensors and switches in oil rig applications
    6.36 MB
    8/20/2025
    Forestry Vehicles
    1.05 MB
    8/14/2025
    Sensors and Switches in Valves and Flowmeters Application Brief
    4.87 MB
    11/21/2025
    Solutions for Infusion Pumps
    2.35 MB
    8/14/2025
    Solutions for Hematology Analyzers
    2.26 MB
    8/14/2025
    Solutions for Laboratory Automation Application Note
    6.1 MB
    9/23/2025
    Sensors and Switches - Solutions for Medical Applications Application Note
    1.04 MB
    1/16/2026
    Defence Ground Vehicles
    872.87 KB
    8/20/2025
    Agricultural Vehicles Application Note
    1.11 MB
    8/20/2025
    Solutions for Hemodialysis Machines Application Note
    2.66 MB
    8/20/2025
    Solutions for Oxygen Concentrators
    2.29 MB
    8/13/2025
    Solutions for Molecular Diagnostics
    2.61 MB
    8/14/2025
    Construction Vehicles
    984.29 KB
    8/21/2025
    eBook About Redefining Road Rail & Rugged Applications
    28.69 MB
    8/21/2025

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    MDU-V15W-1
    SWITCH - BASIC
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-v15w-wp200-w2-highres-ciid-161150
    MDU-V15W-1
    SWITCH - BASIC
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-v15w-wp200-w2-highres-ciid-161150
    V15W-DZ100A01-AW1
    V15W BASIC SWITCH SPDT
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-v15w-wp200-w2-highres-ciid-161150
    V15W-DZ100A01-AW1
    V15W BASIC SWITCH SPDT
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-v15w-wp200-w2-highres-ciid-161150
    V15W-DZ200-AW1
    V15W Basic Switch Spdt
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-v15w-wp200-w2-highres-ciid-161150
    V15W-DZ200-AW1
    V15W Basic Switch Spdt
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-v15w-wp200-w2-highres-ciid-161150
    V15W-DZ200-W2
    V15W BASIC SWITCH SPDT
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-v15w-wp200-w2-highres-ciid-161150
    V15W-DZ200-W2
    V15W BASIC SWITCH SPDT
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-v15w-wp200-w2-highres-ciid-161150
    V15W-DZ200A02-AW1
    V15W Basic Switch Spdt
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-v15w-wp200-w2-highres-ciid-161150
    V15W-DZ200A02-AW1
    V15W Basic Switch Spdt
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-v15w-wp200-w2-highres-ciid-161150
    V15W-DZ200A02-W2
    V15W BASIC SWITCH SPDT
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-v15w-wp200-w2-highres-ciid-161150
    V15W-DZ200A02-W2
    V15W BASIC SWITCH SPDT
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-v15w-wp200-w2-highres-ciid-161150
    V15W-DZ200A04-W2
    V15W Basic Switch Spdt
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-v15w-wp200-w2-highres-ciid-161150
    V15W-DZ200A04-W2
    V15W Basic Switch Spdt
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-v15w-wp200-w2-highres-ciid-161150
    V15W-DZ200A04-W201
    BASIC SWITCH
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-v15w-wp200-w2-highres-ciid-161150
    V15W-DZ200A04-W201
    BASIC SWITCH
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-v15w-wp200-w2-highres-ciid-161150
    V15W-DZ200A06-AW1
    V15W Basic Switch Spdt
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-v15w-wp200-w2-highres-ciid-161150
    V15W-DZ200A06-AW1
    V15W Basic Switch Spdt
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-v15w-wp200-w2-highres-ciid-161150
    V15W-DZ300A06-KW2
    BASIC SWITCH
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-v15w-wp200-w2-highres-ciid-161150
    V15W-DZ300A06-KW2
    BASIC SWITCH
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-v15w-wp200-w2-highres-ciid-161150