/content/sps/ca/en/search-results.html

    thermostats

    3150 Series

    Hermetically sealed. UL & cRLus recognized. Pre-set & tamper proof. Low profile

    Overview
    The 3150 Series consists of a single pole, single throw switch activated by a snap-action bimetal disc. Temperature calibrations are pre-set at the factory and each unit is 100% thermally and mechanically inspected. It is available to open or close on temperature rise. The case is laser welded to form a hermetically-sealed steel housing with a glass-to-metal seal at the terminal junction. The low silhouette and compact design often make it especially well suited for applications that require miniaturization.
    Features
    • Hermetically sealed
    • Tight tolerances
    • Tight differential
    • Low profile
    Applications
    • Industrial
    • Food service
    • Telecom
    • Medical
    • Infotech
    Specifications

    Standards & Certifications

    • Agency Approvals and Standards
      • CSA File LR21048
      • UL File E36103

    Electrical Specifications

    • Voltage
      • 120

    Technical Specifications

    • Thermostat Environmental Exposure Range
      • -54 to 260°C
    • Thermostat Contact Resistance
      • MIL-STD-202, Method 307: 50 mOhm
    • Switch Type
      • SPST
    • Reset Type
      • Automatic
    • Number Of Poles
      • Single Pole
    • Insulation Resistance
      • MIL-STD-202 Method 302 Cond. B: 50 MOhm, 500 V DC Applied
    • Dielectric Strength
      • 3150: MIL-STD-202 Method 301 - 750 VAC 60 Hz Terminal to Case
      • 3150U: MIL-STD-202 Method 301 - 1250 VAC 60 Hz Terminal to Case
      • 3150UX: MIL-STD-202 Method 301 - 1500 VAC 60 Hz Terminal to Case
    • Amperage
      • 2 to 6 A

    Material Specifications

    • Terminals Material
      • Nickel/Iron Alloy
    • Enclosure Material
      • Hermetically Sealed
    • Contact Material
      • Silver Alloy
    • Brackets Material
      • Cold Rolled Plated Steel
    • Base Material
      • Cold Rolled Plated Steel

    Features

    • Series Name
      • 3150
    • Seal Type
      • Hermetic, MIL-STD-202, Method 112 Cond. 1x105 Atm cc/sec
    • Plating
      • Copper/Nickel QQ-N-290
    • Moisture Resistance
      • MIL-STD-202, Method 106
    • Marking
      • MIL-STD-1285
    • Features
      • Hermetically Sealed
      • Low Silhouette and Compact Design
      • Pre-set and Tamper Proof
      • SPST Contacts
      • Tight Differentials
      • Tight Tolerances
      • Wide Variety of Mounting Brackets and Terminals

    Operating Characteristics

    • Operating Temperature
      • -28.89 to 177°C

    Overview

    • Brand
      • Honeywell

    Applications & Compatibility

    • Application
      • Aircraft
      • Computers
      • Electronic Controls
      • Office Equipment

    Others

    • Industry
      • Logistics & Warehouses

    Standards & Certifications

    • Agency Approvals and Standards
      • CSA File LR21048
      • UL File E36103

    Electrical Specifications

    • Voltage
      • 120

    Technical Specifications

    • Thermostat Environmental Exposure Range
      • -54 to 260°C
    • Thermostat Contact Resistance
      • MIL-STD-202, Method 307: 50 mOhm
    • Switch Type
      • SPST
    • Reset Type
      • Automatic
    • Number Of Poles
      • Single Pole
    • Insulation Resistance
      • MIL-STD-202 Method 302 Cond. B: 50 MOhm, 500 V DC Applied
    • Dielectric Strength
      • 3150: MIL-STD-202 Method 301 - 750 VAC 60 Hz Terminal to Case
      • 3150U: MIL-STD-202 Method 301 - 1250 VAC 60 Hz Terminal to Case
      • 3150UX: MIL-STD-202 Method 301 - 1500 VAC 60 Hz Terminal to Case
    • Amperage
      • 2 to 6 A

    Material Specifications

    • Terminals Material
      • Nickel/Iron Alloy
    • Enclosure Material
      • Hermetically Sealed
    • Contact Material
      • Silver Alloy
    • Brackets Material
      • Cold Rolled Plated Steel
    • Base Material
      • Cold Rolled Plated Steel

    Features

    • Series Name
      • 3150
    • Seal Type
      • Hermetic, MIL-STD-202, Method 112 Cond. 1x105 Atm cc/sec
    • Plating
      • Copper/Nickel QQ-N-290
    • Moisture Resistance
      • MIL-STD-202, Method 106
    • Marking
      • MIL-STD-1285
    • Features
      • Hermetically Sealed
      • Low Silhouette and Compact Design
      • Pre-set and Tamper Proof
      • SPST Contacts
      • Tight Differentials
      • Tight Tolerances
      • Wide Variety of Mounting Brackets and Terminals

    Operating Characteristics

    • Operating Temperature
      • -28.89 to 177°C

    Overview

    • Brand
      • Honeywell

    Applications & Compatibility

    • Application
      • Aircraft
      • Computers
      • Electronic Controls
      • Office Equipment

    Others

    • Industry
      • Logistics & Warehouses
    • Agency Approvals and Standards : CSA File LR21048|UL File E36103
    • Voltage : 120
    • Thermostat Environmental Exposure Range : -54 to 260°C
    • Thermostat Contact Resistance : MIL-STD-202, Method 307: 50 mOhm
    • Terminals Material : Nickel/Iron Alloy
    • Switch Type : SPST
    • Series Name : 3150
    • Seal Type : Hermetic, MIL-STD-202, Method 112 Cond. 1x105 Atm cc/sec
    • Reset Type : Automatic
    • Plating : Copper/Nickel QQ-N-290
    • Operating Temperature : -28.89 to 177°C
    • Number Of Poles : Single Pole
    • Moisture Resistance : MIL-STD-202, Method 106
    • Marking : MIL-STD-1285
    • Insulation Resistance : MIL-STD-202 Method 302 Cond. B: 50 MOhm, 500 V DC Applied
    • Industry : Logistics & Warehouses
    • Features : Hermetically Sealed|Low Silhouette and Compact Design|Pre-set and Tamper Proof|SPST Contacts|Tight Differentials|Tight Tolerances|Wide Variety of Mounting Brackets and Terminals
    • Enclosure Material : Hermetically Sealed
    • Dielectric Strength : 3150: MIL-STD-202 Method 301 - 750 VAC 60 Hz Terminal to Case|3150U: MIL-STD-202 Method 301 - 1250 VAC 60 Hz Terminal to Case|3150UX: MIL-STD-202 Method 301 - 1500 VAC 60 Hz Terminal to Case
    • Contact Material : Silver Alloy
    • Brand : Honeywell
    • Brackets Material : Cold Rolled Plated Steel
    • Base Material : Cold Rolled Plated Steel
    • Application : Aircraft|Computers|Electronic Controls|Office Equipment
    • Amperage : 2 to 6 A
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    Precision and High Reliability Thermostats
    application/pdf 5.15 MB
    8/21/2025
    5.15 MB
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    Thermostats Line Guide
    application/pdf 450.42 KB
    8/13/2025
    450.42 KB
    Soldering Wire Leads on Precision Hermetic Thermostats
    application/pdf 216.61 KB
    8/13/2025
    216.61 KB
    Technical Tip Bulletin - Precision Thermostat | Gold Contact Selection Guide
    application/pdf 33.28 KB
    8/13/2025
    33.28 KB
    Brochure
    Name
    Description
    File Size
    Date
    Size
    Sensing Solutions For Industrial Applications Brochure
    application/pdf 16.68 MB
    1/22/2026
    16.68 MB
    Brochure about Honeywell's Sensor & Switch Solutions for HVAC.
    application/pdf 11.68 MB
    2/16/2026
    11.68 MB
    Technical Note
    Name
    Description
    File Size
    Date
    Size
    Industrial Product Line Card --
    application/pdf 2.24 MB
    8/14/2025
    2.24 MB
    Application Note
    Name
    Description
    File Size
    Date
    Size
    Defence Ground Vehicles
    application/pdf 872.87 KB
    8/20/2025
    872.87 KB
    Forestry Vehicles
    application/pdf 1.05 MB
    8/14/2025
    1.05 MB
    Platform Vehicles
    application/pdf 628.05 KB
    8/14/2025
    628.05 KB
    Construction Vehicles
    application/pdf 984.29 KB
    8/21/2025
    984.29 KB
    Agricultural Vehicles Application Note
    application/pdf 1.11 MB
    8/20/2025
    1.11 MB
    eBook
    Name
    Description
    File Size
    Date
    Size
    Duty to excel with mission-critical solutions
    application/pdf 15.17 MB
    8/21/2025
    15.17 MB
    Name
    Description
    File Size
    Date
    Size
    Defence Ground Vehicles
    application/pdf 872.87 KB
    8/20/2025
    872.87 KB
    Sensing Solutions For Industrial Applications Brochure
    application/pdf 16.68 MB
    1/22/2026
    16.68 MB
    Thermostats Line Guide
    application/pdf 450.42 KB
    8/13/2025
    450.42 KB
    Precision and High Reliability Thermostats
    application/pdf 5.15 MB
    8/21/2025
    5.15 MB
    Forestry Vehicles
    application/pdf 1.05 MB
    8/14/2025
    1.05 MB
    Platform Vehicles
    application/pdf 628.05 KB
    8/14/2025
    628.05 KB
    Construction Vehicles
    application/pdf 984.29 KB
    8/21/2025
    984.29 KB
    Soldering Wire Leads on Precision Hermetic Thermostats
    application/pdf 216.61 KB
    8/13/2025
    216.61 KB
    Brochure about Honeywell's Sensor & Switch Solutions for HVAC.
    application/pdf 11.68 MB
    2/16/2026
    11.68 MB
    Duty to excel with mission-critical solutions
    application/pdf 15.17 MB
    8/21/2025
    15.17 MB
    Industrial Product Line Card --
    application/pdf 2.24 MB
    8/14/2025
    2.24 MB
    Technical Tip Bulletin - Precision Thermostat | Gold Contact Selection Guide
    application/pdf 33.28 KB
    8/13/2025
    33.28 KB
    Agricultural Vehicles Application Note
    application/pdf 1.11 MB
    8/20/2025
    1.11 MB
    Name
    Description
    File Size
    Date
    Size
    Precision and High Reliability Thermostats
    5.15 MB
    8/21/2025
    Thermostats Line Guide
    450.42 KB
    8/13/2025
    Soldering Wire Leads on Precision Hermetic Thermostats
    216.61 KB
    8/13/2025
    Technical Tip Bulletin - Precision Thermostat | Gold Contact Selection Guide
    33.28 KB
    8/13/2025
    Sensing Solutions For Industrial Applications Brochure
    16.68 MB
    1/22/2026
    Brochure about Honeywell's Sensor & Switch Solutions for HVAC.
    11.68 MB
    2/16/2026
    Industrial Product Line Card --
    2.24 MB
    8/14/2025
    Defence Ground Vehicles
    872.87 KB
    8/20/2025
    Forestry Vehicles
    1.05 MB
    8/14/2025
    Platform Vehicles
    628.05 KB
    8/14/2025
    Construction Vehicles
    984.29 KB
    8/21/2025
    Agricultural Vehicles Application Note
    1.11 MB
    8/20/2025
    Duty to excel with mission-critical solutions
    15.17 MB
    8/21/2025

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    30410-003998
    N5603ER, ENG WITH LASER AIMER, 99EX, UPS
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-thermostats-3150-series-3156-series-ciid-162024
    30410-003998
    N5603ER, ENG WITH LASER AIMER, 99EX, UPS
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-thermostats-3150-series-3156-series-ciid-162024
    3150 00010058
    T109 BNA OOR O21603 C006MD
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-thermostats-3150-series-3156-series-ciid-162024
    3150 00010058
    T109 BNA OOR O21603 C006MD
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-thermostats-3150-series-3156-series-ciid-162024
    3150 00010077
    T109 BNA OOR O11010 C05010H
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-thermostats-3150-series-3156-series-ciid-162024
    3150 00010077
    T109 BNA OOR O11010 C05010H
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-thermostats-3150-series-3156-series-ciid-162024
    3150 00010078
    T109 BNA OOR O15515 C07514
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-thermostats-3150-series-3156-series-ciid-162024
    3150 00010078
    T109 BNA OOR O15515 C07514
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-thermostats-3150-series-3156-series-ciid-162024
    3150 00010085
    T109 BNA OOR O32009 C29308
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-thermostats-3150-series-3156-series-ciid-162024
    3150 00010085
    T109 BNA OOR O32009 C29308
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-thermostats-3150-series-3156-series-ciid-162024
    3150 00010105
    T109 BNA OOR O25005 C225MN
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-thermostats-3150-series-3156-series-ciid-162024
    3150 00010105
    T109 BNA OOR O25005 C225MN
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-thermostats-3150-series-3156-series-ciid-162024
    3150 00010119
    T109 BNA OOR O13006 C11005
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-thermostats-3150-series-3156-series-ciid-162024
    3150 00010119
    T109 BNA OOR O13006 C11005
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-thermostats-3150-series-3156-series-ciid-162024
    3150 00010142
    T109 BNA OOR O08005 C07004
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-thermostats-3150-series-3156-series-ciid-162024
    3150 00010142
    T109 BNA OOR O08005 C07004
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-thermostats-3150-series-3156-series-ciid-162024
    3150 00010159
    T109 BNA COR O006MX C18502
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-thermostats-3150-series-3156-series-ciid-162024
    3150 00010159
    T109 BNA COR O006MX C18502
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-thermostats-3150-series-3156-series-ciid-162024
    3150 00010170
    T109 BNA OOR O13003 C006MD
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-thermostats-3150-series-3156-series-ciid-162024
    3150 00010170
    T109 BNA OOR O13003 C006MD
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-thermostats-3150-series-3156-series-ciid-162024