/content/sps/ca/en/search-results.html

    thermostats

    3100U Series

    Hermetically sealed. UL & cRLus recognized. Tight tolerances & differentials. Pre-set & tamper proof. SPST contacts. Mounting brackets, terminals

    Overview
    The 3100U Series is a single-pole, single-throw switch activated by a snap-action bimetal disc. The case is laser welded to form a hermetically-sealed steel housing, with a glass-to-metal seal at the terminal junction. Temperature calibrations are pre-set at the factory. Each unit is thermally and mechanically inspected and tamperproof. They are available to open or close on temperature rise. A variety of mounting brackets and terminals is available. Used in high temperature control. 3100U 240 V: UL & cRLus recognized.
    Features
    • Hermetically sealed
    • Tight tolerances
    • Tight differentials
    Applications
    • Computers
    • Medical electronics
    • Power supplies
    • Industrial controls
    • Test equipment
    • Infotech
    Specifications

    Standards & Certifications

    • Agency Approvals and Standards
      • UL
      • UL, CSA

    Technical Specifications

    • Thermostat Environmental Exposure Range
      • -62 °C to 288 °C [-80 °F to 550 °F]
    • Thermostat Contact Resistance
      • MIL-STD-202, Method 307; 0.050 Ohm
      • MIL-STD-202, Method 307; 0.050 Ohm max.
    • Insulation Resistance
      • MIL-STD-202, Method 302; 50 MOhm
      • MIL-STD-202, Method 302; Cond. B - 500 MOhm - 500 Vdc applied
    • Dielectric Strength
      • MIL-STD-202, Method 301; 1250 Vac 60 Hz - Terminal to Case

    Features

    • Seal Type
      • MIL-STD-202, Method 112; Cond. 1x10-4
      • MIL-STD-202, Method 112; Cond. 1x10-5

    Operating Characteristics

    • Operating Temperature
      • -29 °C to 260 °C [-20 °F to 500 °F]
    • Humidity
      • MIL-STD-202, Method 105
      • MIL-STD-202, Method 106

    Others

    • Industry
      • Aerospace

    Standards & Certifications

    • Agency Approvals and Standards
      • UL
      • UL, CSA

    Technical Specifications

    • Thermostat Environmental Exposure Range
      • -62 °C to 288 °C [-80 °F to 550 °F]
    • Thermostat Contact Resistance
      • MIL-STD-202, Method 307; 0.050 Ohm
      • MIL-STD-202, Method 307; 0.050 Ohm max.
    • Insulation Resistance
      • MIL-STD-202, Method 302; 50 MOhm
      • MIL-STD-202, Method 302; Cond. B - 500 MOhm - 500 Vdc applied
    • Dielectric Strength
      • MIL-STD-202, Method 301; 1250 Vac 60 Hz - Terminal to Case

    Features

    • Seal Type
      • MIL-STD-202, Method 112; Cond. 1x10-4
      • MIL-STD-202, Method 112; Cond. 1x10-5

    Operating Characteristics

    • Operating Temperature
      • -29 °C to 260 °C [-20 °F to 500 °F]
    • Humidity
      • MIL-STD-202, Method 105
      • MIL-STD-202, Method 106

    Others

    • Industry
      • Aerospace
    • Agency Approvals and Standards : UL|UL, CSA
    • Thermostat Environmental Exposure Range : -62 °C to 288 °C [-80 °F to 550 °F]
    • Thermostat Contact Resistance : MIL-STD-202, Method 307; 0.050 Ohm|MIL-STD-202, Method 307; 0.050 Ohm max.
    • Seal Type : MIL-STD-202, Method 112; Cond. 1x10-4|MIL-STD-202, Method 112; Cond. 1x10-5
    • Operating Temperature : -29 °C to 260 °C [-20 °F to 500 °F]
    • Insulation Resistance : MIL-STD-202, Method 302; 50 MOhm|MIL-STD-202, Method 302; Cond. B - 500 MOhm - 500 Vdc applied
    • Industry : Aerospace
    • Humidity : MIL-STD-202, Method 105|MIL-STD-202, Method 106
    • Dielectric Strength : MIL-STD-202, Method 301; 1250 Vac 60 Hz - Terminal to Case
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    Precision and High Reliability Thermostats
    application/pdf 5.15 MB
    8/21/2025
    5.15 MB
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    Redi-Temp Universal Thermostats 3100 SPST Hermetic Series - Selection Guide
    application/pdf 226.67 KB
    8/14/2025
    226.67 KB
    Thermostats Line Guide
    application/pdf 450.42 KB
    8/13/2025
    450.42 KB
    Technical Tip Bulletin - Precision Thermostat | Gold Contact Selection Guide
    application/pdf 33.28 KB
    8/13/2025
    33.28 KB
    Brochure
    Name
    Description
    File Size
    Date
    Size
    Sensing Solutions For Industrial Applications Brochure
    application/pdf 16.68 MB
    1/22/2026
    16.68 MB
    Brochure about Honeywell's Sensor & Switch Solutions for HVAC.
    application/pdf 11.68 MB
    2/16/2026
    11.68 MB
    Technical Note
    Name
    Description
    File Size
    Date
    Size
    Industrial Product Line Card --
    application/pdf 2.24 MB
    8/14/2025
    2.24 MB
    Application Note
    Name
    Description
    File Size
    Date
    Size
    Agricultural Vehicles Application Note
    application/pdf 1.11 MB
    8/20/2025
    1.11 MB
    Defence Ground Vehicles
    application/pdf 872.87 KB
    8/20/2025
    872.87 KB
    Platform Vehicles
    application/pdf 628.05 KB
    8/14/2025
    628.05 KB
    Forestry Vehicles
    application/pdf 1.05 MB
    8/14/2025
    1.05 MB
    Construction Vehicles
    application/pdf 984.29 KB
    8/21/2025
    984.29 KB
    eBook
    Name
    Description
    File Size
    Date
    Size
    Duty to excel with mission-critical solutions
    application/pdf 15.17 MB
    8/21/2025
    15.17 MB
    Name
    Description
    File Size
    Date
    Size
    Sensing Solutions For Industrial Applications Brochure
    application/pdf 16.68 MB
    1/22/2026
    16.68 MB
    Agricultural Vehicles Application Note
    application/pdf 1.11 MB
    8/20/2025
    1.11 MB
    Redi-Temp Universal Thermostats 3100 SPST Hermetic Series - Selection Guide
    application/pdf 226.67 KB
    8/14/2025
    226.67 KB
    Defence Ground Vehicles
    application/pdf 872.87 KB
    8/20/2025
    872.87 KB
    Platform Vehicles
    application/pdf 628.05 KB
    8/14/2025
    628.05 KB
    Forestry Vehicles
    application/pdf 1.05 MB
    8/14/2025
    1.05 MB
    Thermostats Line Guide
    application/pdf 450.42 KB
    8/13/2025
    450.42 KB
    Construction Vehicles
    application/pdf 984.29 KB
    8/21/2025
    984.29 KB
    Brochure about Honeywell's Sensor & Switch Solutions for HVAC.
    application/pdf 11.68 MB
    2/16/2026
    11.68 MB
    Duty to excel with mission-critical solutions
    application/pdf 15.17 MB
    8/21/2025
    15.17 MB
    Industrial Product Line Card --
    application/pdf 2.24 MB
    8/14/2025
    2.24 MB
    Technical Tip Bulletin - Precision Thermostat | Gold Contact Selection Guide
    application/pdf 33.28 KB
    8/13/2025
    33.28 KB
    Precision and High Reliability Thermostats
    application/pdf 5.15 MB
    8/21/2025
    5.15 MB
    Name
    Description
    File Size
    Date
    Size
    Precision and High Reliability Thermostats
    5.15 MB
    8/21/2025
    Redi-Temp Universal Thermostats 3100 SPST Hermetic Series - Selection Guide
    226.67 KB
    8/14/2025
    Thermostats Line Guide
    450.42 KB
    8/13/2025
    Technical Tip Bulletin - Precision Thermostat | Gold Contact Selection Guide
    33.28 KB
    8/13/2025
    Sensing Solutions For Industrial Applications Brochure
    16.68 MB
    1/22/2026
    Brochure about Honeywell's Sensor & Switch Solutions for HVAC.
    11.68 MB
    2/16/2026
    Industrial Product Line Card --
    2.24 MB
    8/14/2025
    Agricultural Vehicles Application Note
    1.11 MB
    8/20/2025
    Defence Ground Vehicles
    872.87 KB
    8/20/2025
    Platform Vehicles
    628.05 KB
    8/14/2025
    Forestry Vehicles
    1.05 MB
    8/14/2025
    Construction Vehicles
    984.29 KB
    8/21/2025
    Duty to excel with mission-critical solutions
    15.17 MB
    8/21/2025

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    3100U 00010929
    T117 BNA OOR O22503 C006MD
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-thermostats-3100-series-ciid-162978
    3100U 00010929
    T117 BNA OOR O22503 C006MD
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-thermostats-3100-series-ciid-162978
    3100U 00011134
    T117 BNA OOR O12005 C10006
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-thermostats-3100-series-ciid-162978
    3100U 00011134
    T117 BNA OOR O12005 C10006
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-thermostats-3100-series-ciid-162978
    3100U 00011139
    T117 BNA OOR O09005 C07004
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-thermostats-3100-series-ciid-162978
    3100U 00011139
    T117 BNA OOR O09005 C07004
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-thermostats-3100-series-ciid-162978
    3100U 00011381
    T117 BNA COR O07505 C09504
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-thermostats-3100-series-ciid-162978
    3100U 00011381
    T117 BNA COR O07505 C09504
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-thermostats-3100-series-ciid-162978
    3100U 00011387
    T117 BNA OOR O07005 C05004
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-thermostats-3100-series-ciid-162978
    3100U 00011387
    T117 BNA OOR O07005 C05004
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-thermostats-3100-series-ciid-162978
    3100U 00011398
    T117 BNA OOR O10404 C09403
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-thermostats-3100-series-ciid-162978
    3100U 00011398
    T117 BNA OOR O10404 C09403
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-thermostats-3100-series-ciid-162978
    3100U 00011450
    T117 BNA OOR O14905 C13104
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-thermostats-3100-series-ciid-162978
    3100U 00011450
    T117 BNA OOR O14905 C13104
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-thermostats-3100-series-ciid-162978
    3100U 00011458
    T116 BNA OOR O07505 C06504
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-thermostats-3100-series-ciid-162978
    3100U 00011458
    T116 BNA OOR O07505 C06504
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-thermostats-3100-series-ciid-162978
    3100U 00011486
    T117 BNA COR O27008 C30007
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-thermostats-3100-series-ciid-162978
    3100U 00011486
    T117 BNA COR O27008 C30007
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-thermostats-3100-series-ciid-162978
    3100U 00030971
    T116 B209 COR O13505 C16705L
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-thermostats-3100-series-ciid-162978
    3100U 00030971
    T116 B209 COR O13505 C16705L
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-thermostats-3100-series-ciid-162978