/content/sps/ca/en/search-results.html

    thermostats

    3004 Series

    Non-hermetically sealed. Low profile. Tight tolerances & differentials. Pre-set & tamper proof. Metal sleeve insert/rivet construction

    Overview
    The 3400 Series consists of a factory pre-set, single pole, single throw thermal switch available to open or close on temperature rise. The phenolic base is made dust-proof by a metal closure which also provides thermal and electrical isolation for the silver contacts. They offer a metal sleeve insert-rivet construction and higher spacing. It is also UL and cRLus recognized.
    Features
    • Tight tolerances
    • Tight differential
    Applications
    • Computers
    • Copy machines
    • Aircraft
    • Radar equipment
    • Medical equipment
    • Electronic control systems
    Specifications

    Standards & Certifications

    • Agency Approvals and Standards
      • UL

    Technical Specifications

    • Thermostat Environmental Exposure Range
      • -18 °C to 177 °C [0 °F to 350 °F]
    • Thermostat Contact Resistance
      • MIL-STD-202, Method 307; 0.050 Ohm
    • Insulation Resistance
      • MIL-STD-202, Method 302; Cond. B - 500 MOhm - 500 Vdc applied
    • Dielectric Strength
      • MIL-STD-202, Method 301; 2000 Vac 60 Hz - Terminal to Case

    Operating Characteristics

    • Operating Temperature
      • -18 °C to 168 °C [0 °F to 335 °F]

    Others

    • Industry
      • Aerospace

    Standards & Certifications

    • Agency Approvals and Standards
      • UL

    Technical Specifications

    • Thermostat Environmental Exposure Range
      • -18 °C to 177 °C [0 °F to 350 °F]
    • Thermostat Contact Resistance
      • MIL-STD-202, Method 307; 0.050 Ohm
    • Insulation Resistance
      • MIL-STD-202, Method 302; Cond. B - 500 MOhm - 500 Vdc applied
    • Dielectric Strength
      • MIL-STD-202, Method 301; 2000 Vac 60 Hz - Terminal to Case

    Operating Characteristics

    • Operating Temperature
      • -18 °C to 168 °C [0 °F to 335 °F]

    Others

    • Industry
      • Aerospace
    • Agency Approvals and Standards : UL
    • Thermostat Environmental Exposure Range : -18 °C to 177 °C [0 °F to 350 °F]
    • Thermostat Contact Resistance : MIL-STD-202, Method 307; 0.050 Ohm
    • Operating Temperature : -18 °C to 168 °C [0 °F to 335 °F]
    • Insulation Resistance : MIL-STD-202, Method 302; Cond. B - 500 MOhm - 500 Vdc applied
    • Industry : Aerospace
    • Dielectric Strength : MIL-STD-202, Method 301; 2000 Vac 60 Hz - Terminal to Case
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    Precision and High Reliability Thermostats
    application/pdf 5.15 MB
    8/21/2025
    5.15 MB
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    Technical Tip Bulletin - Precision Thermostat | Gold Contact Selection Guide
    application/pdf 33.28 KB
    8/13/2025
    33.28 KB
    Thermostats Line Guide
    application/pdf 450.42 KB
    8/13/2025
    450.42 KB
    Brochure
    Name
    Description
    File Size
    Date
    Size
    Sensing Solutions For Industrial Applications Brochure
    application/pdf 16.68 MB
    1/22/2026
    16.68 MB
    Brochure about Honeywell's Sensor & Switch Solutions for HVAC.
    application/pdf 11.68 MB
    2/16/2026
    11.68 MB
    Technical Note
    Name
    Description
    File Size
    Date
    Size
    Industrial Product Line Card --
    application/pdf 2.24 MB
    8/14/2025
    2.24 MB
    Application Note
    Name
    Description
    File Size
    Date
    Size
    Construction Vehicles
    application/pdf 984.29 KB
    8/21/2025
    984.29 KB
    Platform Vehicles
    application/pdf 628.05 KB
    8/14/2025
    628.05 KB
    Forestry Vehicles
    application/pdf 1.05 MB
    8/14/2025
    1.05 MB
    Agricultural Vehicles Application Note
    application/pdf 1.11 MB
    8/20/2025
    1.11 MB
    Defence Ground Vehicles
    application/pdf 872.87 KB
    8/20/2025
    872.87 KB
    eBook
    Name
    Description
    File Size
    Date
    Size
    Duty to excel with mission-critical solutions
    application/pdf 15.17 MB
    8/21/2025
    15.17 MB
    Name
    Description
    File Size
    Date
    Size
    Construction Vehicles
    application/pdf 984.29 KB
    8/21/2025
    984.29 KB
    Technical Tip Bulletin - Precision Thermostat | Gold Contact Selection Guide
    application/pdf 33.28 KB
    8/13/2025
    33.28 KB
    Thermostats Line Guide
    application/pdf 450.42 KB
    8/13/2025
    450.42 KB
    Platform Vehicles
    application/pdf 628.05 KB
    8/14/2025
    628.05 KB
    Forestry Vehicles
    application/pdf 1.05 MB
    8/14/2025
    1.05 MB
    Duty to excel with mission-critical solutions
    application/pdf 15.17 MB
    8/21/2025
    15.17 MB
    Industrial Product Line Card --
    application/pdf 2.24 MB
    8/14/2025
    2.24 MB
    Precision and High Reliability Thermostats
    application/pdf 5.15 MB
    8/21/2025
    5.15 MB
    Agricultural Vehicles Application Note
    application/pdf 1.11 MB
    8/20/2025
    1.11 MB
    Sensing Solutions For Industrial Applications Brochure
    application/pdf 16.68 MB
    1/22/2026
    16.68 MB
    Brochure about Honeywell's Sensor & Switch Solutions for HVAC.
    application/pdf 11.68 MB
    2/16/2026
    11.68 MB
    Defence Ground Vehicles
    application/pdf 872.87 KB
    8/20/2025
    872.87 KB
    Name
    Description
    File Size
    Date
    Size
    Precision and High Reliability Thermostats
    5.15 MB
    8/21/2025
    Technical Tip Bulletin - Precision Thermostat | Gold Contact Selection Guide
    33.28 KB
    8/13/2025
    Thermostats Line Guide
    450.42 KB
    8/13/2025
    Sensing Solutions For Industrial Applications Brochure
    16.68 MB
    1/22/2026
    Brochure about Honeywell's Sensor & Switch Solutions for HVAC.
    11.68 MB
    2/16/2026
    Industrial Product Line Card --
    2.24 MB
    8/14/2025
    Construction Vehicles
    984.29 KB
    8/21/2025
    Platform Vehicles
    628.05 KB
    8/14/2025
    Forestry Vehicles
    1.05 MB
    8/14/2025
    Agricultural Vehicles Application Note
    1.11 MB
    8/20/2025
    Defence Ground Vehicles
    872.87 KB
    8/20/2025
    Duty to excel with mission-critical solutions
    15.17 MB
    8/21/2025

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    3004 00020022
    T123 BNA OOR O270MX C260MNN
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-thermostat-3001-series-ciid-162019
    3004 00020022
    T123 BNA OOR O270MX C260MNN
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-thermostat-3001-series-ciid-162019
    3004 00040028
    T123 BNA OOR O26306 C012MD
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-thermostat-3001-series-ciid-162019
    3004 00040028
    T123 BNA OOR O26306 C012MD
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-thermostat-3001-series-ciid-162019
    3004 00050014
    OMLD S337 OOR O16005 C14005Y
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-thermostat-3001-series-ciid-162019
    3004 00050014
    OMLD S337 OOR O16005 C14005Y
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-thermostat-3001-series-ciid-162019
    3004 00050018
    OMLD S337 OOR O14005 C08MD
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-thermostat-3001-series-ciid-162019
    3004 00050018
    OMLD S337 OOR O14005 C08MD
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-thermostat-3001-series-ciid-162019
    3004 00090028
    PRECISION THERMOSTAT
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-thermostat-3001-series-ciid-162019
    3004 00090028
    PRECISION THERMOSTAT
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-thermostat-3001-series-ciid-162019
    3004 00090030
    T127 B209 COR O08605 C09704
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-thermostat-3001-series-ciid-162019
    3004 00090030
    T127 B209 COR O08605 C09704
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-thermostat-3001-series-ciid-162019
    3004 00120046
    T123 B201 OOR O02306 C00506
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-thermostat-3001-series-ciid-162019
    3004 00120046
    T123 B201 OOR O02306 C00506
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-thermostat-3001-series-ciid-162019
    3004 00120047
    T123 B201 OOR O12004 C008MD
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-thermostat-3001-series-ciid-162019
    3004 00120047
    T123 B201 OOR O12004 C008MD
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-thermostat-3001-series-ciid-162019
    3004 00140001
    T127 BNA COR O006MX C11003
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-thermostat-3001-series-ciid-162019
    3004 00140001
    T127 BNA COR O006MX C11003
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-thermostat-3001-series-ciid-162019
    3004 00140005
    T124 BNA COR O17208 C20202
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-thermostat-3001-series-ciid-162019
    3004 00140005
    T124 BNA COR O17208 C20202
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-thermostat-3001-series-ciid-162019