/content/sps/ca/en/search-results.html

    thermostats

    3001 Series

    Non-hermetically sealed. Low profile. Tight tolerances & differentials. Pre-set & tamper proof

    Overview

    The 3001 Series consists of a pre-set, single pole, single throw thermal switch available to open or close on temperature rise. The phenolic base is made dust-proof by a metal closure which also provides thermal and electrical isolation for the silver contacts. The low silhouette design makes it an excellent choice where a nonhermetic precision unit is required for tight tolerances.

    Features
    • Tight tolerances
    • Tight differentials
    • Low profile
    Potential Applications
    • Computers
    • Copy machines
    • Aircraft
    • Radar equipment
    • Medical equipment
    • Electronic control systems
    Specifications

    Standards & Certifications

    • Agency Approvals and Standards
      • UL

    Technical Specifications

    • Thermostat Environmental Exposure Range
      • -18 °C to 177 °C [0 °F to 350 °F]
    • Thermostat Contact Resistance
      • MIL-STD-202, Method 307; 0.050 Ohm
    • Insulation Resistance
      • MIL-STD-202, Method 302; Cond. B - 500 MOhm - 500 Vdc applied
    • Dielectric Strength
      • MIL-STD-202, Method 301; 1500 Vac 60 Hz - Terminal to Case

    Operating Characteristics

    • Operating Temperature
      • -18 °C to 168 °C [0 °F to 335 °F]

    Others

    • Industry
      • Aerospace

    Standards & Certifications

    • Agency Approvals and Standards
      • UL

    Technical Specifications

    • Thermostat Environmental Exposure Range
      • -18 °C to 177 °C [0 °F to 350 °F]
    • Thermostat Contact Resistance
      • MIL-STD-202, Method 307; 0.050 Ohm
    • Insulation Resistance
      • MIL-STD-202, Method 302; Cond. B - 500 MOhm - 500 Vdc applied
    • Dielectric Strength
      • MIL-STD-202, Method 301; 1500 Vac 60 Hz - Terminal to Case

    Operating Characteristics

    • Operating Temperature
      • -18 °C to 168 °C [0 °F to 335 °F]

    Others

    • Industry
      • Aerospace
    • Agency Approvals and Standards : UL
    • Thermostat Environmental Exposure Range : -18 °C to 177 °C [0 °F to 350 °F]
    • Thermostat Contact Resistance : MIL-STD-202, Method 307; 0.050 Ohm
    • Operating Temperature : -18 °C to 168 °C [0 °F to 335 °F]
    • Insulation Resistance : MIL-STD-202, Method 302; Cond. B - 500 MOhm - 500 Vdc applied
    • Industry : Aerospace
    • Dielectric Strength : MIL-STD-202, Method 301; 1500 Vac 60 Hz - Terminal to Case
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    Precision and High Reliability Thermostats
    application/pdf 5.15 MB
    8/21/2025
    5.15 MB
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    Thermostats Line Guide
    application/pdf 450.42 KB
    8/13/2025
    450.42 KB
    Technical Tip Bulletin - Precision Thermostat | Gold Contact Selection Guide
    application/pdf 33.28 KB
    8/13/2025
    33.28 KB
    Brochure
    Name
    Description
    File Size
    Date
    Size
    Sensing Solutions For Industrial Applications Brochure
    application/pdf 16.68 MB
    1/22/2026
    16.68 MB
    Brochure about Honeywell's Sensor & Switch Solutions for HVAC.
    application/pdf 11.68 MB
    2/16/2026
    11.68 MB
    Technical Note
    Name
    Description
    File Size
    Date
    Size
    Industrial Product Line Card --
    application/pdf 2.24 MB
    8/14/2025
    2.24 MB
    Application Note
    Name
    Description
    File Size
    Date
    Size
    Construction Vehicles
    application/pdf 984.29 KB
    8/21/2025
    984.29 KB
    Platform Vehicles
    application/pdf 628.05 KB
    8/14/2025
    628.05 KB
    Forestry Vehicles
    application/pdf 1.05 MB
    8/14/2025
    1.05 MB
    Defence Ground Vehicles
    application/pdf 872.87 KB
    8/20/2025
    872.87 KB
    Agricultural Vehicles Application Note
    application/pdf 1.11 MB
    8/20/2025
    1.11 MB
    eBook
    Name
    Description
    File Size
    Date
    Size
    Duty to excel with mission-critical solutions
    application/pdf 15.17 MB
    8/21/2025
    15.17 MB
    Name
    Description
    File Size
    Date
    Size
    Sensing Solutions For Industrial Applications Brochure
    application/pdf 16.68 MB
    1/22/2026
    16.68 MB
    Construction Vehicles
    application/pdf 984.29 KB
    8/21/2025
    984.29 KB
    Platform Vehicles
    application/pdf 628.05 KB
    8/14/2025
    628.05 KB
    Brochure about Honeywell's Sensor & Switch Solutions for HVAC.
    application/pdf 11.68 MB
    2/16/2026
    11.68 MB
    Forestry Vehicles
    application/pdf 1.05 MB
    8/14/2025
    1.05 MB
    Defence Ground Vehicles
    application/pdf 872.87 KB
    8/20/2025
    872.87 KB
    Agricultural Vehicles Application Note
    application/pdf 1.11 MB
    8/20/2025
    1.11 MB
    Precision and High Reliability Thermostats
    application/pdf 5.15 MB
    8/21/2025
    5.15 MB
    Industrial Product Line Card --
    application/pdf 2.24 MB
    8/14/2025
    2.24 MB
    Thermostats Line Guide
    application/pdf 450.42 KB
    8/13/2025
    450.42 KB
    Duty to excel with mission-critical solutions
    application/pdf 15.17 MB
    8/21/2025
    15.17 MB
    Technical Tip Bulletin - Precision Thermostat | Gold Contact Selection Guide
    application/pdf 33.28 KB
    8/13/2025
    33.28 KB
    Name
    Description
    File Size
    Date
    Size
    Precision and High Reliability Thermostats
    5.15 MB
    8/21/2025
    Thermostats Line Guide
    450.42 KB
    8/13/2025
    Technical Tip Bulletin - Precision Thermostat | Gold Contact Selection Guide
    33.28 KB
    8/13/2025
    Sensing Solutions For Industrial Applications Brochure
    16.68 MB
    1/22/2026
    Brochure about Honeywell's Sensor & Switch Solutions for HVAC.
    11.68 MB
    2/16/2026
    Industrial Product Line Card --
    2.24 MB
    8/14/2025
    Construction Vehicles
    984.29 KB
    8/21/2025
    Platform Vehicles
    628.05 KB
    8/14/2025
    Forestry Vehicles
    1.05 MB
    8/14/2025
    Defence Ground Vehicles
    872.87 KB
    8/20/2025
    Agricultural Vehicles Application Note
    1.11 MB
    8/20/2025
    Duty to excel with mission-critical solutions
    15.17 MB
    8/21/2025

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    3001 00020218
    T123 BNA OOR O12003 C006MD
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-thermostat-3001-series-ciid-162019
    3001 00020218
    T123 BNA OOR O12003 C006MD
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-thermostat-3001-series-ciid-162019
    3001 00020287
    T123 BNA OOR O18805 C1539
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-thermostat-3001-series-ciid-162019
    3001 00020287
    T123 BNA OOR O18805 C1539
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-thermostat-3001-series-ciid-162019
    3001 00020319
    T123 BNA COR O16506 C18505
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-thermostat-3001-series-ciid-162019
    3001 00020319
    T123 BNA COR O16506 C18505
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-thermostat-3001-series-ciid-162019
    3001 00020363
    T123 BNA OOR O14005 C12005
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-thermostat-3001-series-ciid-162019
    3001 00020363
    T123 BNA OOR O14005 C12005
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-thermostat-3001-series-ciid-162019
    3001 00020366
    T123 BNA OOR O15006 C14003
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-thermostat-3001-series-ciid-162019
    3001 00020366
    T123 BNA OOR O15006 C14003
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-thermostat-3001-series-ciid-162019
    3001 00020367
    T123 BNA OOR O10004 C004MD
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-thermostat-3001-series-ciid-162019
    3001 00020367
    T123 BNA OOR O10004 C004MD
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-thermostat-3001-series-ciid-162019
    3001 00020372
    T123 BNA OOR O26609 C23707
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-thermostat-3001-series-ciid-162019
    3001 00020372
    T123 BNA OOR O26609 C23707
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-thermostat-3001-series-ciid-162019
    3001 00140027
    T123 B201 OOR O16705 C13110Y
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-thermostat-3001-series-ciid-162019
    3001 00140027
    T123 B201 OOR O16705 C13110Y
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-thermostat-3001-series-ciid-162019
    3001 00140286
    T123 B201 COR O04705 C05704
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-thermostat-3001-series-ciid-162019
    3001 00140286
    T123 B201 COR O04705 C05704
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-thermostat-3001-series-ciid-162019
    3001 00140300
    T125 B201 OOR O13105 C11304
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-thermostat-3001-series-ciid-162019
    3001 00140300
    T125 B201 OOR O13105 C11304
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-thermostat-3001-series-ciid-162019