/content/sps/ca/en/search-results.html

    speed sensors

    584XX Series Digital Magnetic Speed Sensor

    High or low supply voltage. 3/8-24 UNF-2A or 5/8-18 UNF-2A threaded housing. Connector or cable with leads

    Overview

    Distributor Inventory

    Honeywell’s 584XX Series Digital Magnetic Speed Sensors combine active electronics with features of Variable Reluctance Sensors in a single package. The 584XX Series produce constant amplitude output signals suitable for direct use in many digital and logic control applications. Because the digital signal conditioning is done internally, interface circuitry is no longer required.

    This circuit changes the waveform generated by the sensor coil into a digital square-wave output.

    Specifications

    Others

    • Housing Diameter
      • 19,5 mm [0.75 in], 5/8-18 UNF-2A
      • 9,40 mm [0.562 in], 3/8-24 UNF-2A
    • Termination
      • 1651 mm [65 in] Cable with leads, straight exit
      • 2007 mm [79 in Cable with leads, straight exit
      • Connector; mates with MS3106A-10SL-3S
    • Supply Voltage
      • 4.5 Vdc to 15 Vdc
      • 5 Vdc to 15 Vdc (0.13 mA typ. at 10 V no load)
    • Series Name
      • 584XX Series
    • Product
      • 58423LV
      • 58424LV
      • 58426LV
      • 58426LVA30
    • Operating Temperature
      • 0°C to 70°C [32°F to 158°F]
    • Industry
      • Aerospace
    • Housing Length
      • 105,4 mm [4.15 in]
      • 42,4 mm [1.67 in]
      • 63,5 mm [2.50 in]
      • 76,2 mm [3.00 in]

    Others

    • Housing Diameter
      • 19,5 mm [0.75 in], 5/8-18 UNF-2A
      • 9,40 mm [0.562 in], 3/8-24 UNF-2A
    • Termination
      • 1651 mm [65 in] Cable with leads, straight exit
      • 2007 mm [79 in Cable with leads, straight exit
      • Connector; mates with MS3106A-10SL-3S
    • Supply Voltage
      • 4.5 Vdc to 15 Vdc
      • 5 Vdc to 15 Vdc (0.13 mA typ. at 10 V no load)
    • Series Name
      • 584XX Series
    • Product
      • 58423LV
      • 58424LV
      • 58426LV
      • 58426LVA30
    • Operating Temperature
      • 0°C to 70°C [32°F to 158°F]
    • Industry
      • Aerospace
    • Housing Length
      • 105,4 mm [4.15 in]
      • 42,4 mm [1.67 in]
      • 63,5 mm [2.50 in]
      • 76,2 mm [3.00 in]
    • Housing Diameter : 19,5 mm [0.75 in], 5/8-18 UNF-2A|9,40 mm [0.562 in], 3/8-24 UNF-2A
    • Termination : 1651 mm [65 in] Cable with leads, straight exit|2007 mm [79 in Cable with leads, straight exit|Connector; mates with MS3106A-10SL-3S
    • Supply Voltage : 4.5 Vdc to 15 Vdc|5 Vdc to 15 Vdc (0.13 mA typ. at 10 V no load)
    • Series Name : 584XX Series
    • Product : 58423LV|58424LV|58426LV|58426LVA30
    • Operating Temperature : 0°C to 70°C [32°F to 158°F]
    • Industry : Aerospace
    • Housing Length : 105,4 mm [4.15 in]|42,4 mm [1.67 in]|63,5 mm [2.50 in]|76,2 mm [3.00 in]
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    584XX Series Digital Magnetic Speed Sensors
    application/pdf 228.08 KB
    8/13/2025
    228.08 KB
    Brochure
    Name
    Description
    File Size
    Date
    Size
    Partners Providing Technical Safety and Productivity Solutions -
    application/pdf 1.04 MB
    8/14/2025
    1.04 MB
    eBook
    Name
    Description
    File Size
    Date
    Size
    Duty to excel with mission-critical solutions
    application/pdf 15.17 MB
    8/21/2025
    15.17 MB
    Name
    Description
    File Size
    Date
    Size
    584XX Series Digital Magnetic Speed Sensors
    application/pdf 228.08 KB
    8/13/2025
    228.08 KB
    Duty to excel with mission-critical solutions
    application/pdf 15.17 MB
    8/21/2025
    15.17 MB
    Partners Providing Technical Safety and Productivity Solutions -
    application/pdf 1.04 MB
    8/14/2025
    1.04 MB
    Name
    Description
    File Size
    Date
    Size
    584XX Series Digital Magnetic Speed Sensors
    228.08 KB
    8/13/2025
    Partners Providing Technical Safety and Productivity Solutions -
    1.04 MB
    8/14/2025
    Duty to excel with mission-critical solutions
    15.17 MB
    8/21/2025

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    58424LV
    584XX Series digital magnetic speed sensor, 4.5 Vdc to 15 Vdc supply, 63,5 mm [2.50 in] housing length, 19,5 mm [0.75 in], 58-18 UNF-2A, housing diameter, cable with leads (1651 mm [65 in]), straight exit
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-584xx-series-ciid-165463
    58424LV
    584XX Series digital magnetic speed sensor, 4.5 Vdc to 15 Vdc supply, 63,5 mm [2.50 in] housing length, 19,5 mm [0.75 in], 58-18 UNF-2A, housing diameter, cable with leads (1651 mm [65 in]), straight exit
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-584xx-series-ciid-165463
    58426LVA30
    584XX Series digital magnetic speed sensor, 4.5 Vdc to 15 Vdc supply, 105,4 mm [4.15 in] housing length, 19,5 mm [0.75 in], 58-18 UNF-2A housing diameter, connector; mates with MS3106A-10SL-3S
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-584xx-series-ciid-165463
    58426LVA30
    584XX Series digital magnetic speed sensor, 4.5 Vdc to 15 Vdc supply, 105,4 mm [4.15 in] housing length, 19,5 mm [0.75 in], 58-18 UNF-2A housing diameter, connector; mates with MS3106A-10SL-3S
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-584xx-series-ciid-165463
    LCZ260
    VRS SPEED SENSOR
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-lcz-ciid-161391
    LCZ260
    VRS SPEED SENSOR
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-lcz-ciid-161391
    LCZ260-30
    VRS SPEED SENSOR
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-lcz-ciid-161391
    LCZ260-30
    VRS SPEED SENSOR
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-lcz-ciid-161391
    LCZ460
    LCZ Series Single Hall-effect zero speed sensor, 1750 mm cable, straight exit
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-lcz-ciid-161391
    LCZ460
    LCZ Series Single Hall-effect zero speed sensor, 1750 mm cable, straight exit
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-lcz-ciid-161391
    LCZ460-30
    VRS SPEED SENSOR
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-lcz-ciid-161391
    LCZ460-30
    VRS SPEED SENSOR
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-lcz-ciid-161391