/content/sps/ca/en/search-results.html

    packaged pressure

    PX3 Series Pressure Transducers

    Amplified. ±1 %FSS typ. TEB. Absolute, sealed gage. Brass C36000. 1 bar to 50 bar - 15 psi to 700 psi.

    Overview

    Honeywell's PX3 Series Heavy Duty Pressure Transducers use piezoresistive sensing technology with ASIC (Application Specific Integrated Circuit) signal conditioning in a brass housing and Metri-Pack 150, DIN, or cable harness electrical connections. The PX3 Series is calibrated and temperature compensated from -40°C to 125°C [-40°F to 257°F].

    The PX3 Series is available in two pressure ranges:
    • 1 bar to 50 bar
    • 15 psi to 700 psi
    Value to Customers
    • Total Error Band (TEB) ±1.0 %FSS from -20°C to 85°C: Provides indication of the sensor̵7:s true measurement performance over a specified temperature range: small error promotes system uptime and efficiency.
    • Higher insulation resistance and dielectric strength: Protects the user and sensor in high over-voltage situations, and ensures that the device is compliant with industry standards.
    • Higher EMC performance: Operates more reliably in the presence of electro-magnetic fields, such as near wireless signals, RF communication, and electrical devices.
    • Higher external freeze/thaw resistance: Survives exposure to frost, commonly found in refrigeration systems.
    • Reduced current consumption: Helps to reduce energy costs, and enhances product life if used in battery driven systems.
    • Media compatibility: Common HFC (hydrofluorocarbon) refrigerants (R410A and R134A), next generation low global warming potential (GWP) refrigerants (R448A/Solstice® N40, R32 and R1234ZE), engine oil, petroleum-based hydraulic fluids, brake fluids (DOT3), and dry air. For ammonia and other corrosive media, see Honeywell's SPT Series.
    Differentiation
    • Optional diagnostics mode: Beneficial in applications where the sensor functionality and the need to know internal or external failure modes is critical.
    • Great customer value: Multiple configuration possibilities provide flexibility of use in the application with no upfront NRE or tooling charges.
    • Durable: Provides the tough environmental specifications needed, including insulation resistance and dielectric strength, external freeze-thaw resistance, and EMC performance.
    • 4 mA to 20 mA output is temperature compensated up to 125°C.
    Specifications

    Others

    • Industry
      • Energy
      • Manufacturing
      • Utilities

    Others

    • Industry
      • Energy
      • Manufacturing
      • Utilities
    • Industry : Energy|Manufacturing|Utilities
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    Heavy Duty Pressure Transducers, PX3 Series, 1 bar to 50 bar | 15 psi to 700 psi
    application/pdf 2.18 MB
    10/24/2022
    2.18 MB
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    Airflow, Force and Pressure Sensor Product Range Guide
    application/pdf 4.24 MB
    7/25/2024
    4.24 MB
    Transportation Range Guide
    application/pdf 18.57 MB
    10/4/2021
    18.57 MB
    Installation Instructions
    Name
    Description
    File Size
    Date
    Size
    PX3 Series Heavy Duty Pressure Transducers
    application/pdf 1.78 MB
    5/24/2021
    1.78 MB
    CAD Model
    Name
    Description
    File Size
    Date
    Size
    PX3 Series, Metri-Pack 150, F1 pressure port type, CAD model.zip
    application/zip 454.27 KB
    5/24/2021
    454.27 KB
    PX3 Series, Metri-Pack 150, N2 pressure port type, CAD model.zip
    application/zip 549.54 KB
    5/24/2021
    549.54 KB
    PX3 Series, cable two wire, N2 pressure port type, CAD model.zip
    application/zip 163.14 KB
    5/24/2021
    163.14 KB
    PX3 Series, Metri-Pack 150, G1 pressure port type, CAD model.zip
    application/zip 505.42 KB
    5/24/2021
    505.42 KB
    PX3 Series, Metri-Pack 150, N1 pressure port type, CAD model.zip
    application/zip 538.22 KB
    5/24/2021
    538.22 KB
    PX3 Series CAD Models
    application/zip 2.45 MB
    6/4/2021
    2.45 MB
    PX3 Series, cable two wire, F1 pressure port type, CAD model.zip
    application/zip 131.97 KB
    5/24/2021
    131.97 KB
    PX3 Series, cable two wire, G1 pressure port type, CAD model.zip
    application/zip 171.17 KB
    5/24/2021
    171.17 KB
    Brochure
    Name
    Description
    File Size
    Date
    Size
    Oil and Gas Brochure
    application/pdf 2.46 MB
    12/16/2024
    2.46 MB
    Brochure about Honeywell's Sensor & Switch Solutions for HVAC.
    application/pdf 11.68 MB
    2/16/2026
    11.68 MB
    Sensing Solutions For Industrial Applications Brochure
    application/pdf 16.68 MB
    1/22/2026
    16.68 MB
    Partners Providing Technical Safety and Productivity Solutions
    application/pdf 1.04 MB
    4/11/2024
    1.04 MB
    Technical Note
    Name
    Description
    File Size
    Date
    Size
    Heavy Duty Pressure Transducers, PX3 Series, REACH Certificate of Compliance
    application/pdf 38.42 KB
    5/24/2021
    38.42 KB
    Heavy Duty Pressure Transducers, PX3 Series, ROHS2 Certificate of Compliance
    application/pdf 35.71 KB
    5/24/2021
    35.71 KB
    Total Error Band Specification for Honeywell Heavy Duty Pressure Transducers, PX2 Series and PX3 Series
    application/pdf 285.01 KB
    5/24/2021
    285.01 KB
    Application Note
    Name
    Description
    File Size
    Date
    Size
    Sensors and Switches in Valves and Flowmeters Application Brief
    application/pdf 4.87 MB
    11/21/2025
    4.87 MB
    Exploded view diagram of Honeywell sensors and switches in oil rig applications
    application/pdf 6.36 MB
    8/20/2025
    6.36 MB
    Agricultural Vehicles
    application/pdf 1.11 MB
    8/20/2025
    1.11 MB
    Due to the high cost of energy, HVAC systems need to be efficient, accurate, and reliable.
    application/pdf 4.27 MB
    11/6/2025
    4.27 MB
    Defence Ground Vehicles
    application/pdf 872.87 KB
    8/20/2025
    872.87 KB
    Construction Vehicles
    application/pdf 984.29 KB
    10/25/2022
    984.29 KB
    Industrial Warehouse Solutions
    application/pdf 2.85 MB
    9/23/2022
    2.85 MB
    Sensors and Switches in Chemistry and Immunoassay Analyzers
    application/pdf 1.24 MB
    8/14/2025
    1.24 MB
    Heavy Duty Pressure Transducers, PX2 Series and PX3 Series
    application/pdf 269.01 KB
    5/24/2021
    269.01 KB
    Sensors and Switches in Front Loaders
    application/pdf 2.54 MB
    8/14/2025
    2.54 MB
    eBook
    Name
    Description
    File Size
    Date
    Size
    High-Performing Solutions for Rugged Environments and Transportation Land Applications E-book
    application/pdf 28.69 MB
    8/19/2025
    28.69 MB
    Military Defense Solutions eBook
    application/pdf 15.17 MB
    2/17/2025
    15.17 MB
    Product Photo
    Name
    Description
    File Size
    Date
    Size
    PX3 Cable Two Wire F1 highres photo
    image/jpeg 219.19 KB
    5/24/2021
    219.19 KB
    PX3 Metri-Pack 150 G1 highres photo
    image/jpeg 175.36 KB
    5/24/2021
    175.36 KB
    PX3 Cable Two Wire F1 lowres photo
    image/jpeg 22.69 KB
    5/24/2021
    22.69 KB
    PX3 Metri-Pack 150 F1 highres photo
    image/jpeg 175.29 KB
    5/24/2021
    175.29 KB
    PX3 Metri-Pack 150 F1 lowres photo
    image/jpeg 41.87 KB
    5/24/2021
    41.87 KB
    PX3 Metri-Pack 150 N2 lowres photo
    image/jpeg 37.58 KB
    5/24/2021
    37.58 KB
    PX3 Metri-Pack 150 G1 lowres photo
    image/jpeg 37.77 KB
    5/24/2021
    37.77 KB
    PX3 Metri-Pack 150 N1 lowres photo
    image/jpeg 170.79 KB
    5/24/2021
    170.79 KB
    PX3 Cable Two Wire G1 highres photo
    image/jpeg 233.57 KB
    5/24/2021
    233.57 KB
    PX3 Cable Two Wire N2 highres photo
    image/jpeg 214.19 KB
    5/24/2021
    214.19 KB
    PX3 Cable Two Wire G2 lowres photo
    image/jpeg 26.96 KB
    5/24/2021
    26.96 KB
    PX3 Series Product Photo
    application/zip 1.47 MB
    6/4/2021
    1.47 MB
    PX3 Cable Two Wire N2 lowres photo
    image/jpeg 24.4 KB
    5/24/2021
    24.4 KB
    PX3 Metri-Pack 150 N2 highres photo
    image/jpeg 173.07 KB
    5/24/2021
    173.07 KB
    Name
    Description
    File Size
    Date
    Size
    Sensors and Switches in Valves and Flowmeters Application Brief
    application/pdf 4.87 MB
    11/21/2025
    4.87 MB
    PX3 Series, Metri-Pack 150, F1 pressure port type, CAD model.zip
    application/zip 454.27 KB
    5/24/2021
    454.27 KB
    Airflow, Force and Pressure Sensor Product Range Guide
    application/pdf 4.24 MB
    7/25/2024
    4.24 MB
    PX3 Cable Two Wire F1 highres photo
    image/jpeg 219.19 KB
    5/24/2021
    219.19 KB
    Transportation Range Guide
    application/pdf 18.57 MB
    10/4/2021
    18.57 MB
    High-Performing Solutions for Rugged Environments and Transportation Land Applications E-book
    application/pdf 28.69 MB
    8/19/2025
    28.69 MB
    PX3 Metri-Pack 150 G1 highres photo
    image/jpeg 175.36 KB
    5/24/2021
    175.36 KB
    PX3 Cable Two Wire F1 lowres photo
    image/jpeg 22.69 KB
    5/24/2021
    22.69 KB
    PX3 Series, Metri-Pack 150, N2 pressure port type, CAD model.zip
    application/zip 549.54 KB
    5/24/2021
    549.54 KB
    Oil and Gas Brochure
    application/pdf 2.46 MB
    12/16/2024
    2.46 MB
    Brochure about Honeywell's Sensor & Switch Solutions for HVAC.
    application/pdf 11.68 MB
    2/16/2026
    11.68 MB
    PX3 Metri-Pack 150 F1 highres photo
    image/jpeg 175.29 KB
    5/24/2021
    175.29 KB
    PX3 Series, cable two wire, N2 pressure port type, CAD model.zip
    application/zip 163.14 KB
    5/24/2021
    163.14 KB
    Exploded view diagram of Honeywell sensors and switches in oil rig applications
    application/pdf 6.36 MB
    8/20/2025
    6.36 MB
    PX3 Metri-Pack 150 F1 lowres photo
    image/jpeg 41.87 KB
    5/24/2021
    41.87 KB
    PX3 Metri-Pack 150 N2 lowres photo
    image/jpeg 37.58 KB
    5/24/2021
    37.58 KB
    Sensing Solutions For Industrial Applications Brochure
    application/pdf 16.68 MB
    1/22/2026
    16.68 MB
    Agricultural Vehicles
    application/pdf 1.11 MB
    8/20/2025
    1.11 MB
    PX3 Metri-Pack 150 G1 lowres photo
    image/jpeg 37.77 KB
    5/24/2021
    37.77 KB
    PX3 Metri-Pack 150 N1 lowres photo
    image/jpeg 170.79 KB
    5/24/2021
    170.79 KB
    Due to the high cost of energy, HVAC systems need to be efficient, accurate, and reliable.
    application/pdf 4.27 MB
    11/6/2025
    4.27 MB
    PX3 Series, Metri-Pack 150, G1 pressure port type, CAD model.zip
    application/zip 505.42 KB
    5/24/2021
    505.42 KB
    Military Defense Solutions eBook
    application/pdf 15.17 MB
    2/17/2025
    15.17 MB
    PX3 Series, Metri-Pack 150, N1 pressure port type, CAD model.zip
    application/zip 538.22 KB
    5/24/2021
    538.22 KB
    PX3 Cable Two Wire G1 highres photo
    image/jpeg 233.57 KB
    5/24/2021
    233.57 KB
    Defence Ground Vehicles
    application/pdf 872.87 KB
    8/20/2025
    872.87 KB
    Heavy Duty Pressure Transducers, PX3 Series, REACH Certificate of Compliance
    application/pdf 38.42 KB
    5/24/2021
    38.42 KB
    PX3 Cable Two Wire N2 highres photo
    image/jpeg 214.19 KB
    5/24/2021
    214.19 KB
    Construction Vehicles
    application/pdf 984.29 KB
    10/25/2022
    984.29 KB
    PX3 Cable Two Wire G2 lowres photo
    image/jpeg 26.96 KB
    5/24/2021
    26.96 KB
    PX3 Series Product Photo
    application/zip 1.47 MB
    6/4/2021
    1.47 MB
    PX3 Series Heavy Duty Pressure Transducers
    application/pdf 1.78 MB
    5/24/2021
    1.78 MB
    Heavy Duty Pressure Transducers, PX3 Series, ROHS2 Certificate of Compliance
    application/pdf 35.71 KB
    5/24/2021
    35.71 KB
    Heavy Duty Pressure Transducers, PX3 Series, 1 bar to 50 bar | 15 psi to 700 psi
    application/pdf 2.18 MB
    10/24/2022
    2.18 MB
    PX3 Cable Two Wire N2 lowres photo
    image/jpeg 24.4 KB
    5/24/2021
    24.4 KB
    Industrial Warehouse Solutions
    application/pdf 2.85 MB
    9/23/2022
    2.85 MB
    Total Error Band Specification for Honeywell Heavy Duty Pressure Transducers, PX2 Series and PX3 Series
    application/pdf 285.01 KB
    5/24/2021
    285.01 KB
    PX3 Metri-Pack 150 N2 highres photo
    image/jpeg 173.07 KB
    5/24/2021
    173.07 KB
    Sensors and Switches in Chemistry and Immunoassay Analyzers
    application/pdf 1.24 MB
    8/14/2025
    1.24 MB
    Heavy Duty Pressure Transducers, PX2 Series and PX3 Series
    application/pdf 269.01 KB
    5/24/2021
    269.01 KB
    PX3 Series CAD Models
    application/zip 2.45 MB
    6/4/2021
    2.45 MB
    Partners Providing Technical Safety and Productivity Solutions
    application/pdf 1.04 MB
    4/11/2024
    1.04 MB
    PX3 Series, cable two wire, F1 pressure port type, CAD model.zip
    application/zip 131.97 KB
    5/24/2021
    131.97 KB
    Sensors and Switches in Front Loaders
    application/pdf 2.54 MB
    8/14/2025
    2.54 MB
    PX3 Series, cable two wire, G1 pressure port type, CAD model.zip
    application/zip 171.17 KB
    5/24/2021
    171.17 KB
    Name
    Description
    File Size
    Date
    Size
    Heavy Duty Pressure Transducers, PX3 Series, 1 bar to 50 bar | 15 psi to 700 psi
    2.18 MB
    10/24/2022
    Airflow, Force and Pressure Sensor Product Range Guide
    4.24 MB
    7/25/2024
    Transportation Range Guide
    18.57 MB
    10/4/2021
    PX3 Series Heavy Duty Pressure Transducers
    1.78 MB
    5/24/2021
    PX3 Series, Metri-Pack 150, F1 pressure port type, CAD model.zip
    454.27 KB
    5/24/2021
    PX3 Series, Metri-Pack 150, N2 pressure port type, CAD model.zip
    549.54 KB
    5/24/2021
    PX3 Series, cable two wire, N2 pressure port type, CAD model.zip
    163.14 KB
    5/24/2021
    PX3 Series, Metri-Pack 150, G1 pressure port type, CAD model.zip
    505.42 KB
    5/24/2021
    PX3 Series, Metri-Pack 150, N1 pressure port type, CAD model.zip
    538.22 KB
    5/24/2021
    PX3 Series CAD Models
    2.45 MB
    6/4/2021
    PX3 Series, cable two wire, F1 pressure port type, CAD model.zip
    131.97 KB
    5/24/2021
    PX3 Series, cable two wire, G1 pressure port type, CAD model.zip
    171.17 KB
    5/24/2021
    Oil and Gas Brochure
    2.46 MB
    12/16/2024
    Brochure about Honeywell's Sensor & Switch Solutions for HVAC.
    11.68 MB
    2/16/2026
    Sensing Solutions For Industrial Applications Brochure
    16.68 MB
    1/22/2026
    Partners Providing Technical Safety and Productivity Solutions
    1.04 MB
    4/11/2024
    Heavy Duty Pressure Transducers, PX3 Series, REACH Certificate of Compliance
    38.42 KB
    5/24/2021
    Heavy Duty Pressure Transducers, PX3 Series, ROHS2 Certificate of Compliance
    35.71 KB
    5/24/2021
    Total Error Band Specification for Honeywell Heavy Duty Pressure Transducers, PX2 Series and PX3 Series
    285.01 KB
    5/24/2021
    Sensors and Switches in Valves and Flowmeters Application Brief
    4.87 MB
    11/21/2025
    Exploded view diagram of Honeywell sensors and switches in oil rig applications
    6.36 MB
    8/20/2025
    Agricultural Vehicles
    1.11 MB
    8/20/2025
    Due to the high cost of energy, HVAC systems need to be efficient, accurate, and reliable.
    4.27 MB
    11/6/2025
    Defence Ground Vehicles
    872.87 KB
    8/20/2025
    Construction Vehicles
    984.29 KB
    10/25/2022
    Industrial Warehouse Solutions
    2.85 MB
    9/23/2022
    Sensors and Switches in Chemistry and Immunoassay Analyzers
    1.24 MB
    8/14/2025
    Heavy Duty Pressure Transducers, PX2 Series and PX3 Series
    269.01 KB
    5/24/2021
    Sensors and Switches in Front Loaders
    2.54 MB
    8/14/2025
    High-Performing Solutions for Rugged Environments and Transportation Land Applications E-book
    28.69 MB
    8/19/2025
    Military Defense Solutions eBook
    15.17 MB
    2/17/2025
    PX3 Cable Two Wire F1 highres photo
    219.19 KB
    5/24/2021
    PX3 Metri-Pack 150 G1 highres photo
    175.36 KB
    5/24/2021
    PX3 Cable Two Wire F1 lowres photo
    22.69 KB
    5/24/2021
    PX3 Metri-Pack 150 F1 highres photo
    175.29 KB
    5/24/2021
    PX3 Metri-Pack 150 F1 lowres photo
    41.87 KB
    5/24/2021
    PX3 Metri-Pack 150 N2 lowres photo
    37.58 KB
    5/24/2021
    PX3 Metri-Pack 150 G1 lowres photo
    37.77 KB
    5/24/2021
    PX3 Metri-Pack 150 N1 lowres photo
    170.79 KB
    5/24/2021
    PX3 Cable Two Wire G1 highres photo
    233.57 KB
    5/24/2021
    PX3 Cable Two Wire N2 highres photo
    214.19 KB
    5/24/2021
    PX3 Cable Two Wire G2 lowres photo
    26.96 KB
    5/24/2021
    PX3 Series Product Photo
    1.47 MB
    6/4/2021
    PX3 Cable Two Wire N2 lowres photo
    24.4 KB
    5/24/2021
    PX3 Metri-Pack 150 N2 highres photo
    173.07 KB
    5/24/2021

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    PX3AF1BH500PAAAX
    PX3 Series Heavy Duty Pressure Transducer
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-px3-series-pressure-transducers-group-ciid-162158
    PX3AF1BH500PAAAX
    PX3 Series Heavy Duty Pressure Transducer
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-px3-series-pressure-transducers-group-ciid-162158
    PX3AF1BS200PSAAX
    PX3 Series Heavy Duty Pressure Transducer
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-px3-series-pressure-transducers-group-ciid-162158
    PX3AF1BS200PSAAX
    PX3 Series Heavy Duty Pressure Transducer
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-px3-series-pressure-transducers-group-ciid-162158
    PX3AF1BS500PSAAX
    PX3 Series Heavy Duty Pressure Transducer
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-px3-series-pressure-transducers-group-ciid-162158
    PX3AF1BS500PSAAX
    PX3 Series Heavy Duty Pressure Transducer
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-px3-series-pressure-transducers-group-ciid-162158
    PX3AG1BH035BAAAX
    PX3 Series Heavy Duty Pressure Transducer
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-px3-series-pressure-transducers-group-ciid-162158
    PX3AG1BH035BAAAX
    PX3 Series Heavy Duty Pressure Transducer
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-px3-series-pressure-transducers-group-ciid-162158
    PX3AG1BS010BSAAX
    PX3 Series Heavy Duty Pressure Transducer
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-px3-series-pressure-transducers-group-ciid-162158
    PX3AG1BS010BSAAX
    PX3 Series Heavy Duty Pressure Transducer
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-px3-series-pressure-transducers-group-ciid-162158
    PX3AG1BS015BSAAX
    PX3 Series Heavy Duty Pressure Transducer
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-px3-series-pressure-transducers-group-ciid-162158
    PX3AG1BS015BSAAX
    PX3 Series Heavy Duty Pressure Transducer
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-px3-series-pressure-transducers-group-ciid-162158
    PX3AG1BS150PSAAX
    PX3 Series Heavy Duty Pressure Transducer
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-px3-series-pressure-transducers-group-ciid-162158
    PX3AG1BS150PSAAX
    PX3 Series Heavy Duty Pressure Transducer
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-px3-series-pressure-transducers-group-ciid-162158
    PX3AM1BH100PSAAX
    PX3 Series Heavy Duty Pressure Transducer
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-px3-series-pressure-transducers-group-ciid-162158
    PX3AM1BH100PSAAX
    PX3 Series Heavy Duty Pressure Transducer
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-px3-series-pressure-transducers-group-ciid-162158
    PX3AM1BS1.6BAAAX
    PX3 Series Heavy Duty Pressure Transducer
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-px3-series-pressure-transducers-group-ciid-162158
    PX3AM1BS1.6BAAAX
    PX3 Series Heavy Duty Pressure Transducer
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-px3-series-pressure-transducers-group-ciid-162158
    PX3AM1BS200PSAAX
    PX3 Series Heavy Duty Pressure Transducer
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-px3-series-pressure-transducers-group-ciid-162158
    PX3AM1BS200PSAAX
    PX3 Series Heavy Duty Pressure Transducer
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-px3-series-pressure-transducers-group-ciid-162158