/content/sps/ca/en/search-results.html

    magnetic sensors

    VG481V1

    Back-biased speed sensor IC. Zero speed capable. Low cost, easy to use. Qualified to AEC-Q100 (Grade 0).

    Overview

    The VG481V1 contains a dual peak detecting circuit that is coupled with a Hall-effect element to detect the speed of a ferrous gear tooth target wheel. A biasing magnet provides a changing magnetic field as the target wheel moves past the senor IC. The sensor IC functions in reference to peak and slot magnetic levels.

    The sensor IC output is in either a high state or a low state, which corresponds to the target tooth/slot features. The VG481V1 IC consists of a voltage regulator, clock /oscillator, Hall-element, amplifier, internal peak/valley track and hold circuits, comparator, and open collector output stage.

    The sensor IC is protected from abnormal operation at low voltage by a power-on rest circuit. The output circuitry contains short circuit protection. The voltage regulator contains reverse connection protection. The slicing level is derived from the stored peak and valley values.

    A start-up algorithm holds the output state until the slicing level has reached a stable position. The VG481V1 is zero speed capable after initial startup as long as power is applied.

    The VG481V1 IC is offered in flat TO-92-style package with straight leads in bulk packaging which allows for a compact PC board layout

    Differentiation
    • Provides lesser operate point variation.
    Value to Customers
    • Uses a dual peak detecting circuit derived from the stored peak and valley values. This provides zero speed capability and more accurately tracks targets that exhibit run-out and other variations.
    • AEC-Q100 qualified and often suitable for automotive applications.
    • Provides higher accuracy.
    Features
    • Back-biased speed sensor IC
    • Zero-speed capable
    • Low cost and easy to use
    • 4 V to 24 V supply voltage range
    • -40°C to 150°C operating temperature range
    • Open collector output rated for 20 mA
    • Output short circuit protection
    • Reverse voltage protected
    • Qualified to AEC-Q100 (Grade 0)
    Potential Applications
    • Transportation: Transmission speed sensing
    • General speed sensing
    Specifications

    Others

    • Industry
      • Healthcare

    Others

    • Industry
      • Healthcare
    • Industry : Healthcare
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    VG481V1 Back Biased Hall Sensor Integrated Circuit
    application/pdf 791.38 KB
    8/13/2025
    791.38 KB
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    Position Sensors Product Range Guide
    application/pdf 4.85 MB
    8/21/2025
    4.85 MB
    Installation Instructions
    Name
    Description
    File Size
    Date
    Size
    VG481V1 Back Biased Hall Sensor Integrated Circuit
    application/pdf 568.9 KB
    8/13/2025
    568.9 KB
    CAD Model
    Name
    Description
    File Size
    Date
    Size
    Magnetic Sensors CAD Models
    application/zip 130.4 KB
    7/15/2021
    130.4 KB
    Magnetic Sensor IC Flat TO-92-Style CAD Model
    application/zip 13.27 KB
    7/15/2021
    13.27 KB
    Brochure
    Name
    Description
    File Size
    Date
    Size
    Solutions For Healthier Air and HVAC Systems - Brochure
    application/pdf 3.89 MB
    2/13/2026
    3.89 MB
    Making Sense of Sensing
    application/pdf 3.37 MB
    8/12/2025
    3.37 MB
    Sensing Solutions For Industrial Applications Brochure
    application/pdf 16.68 MB
    1/22/2026
    16.68 MB
    Solutions For Healthier Air and HVAC Systems - Brochure
    application/pdf 3.89 MB
    1/28/2026
    3.89 MB
    Solutions For Healthier Air and HVAC Systems Brochure
    application/pdf 3.89 MB
    12/11/2025
    3.89 MB
    Technical Note
    Name
    Description
    File Size
    Date
    Size
    Magnetic Sensor IC Selection Chart
    application/pdf 383.21 KB
    8/14/2025
    383.21 KB
    Magnetic Sensor IC Product Line Card
    application/pdf 480.99 KB
    8/13/2025
    480.99 KB
    Application Note
    Name
    Description
    File Size
    Date
    Size
    Agricultural Vehicles Application Note
    application/pdf 1.11 MB
    8/20/2025
    1.11 MB
    Defence Ground Vehicles
    application/pdf 872.87 KB
    8/20/2025
    872.87 KB
    Construction Vehicles
    application/pdf 984.29 KB
    8/21/2025
    984.29 KB
    Platform Vehicles
    application/pdf 628.05 KB
    8/14/2025
    628.05 KB
    All-Terrain Vehicle Solutions
    application/pdf 803.57 KB
    8/14/2025
    803.57 KB
    Forestry Vehicles
    application/pdf 1.05 MB
    8/14/2025
    1.05 MB
    eBook
    Name
    Description
    File Size
    Date
    Size
    eBook About Redefining Road Rail & Rugged Applications
    application/pdf 28.69 MB
    8/21/2025
    28.69 MB
    Product Photo
    Name
    Description
    File Size
    Date
    Size
    Flat TO-92-style straight standard leads lowres photo
    image/jpeg 16.8 KB
    7/15/2021
    16.8 KB
    Magnetic Sensors Product Photos
    application/zip 1.22 MB
    7/15/2021
    1.22 MB
    Flat TO-92-style straight standard leads highres photo
    image/jpeg 89.66 KB
    7/15/2021
    89.66 KB
    Name
    Description
    File Size
    Date
    Size
    Flat TO-92-style straight standard leads lowres photo
    image/jpeg 16.8 KB
    7/15/2021
    16.8 KB
    Solutions For Healthier Air and HVAC Systems - Brochure
    application/pdf 3.89 MB
    2/13/2026
    3.89 MB
    Position Sensors Product Range Guide
    application/pdf 4.85 MB
    8/21/2025
    4.85 MB
    Making Sense of Sensing
    application/pdf 3.37 MB
    8/12/2025
    3.37 MB
    Agricultural Vehicles Application Note
    application/pdf 1.11 MB
    8/20/2025
    1.11 MB
    Magnetic Sensors Product Photos
    application/zip 1.22 MB
    7/15/2021
    1.22 MB
    Defence Ground Vehicles
    application/pdf 872.87 KB
    8/20/2025
    872.87 KB
    Construction Vehicles
    application/pdf 984.29 KB
    8/21/2025
    984.29 KB
    VG481V1 Back Biased Hall Sensor Integrated Circuit
    application/pdf 568.9 KB
    8/13/2025
    568.9 KB
    Magnetic Sensors CAD Models
    application/zip 130.4 KB
    7/15/2021
    130.4 KB
    Flat TO-92-style straight standard leads highres photo
    image/jpeg 89.66 KB
    7/15/2021
    89.66 KB
    Sensing Solutions For Industrial Applications Brochure
    application/pdf 16.68 MB
    1/22/2026
    16.68 MB
    VG481V1 Back Biased Hall Sensor Integrated Circuit
    application/pdf 791.38 KB
    8/13/2025
    791.38 KB
    Magnetic Sensor IC Selection Chart
    application/pdf 383.21 KB
    8/14/2025
    383.21 KB
    eBook About Redefining Road Rail & Rugged Applications
    application/pdf 28.69 MB
    8/21/2025
    28.69 MB
    Platform Vehicles
    application/pdf 628.05 KB
    8/14/2025
    628.05 KB
    All-Terrain Vehicle Solutions
    application/pdf 803.57 KB
    8/14/2025
    803.57 KB
    Forestry Vehicles
    application/pdf 1.05 MB
    8/14/2025
    1.05 MB
    Magnetic Sensor IC Flat TO-92-Style CAD Model
    application/zip 13.27 KB
    7/15/2021
    13.27 KB
    Solutions For Healthier Air and HVAC Systems - Brochure
    application/pdf 3.89 MB
    1/28/2026
    3.89 MB
    Magnetic Sensor IC Product Line Card
    application/pdf 480.99 KB
    8/13/2025
    480.99 KB
    Solutions For Healthier Air and HVAC Systems Brochure
    application/pdf 3.89 MB
    12/11/2025
    3.89 MB
    Name
    Description
    File Size
    Date
    Size
    VG481V1 Back Biased Hall Sensor Integrated Circuit
    791.38 KB
    8/13/2025
    Position Sensors Product Range Guide
    4.85 MB
    8/21/2025
    VG481V1 Back Biased Hall Sensor Integrated Circuit
    568.9 KB
    8/13/2025
    Magnetic Sensors CAD Models
    130.4 KB
    7/15/2021
    Magnetic Sensor IC Flat TO-92-Style CAD Model
    13.27 KB
    7/15/2021
    Solutions For Healthier Air and HVAC Systems - Brochure
    3.89 MB
    2/13/2026
    Making Sense of Sensing
    3.37 MB
    8/12/2025
    Sensing Solutions For Industrial Applications Brochure
    16.68 MB
    1/22/2026
    Solutions For Healthier Air and HVAC Systems - Brochure
    3.89 MB
    1/28/2026
    Solutions For Healthier Air and HVAC Systems Brochure
    3.89 MB
    12/11/2025
    Magnetic Sensor IC Selection Chart
    383.21 KB
    8/14/2025
    Magnetic Sensor IC Product Line Card
    480.99 KB
    8/13/2025
    Agricultural Vehicles Application Note
    1.11 MB
    8/20/2025
    Defence Ground Vehicles
    872.87 KB
    8/20/2025
    Construction Vehicles
    984.29 KB
    8/21/2025
    Platform Vehicles
    628.05 KB
    8/14/2025
    All-Terrain Vehicle Solutions
    803.57 KB
    8/14/2025
    Forestry Vehicles
    1.05 MB
    8/14/2025
    eBook About Redefining Road Rail & Rugged Applications
    28.69 MB
    8/21/2025
    Flat TO-92-style straight standard leads lowres photo
    16.8 KB
    7/15/2021
    Magnetic Sensors Product Photos
    1.22 MB
    7/15/2021
    Flat TO-92-style straight standard leads highres photo
    89.66 KB
    7/15/2021

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    VG481V1
    VG481V1 Back-biased Hall-effect speed sensor, flat TO-92-style, straight standard leads, 1000 unitsbag
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-flat-to-92-style-straight-standard-leads-ciid-179087
    VG481V1
    VG481V1 Back-biased Hall-effect speed sensor, flat TO-92-style, straight standard leads, 1000 unitsbag
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-flat-to-92-style-straight-standard-leads-ciid-179087
    X115220SS41
    SOLID STATE SENSOR, IC
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-flat-to-92-style-straight-standard-leads-ciid-179087
    X115220SS41
    SOLID STATE SENSOR, IC
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-flat-to-92-style-straight-standard-leads-ciid-179087
    XL34024
    SPEED & POSITION-IND'L POTENTIOMETERS
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-flat-to-92-style-straight-standard-leads-ciid-179087
    XL34024
    SPEED & POSITION-IND'L POTENTIOMETERS
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-flat-to-92-style-straight-standard-leads-ciid-179087
    XP11201
    SPEED & POSITION-RESISTIVE&OPTICAL OPSW
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-flat-to-92-style-straight-standard-leads-ciid-179087
    XP11201
    SPEED & POSITION-RESISTIVE&OPTICAL OPSW
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-flat-to-92-style-straight-standard-leads-ciid-179087
    YG101-04
    Y GUIDE
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-flat-to-92-style-straight-standard-leads-ciid-179087
    YG101-04
    Y GUIDE
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-flat-to-92-style-straight-standard-leads-ciid-179087