/content/sps/ca/en/search-results.html

    magnetic sensors

    SS360PT, SS460P, SS460P-T2

    High sensitivity latching Hall-effect digital sensor ICs with built-in pull-up resistor. SOT-23, flat TO-92-style with straight or formed lead pkgs

    Overview

    The SS360PT, SS460P and SS460P-T2 High Sensitivity Latching Hall-effect Sensor ICs with Built-in Pull-up Resistors are small, sensitive, and versatile devices that are operated by the magnetic field from a permanent magnet or an electromagnet. They are designed to respond to alternating North and South poles. The SS360PT is turned on by a North pole while the SS460P and SS460P-T2 are turned on by a South pole.

    These products offer reliable switching points with a high magnetic sensitivity of 30 Gauss typ. (55 Gauss max.). They do not use chopper stabilization on the Hall element, providing a clean output signal and a faster latch response time when compared to competitive high sensitivity Hall-effect latching sensor ICs that do use chopper stabilization.

    The internal pull-up resistor often eliminates the need for external components, helping to reduce the system cost. These high-performance, yet economical, sensor ICs are well suited for demanding, cost-sensitive high-volume applications. These products offer reverse polarity protection, deliver a stable output over a wide temperature range, and can operate from a dc supply voltage from 3 Vdc to 24 Vdc.

    For brushless dc motor manufacturers who need latching sensors with reliable, consistent performance for more efficient and smaller designs, this product responds to low magnetic fields and offers consistent repeatability while delivering faster response times to a change in magnetic field for better motor efficiency.

    These product are available in three package styles:

    • SS360PT: Miniature SOT-23 surface-mount package supplied on pocket tape and reel which allows for compact design with automated component placement.
    • SS460P: Flat TO-92-style package with straight leads in bulk packaging which allows for a compact PC board layout.
    • SS460P-T2: Flat TO-92-style package with formed leads in ammopack tape-in-box.
    Specifications

    Others

    • Industry
      • Aerospace

    Others

    • Industry
      • Aerospace
    • Industry : Aerospace
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    SS360PT, SS460P, SS460P-T2 High Sensitivity Latching Digital Hall-Effect Sensors ICs with Built-In Pull-Up Resistor
    application/pdf 492.91 KB
    8/13/2025
    492.91 KB
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    Position Sensors Product Range Guide
    application/pdf 4.85 MB
    8/21/2025
    4.85 MB
    Installation Instructions
    Name
    Description
    File Size
    Date
    Size
    SS360PT/SS460P High Sensitivity Latching Digital Hall-Effect Sensors ICs with Built-In Pull-Up Resistor
    application/pdf 581.79 KB
    8/13/2025
    581.79 KB
    CAD Model
    Name
    Description
    File Size
    Date
    Size
    Magnetic Sensor IC Flat TO-92-Style CAD Model
    application/zip 13.27 KB
    7/15/2021
    13.27 KB
    Magnetic Sensor IC SOT-23 CAD Model
    application/zip 16.4 KB
    7/15/2021
    16.4 KB
    Magnetic Sensors CAD Models
    application/zip 130.4 KB
    7/15/2021
    130.4 KB
    Brochure
    Name
    Description
    File Size
    Date
    Size
    Sensing Solutions For Industrial Applications Brochure
    application/pdf 16.68 MB
    1/22/2026
    16.68 MB
    Solutions For Healthier Air and HVAC Systems - Brochure
    application/pdf 3.89 MB
    2/13/2026
    3.89 MB
    Making Sense of Sensing
    application/pdf 3.37 MB
    8/12/2025
    3.37 MB
    Solutions For Healthier Air and HVAC Systems Brochure
    application/pdf 3.89 MB
    12/11/2025
    3.89 MB
    Switches and Sensors Solutions for Industrial Applications Brochure
    application/pdf 2.49 MB
    2/13/2026
    2.49 MB
    Solutions For Healthier Air and HVAC Systems - Brochure
    application/pdf 3.89 MB
    1/28/2026
    3.89 MB
    Technical Note
    Name
    Description
    File Size
    Date
    Size
    Achieving High Sensitivity and Magnetic Stability without the Use of Chopper Stabilization in Latching Hall-Effect Sensorsfor Brushless DC Motor Applications Technical Note
    application/pdf 117.53 KB
    8/13/2025
    117.53 KB
    Magnetic Sensor IC Selection Chart
    application/pdf 383.21 KB
    8/14/2025
    383.21 KB
    Magnetic Sensor IC Product Line Card
    application/pdf 480.99 KB
    8/13/2025
    480.99 KB
    White Paper
    Name
    Description
    File Size
    Date
    Size
    How to select Hall-effect sensors for brushless DC motors
    application/pdf 379.18 KB
    8/12/2025
    379.18 KB
    Non-chopper-stabilized versus chopper-stabilized bipolar latching Hall-effect sensors
    application/pdf 950.68 KB
    8/12/2025
    950.68 KB
    Application Note
    Name
    Description
    File Size
    Date
    Size
    Construction Vehicles
    application/pdf 984.29 KB
    8/21/2025
    984.29 KB
    All-Terrain Vehicle Solutions
    application/pdf 803.57 KB
    8/14/2025
    803.57 KB
    Forestry Vehicles
    application/pdf 1.05 MB
    8/14/2025
    1.05 MB
    Sensors and Switches - Solutions for Medical Applications Application Note
    application/pdf 1.04 MB
    1/16/2026
    1.04 MB
    Platform Vehicles
    application/pdf 628.05 KB
    8/14/2025
    628.05 KB
    Solutions for Hematology Analyzers
    application/pdf 2.26 MB
    8/14/2025
    2.26 MB
    Defence Ground Vehicles
    application/pdf 872.87 KB
    8/20/2025
    872.87 KB
    Solutions for Laboratory Automation Application Note
    application/pdf 6.1 MB
    9/23/2025
    6.1 MB
    Industrial Warehouse Solutions
    application/pdf 2.85 MB
    8/14/2025
    2.85 MB
    Solutions for Molecular Diagnostics
    application/pdf 2.61 MB
    8/14/2025
    2.61 MB
    Agricultural Vehicles Application Note
    application/pdf 1.11 MB
    8/20/2025
    1.11 MB
    eBook
    Name
    Description
    File Size
    Date
    Size
    eBook About Redefining Road Rail & Rugged Applications
    application/pdf 28.69 MB
    8/21/2025
    28.69 MB
    Product Photo
    Name
    Description
    File Size
    Date
    Size
    Magnetic Sensors Product Photos
    application/zip 1.22 MB
    7/15/2021
    1.22 MB
    Flat TO-92-style straight standard leads highres photo
    image/jpeg 89.66 KB
    7/15/2021
    89.66 KB
    Flat TO-92-style straight standard leads lowres photo
    image/jpeg 16.8 KB
    7/15/2021
    16.8 KB
    SOT-23 lowres photo
    image/jpeg 12.05 KB
    7/15/2021
    12.05 KB
    SOT-23 highres photo
    image/jpeg 115.42 KB
    7/15/2021
    115.42 KB
    Name
    Description
    File Size
    Date
    Size
    Sensing Solutions For Industrial Applications Brochure
    application/pdf 16.68 MB
    1/22/2026
    16.68 MB
    How to select Hall-effect sensors for brushless DC motors
    application/pdf 379.18 KB
    8/12/2025
    379.18 KB
    Solutions For Healthier Air and HVAC Systems - Brochure
    application/pdf 3.89 MB
    2/13/2026
    3.89 MB
    Magnetic Sensors Product Photos
    application/zip 1.22 MB
    7/15/2021
    1.22 MB
    Construction Vehicles
    application/pdf 984.29 KB
    8/21/2025
    984.29 KB
    eBook About Redefining Road Rail & Rugged Applications
    application/pdf 28.69 MB
    8/21/2025
    28.69 MB
    All-Terrain Vehicle Solutions
    application/pdf 803.57 KB
    8/14/2025
    803.57 KB
    Forestry Vehicles
    application/pdf 1.05 MB
    8/14/2025
    1.05 MB
    Flat TO-92-style straight standard leads highres photo
    image/jpeg 89.66 KB
    7/15/2021
    89.66 KB
    Achieving High Sensitivity and Magnetic Stability without the Use of Chopper Stabilization in Latching Hall-Effect Sensorsfor Brushless DC Motor Applications Technical Note
    application/pdf 117.53 KB
    8/13/2025
    117.53 KB
    Magnetic Sensor IC Selection Chart
    application/pdf 383.21 KB
    8/14/2025
    383.21 KB
    SS360PT/SS460P High Sensitivity Latching Digital Hall-Effect Sensors ICs with Built-In Pull-Up Resistor
    application/pdf 581.79 KB
    8/13/2025
    581.79 KB
    Sensors and Switches - Solutions for Medical Applications Application Note
    application/pdf 1.04 MB
    1/16/2026
    1.04 MB
    Platform Vehicles
    application/pdf 628.05 KB
    8/14/2025
    628.05 KB
    Magnetic Sensor IC Flat TO-92-Style CAD Model
    application/zip 13.27 KB
    7/15/2021
    13.27 KB
    Magnetic Sensor IC SOT-23 CAD Model
    application/zip 16.4 KB
    7/15/2021
    16.4 KB
    Making Sense of Sensing
    application/pdf 3.37 MB
    8/12/2025
    3.37 MB
    Solutions for Hematology Analyzers
    application/pdf 2.26 MB
    8/14/2025
    2.26 MB
    Solutions For Healthier Air and HVAC Systems Brochure
    application/pdf 3.89 MB
    12/11/2025
    3.89 MB
    Flat TO-92-style straight standard leads lowres photo
    image/jpeg 16.8 KB
    7/15/2021
    16.8 KB
    Defence Ground Vehicles
    application/pdf 872.87 KB
    8/20/2025
    872.87 KB
    SOT-23 lowres photo
    image/jpeg 12.05 KB
    7/15/2021
    12.05 KB
    Switches and Sensors Solutions for Industrial Applications Brochure
    application/pdf 2.49 MB
    2/13/2026
    2.49 MB
    Solutions for Laboratory Automation Application Note
    application/pdf 6.1 MB
    9/23/2025
    6.1 MB
    Magnetic Sensors CAD Models
    application/zip 130.4 KB
    7/15/2021
    130.4 KB
    Non-chopper-stabilized versus chopper-stabilized bipolar latching Hall-effect sensors
    application/pdf 950.68 KB
    8/12/2025
    950.68 KB
    Industrial Warehouse Solutions
    application/pdf 2.85 MB
    8/14/2025
    2.85 MB
    Solutions for Molecular Diagnostics
    application/pdf 2.61 MB
    8/14/2025
    2.61 MB
    Agricultural Vehicles Application Note
    application/pdf 1.11 MB
    8/20/2025
    1.11 MB
    Solutions For Healthier Air and HVAC Systems - Brochure
    application/pdf 3.89 MB
    1/28/2026
    3.89 MB
    Magnetic Sensor IC Product Line Card
    application/pdf 480.99 KB
    8/13/2025
    480.99 KB
    SS360PT, SS460P, SS460P-T2 High Sensitivity Latching Digital Hall-Effect Sensors ICs with Built-In Pull-Up Resistor
    application/pdf 492.91 KB
    8/13/2025
    492.91 KB
    SOT-23 highres photo
    image/jpeg 115.42 KB
    7/15/2021
    115.42 KB
    Position Sensors Product Range Guide
    application/pdf 4.85 MB
    8/21/2025
    4.85 MB
    Name
    Description
    File Size
    Date
    Size
    SS360PT, SS460P, SS460P-T2 High Sensitivity Latching Digital Hall-Effect Sensors ICs with Built-In Pull-Up Resistor
    492.91 KB
    8/13/2025
    Position Sensors Product Range Guide
    4.85 MB
    8/21/2025
    SS360PT/SS460P High Sensitivity Latching Digital Hall-Effect Sensors ICs with Built-In Pull-Up Resistor
    581.79 KB
    8/13/2025
    Magnetic Sensor IC Flat TO-92-Style CAD Model
    13.27 KB
    7/15/2021
    Magnetic Sensor IC SOT-23 CAD Model
    16.4 KB
    7/15/2021
    Magnetic Sensors CAD Models
    130.4 KB
    7/15/2021
    Sensing Solutions For Industrial Applications Brochure
    16.68 MB
    1/22/2026
    Solutions For Healthier Air and HVAC Systems - Brochure
    3.89 MB
    2/13/2026
    Making Sense of Sensing
    3.37 MB
    8/12/2025
    Solutions For Healthier Air and HVAC Systems Brochure
    3.89 MB
    12/11/2025
    Switches and Sensors Solutions for Industrial Applications Brochure
    2.49 MB
    2/13/2026
    Solutions For Healthier Air and HVAC Systems - Brochure
    3.89 MB
    1/28/2026
    Achieving High Sensitivity and Magnetic Stability without the Use of Chopper Stabilization in Latching Hall-Effect Sensorsfor Brushless DC Motor Applications Technical Note
    117.53 KB
    8/13/2025
    Magnetic Sensor IC Selection Chart
    383.21 KB
    8/14/2025
    Magnetic Sensor IC Product Line Card
    480.99 KB
    8/13/2025
    How to select Hall-effect sensors for brushless DC motors
    379.18 KB
    8/12/2025
    Non-chopper-stabilized versus chopper-stabilized bipolar latching Hall-effect sensors
    950.68 KB
    8/12/2025
    Construction Vehicles
    984.29 KB
    8/21/2025
    All-Terrain Vehicle Solutions
    803.57 KB
    8/14/2025
    Forestry Vehicles
    1.05 MB
    8/14/2025
    Sensors and Switches - Solutions for Medical Applications Application Note
    1.04 MB
    1/16/2026
    Platform Vehicles
    628.05 KB
    8/14/2025
    Solutions for Hematology Analyzers
    2.26 MB
    8/14/2025
    Defence Ground Vehicles
    872.87 KB
    8/20/2025
    Solutions for Laboratory Automation Application Note
    6.1 MB
    9/23/2025
    Industrial Warehouse Solutions
    2.85 MB
    8/14/2025
    Solutions for Molecular Diagnostics
    2.61 MB
    8/14/2025
    Agricultural Vehicles Application Note
    1.11 MB
    8/20/2025
    eBook About Redefining Road Rail & Rugged Applications
    28.69 MB
    8/21/2025
    Magnetic Sensors Product Photos
    1.22 MB
    7/15/2021
    Flat TO-92-style straight standard leads highres photo
    89.66 KB
    7/15/2021
    Flat TO-92-style straight standard leads lowres photo
    16.8 KB
    7/15/2021
    SOT-23 lowres photo
    12.05 KB
    7/15/2021
    SOT-23 highres photo
    115.42 KB
    7/15/2021

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    SS360NT-100SAMPLE
    SOLID STATE SENSOR
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-sot-23-and-flat-to-92-style-straight-and-formed-ammopack-ciid-162009
    SS360NT-100SAMPLE
    SOLID STATE SENSOR
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-sot-23-and-flat-to-92-style-straight-and-formed-ammopack-ciid-162009
    SS360PT
    SS360PT Hall-effect digital position sensor IC with built-in pull-up resistor, latching high sensitivity, North pole activated, SOT-23, pocket tape and reel, 3000 unitsreel
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-sot-23-and-flat-to-92-style-straight-and-formed-ammopack-ciid-162009
    SS360PT
    SS360PT Hall-effect digital position sensor IC with built-in pull-up resistor, latching high sensitivity, North pole activated, SOT-23, pocket tape and reel, 3000 unitsreel
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-sot-23-and-flat-to-92-style-straight-and-formed-ammopack-ciid-162009
    SS360ST-100SAMPLE
    SOLID STATE SENSOR
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-ss360sx-ss460sx-ciid-162003
    SS360ST-100SAMPLE
    SOLID STATE SENSOR
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-ss360sx-ss460sx-ciid-162003
    SS460P
    SOLID STATE SENSOR
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-sot-23-and-flat-to-92-style-straight-and-formed-ammopack-ciid-162009
    SS460P
    SOLID STATE SENSOR
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-sot-23-and-flat-to-92-style-straight-and-formed-ammopack-ciid-162009
    SS460P-T2
    SOLID STATE SENSOR SS460S BENT LEADS T2
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-sot-23-and-flat-to-92-style-straight-and-formed-ammopack-ciid-162009
    SS460P-T2
    SOLID STATE SENSOR SS460S BENT LEADS T2
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-sot-23-and-flat-to-92-style-straight-and-formed-ammopack-ciid-162009