/content/sps/ca/en/search-results.html

    magnetic sensors

    SR3 Series

    Hall-effect digital position sensors. Plastic threaded barrel packages. Sinking output.

    Overview

    SR3 Series Hall-effect Digital Position Sensor with 14 mm cylindrical plastic housing: current sinking output: and Vdc supply voltage.

    Specifications

    Others

    • Industry
      • Aerospace

    Others

    • Industry
      • Aerospace
    • Industry : Aerospace
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    Position Sensors Product Range Guide
    application/pdf 4.85 MB
    8/21/2025
    4.85 MB
    PK 87863: SR3 and SR4 Series Hall-Effect Position Sensors, Issue 3
    application/pdf 58.82 KB
    8/13/2025
    58.82 KB
    Transportation Range Guide
    application/pdf 16.68 MB
    8/21/2025
    16.68 MB
    Brochure
    Name
    Description
    File Size
    Date
    Size
    Sensing Solutions For Industrial Applications Brochure
    application/pdf 16.68 MB
    1/22/2026
    16.68 MB
    Solutions For Healthier Air and HVAC Systems Brochure
    application/pdf 3.89 MB
    12/11/2025
    3.89 MB
    Solutions For Healthier Air and HVAC Systems - Brochure
    application/pdf 3.89 MB
    1/28/2026
    3.89 MB
    Solutions For Healthier Air and HVAC Systems - Brochure
    application/pdf 3.89 MB
    2/13/2026
    3.89 MB
    Catalog
    Name
    Description
    File Size
    Date
    Size
    SR3 Series and SR4 Series Digital Position Sensors
    application/pdf 204.96 KB
    8/12/2025
    204.96 KB
    Building Value-Added Solutions: Magnetic Sensing Technologies
    application/pdf 405.41 KB
    8/12/2025
    405.41 KB
    Application Note
    Name
    Description
    File Size
    Date
    Size
    All-Terrain Vehicle Solutions
    application/pdf 803.57 KB
    8/14/2025
    803.57 KB
    Platform Vehicles
    application/pdf 628.05 KB
    8/14/2025
    628.05 KB
    Forestry Vehicles
    application/pdf 1.05 MB
    8/14/2025
    1.05 MB
    Defence Ground Vehicles
    application/pdf 872.87 KB
    8/20/2025
    872.87 KB
    Agricultural Vehicles Application Note
    application/pdf 1.11 MB
    8/20/2025
    1.11 MB
    Construction Vehicles
    application/pdf 984.29 KB
    8/21/2025
    984.29 KB
    eBook
    Name
    Description
    File Size
    Date
    Size
    eBook About Redefining Road Rail & Rugged Applications
    application/pdf 28.69 MB
    8/21/2025
    28.69 MB
    Name
    Description
    File Size
    Date
    Size
    Sensing Solutions For Industrial Applications Brochure
    application/pdf 16.68 MB
    1/22/2026
    16.68 MB
    Solutions For Healthier Air and HVAC Systems Brochure
    application/pdf 3.89 MB
    12/11/2025
    3.89 MB
    Solutions For Healthier Air and HVAC Systems - Brochure
    application/pdf 3.89 MB
    1/28/2026
    3.89 MB
    All-Terrain Vehicle Solutions
    application/pdf 803.57 KB
    8/14/2025
    803.57 KB
    Platform Vehicles
    application/pdf 628.05 KB
    8/14/2025
    628.05 KB
    eBook About Redefining Road Rail & Rugged Applications
    application/pdf 28.69 MB
    8/21/2025
    28.69 MB
    Forestry Vehicles
    application/pdf 1.05 MB
    8/14/2025
    1.05 MB
    Position Sensors Product Range Guide
    application/pdf 4.85 MB
    8/21/2025
    4.85 MB
    Defence Ground Vehicles
    application/pdf 872.87 KB
    8/20/2025
    872.87 KB
    Agricultural Vehicles Application Note
    application/pdf 1.11 MB
    8/20/2025
    1.11 MB
    Construction Vehicles
    application/pdf 984.29 KB
    8/21/2025
    984.29 KB
    SR3 Series and SR4 Series Digital Position Sensors
    application/pdf 204.96 KB
    8/12/2025
    204.96 KB
    PK 87863: SR3 and SR4 Series Hall-Effect Position Sensors, Issue 3
    application/pdf 58.82 KB
    8/13/2025
    58.82 KB
    Building Value-Added Solutions: Magnetic Sensing Technologies
    application/pdf 405.41 KB
    8/12/2025
    405.41 KB
    Transportation Range Guide
    application/pdf 16.68 MB
    8/21/2025
    16.68 MB
    Solutions For Healthier Air and HVAC Systems - Brochure
    application/pdf 3.89 MB
    2/13/2026
    3.89 MB
    Name
    Description
    File Size
    Date
    Size
    Position Sensors Product Range Guide
    4.85 MB
    8/21/2025
    PK 87863: SR3 and SR4 Series Hall-Effect Position Sensors, Issue 3
    58.82 KB
    8/13/2025
    Transportation Range Guide
    16.68 MB
    8/21/2025
    Sensing Solutions For Industrial Applications Brochure
    16.68 MB
    1/22/2026
    Solutions For Healthier Air and HVAC Systems Brochure
    3.89 MB
    12/11/2025
    Solutions For Healthier Air and HVAC Systems - Brochure
    3.89 MB
    1/28/2026
    Solutions For Healthier Air and HVAC Systems - Brochure
    3.89 MB
    2/13/2026
    SR3 Series and SR4 Series Digital Position Sensors
    204.96 KB
    8/12/2025
    Building Value-Added Solutions: Magnetic Sensing Technologies
    405.41 KB
    8/12/2025
    All-Terrain Vehicle Solutions
    803.57 KB
    8/14/2025
    Platform Vehicles
    628.05 KB
    8/14/2025
    Forestry Vehicles
    1.05 MB
    8/14/2025
    Defence Ground Vehicles
    872.87 KB
    8/20/2025
    Agricultural Vehicles Application Note
    1.11 MB
    8/20/2025
    Construction Vehicles
    984.29 KB
    8/21/2025
    eBook About Redefining Road Rail & Rugged Applications
    28.69 MB
    8/21/2025

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    SR3B-A1
    SR3 Series Hall-effect Digital Position Sensor with 14 mm cylindrical plastic housing; 152,4 mm [6 in] lead wires; current sinking output; and Vdc supply voltage
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-sr3-1667-ciid-160939
    SR3B-A1
    SR3 Series Hall-effect Digital Position Sensor with 14 mm cylindrical plastic housing; 152,4 mm [6 in] lead wires; current sinking output; and Vdc supply voltage
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-sr3-1667-ciid-160939
    SR3B-A2
    SR3 Series Hall-effect Digital Position Sensor with 14 mm cylindrical plastic housing; 285,8 mm [11.25 in] lead wires; current sinking output; and Vdc supply voltage
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-sr3-1667-ciid-160939
    SR3B-A2
    SR3 Series Hall-effect Digital Position Sensor with 14 mm cylindrical plastic housing; 285,8 mm [11.25 in] lead wires; current sinking output; and Vdc supply voltage
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-sr3-1667-ciid-160939
    SR3C-A1
    SR3 Series Hall-effect Digital Position Sensor with 14 mm cylindrical plastic housing; 152,4 mm [6 in] lead wires; current sinking output; and Vdc supply voltage
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-sr3-1667-ciid-160939
    SR3C-A1
    SR3 Series Hall-effect Digital Position Sensor with 14 mm cylindrical plastic housing; 152,4 mm [6 in] lead wires; current sinking output; and Vdc supply voltage
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-sr3-1667-ciid-160939
    SR3C-A2
    SOLID STATE SENSOR
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-sr3-1667-ciid-160939
    SR3C-A2
    SOLID STATE SENSOR
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-sr3-1667-ciid-160939
    SR3C-A3
    SOLID STATE SENSOR-POSITION
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-sr3-1667-ciid-160939
    SR3C-A3
    SOLID STATE SENSOR-POSITION
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-sr3-1667-ciid-160939
    SR3F-A1
    SR3 Series Hall-effect Digital Position Sensor with 14 mm cylindrical plastic housing; 152,4 mm [6 in] lead wires; current sinking output; and Vdc supply voltage
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-sr3-1667-ciid-160939
    SR3F-A1
    SR3 Series Hall-effect Digital Position Sensor with 14 mm cylindrical plastic housing; 152,4 mm [6 in] lead wires; current sinking output; and Vdc supply voltage
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-sr3-1667-ciid-160939
    SR3F-A1A
    SR3 Series Hall-effect Digital Position Sensor with 14 mm cylindrical plastic housing; 123,4 mm [4.86 in] lead wires; current sinking output; and Vdc supply voltage
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-sr3-1667-ciid-160939
    SR3F-A1A
    SR3 Series Hall-effect Digital Position Sensor with 14 mm cylindrical plastic housing; 123,4 mm [4.86 in] lead wires; current sinking output; and Vdc supply voltage
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-sr3-1667-ciid-160939
    SR3G-A1
    SOLID STATE SENSOR
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-sr3-1667-ciid-160939
    SR3G-A1
    SOLID STATE SENSOR
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-sr3-1667-ciid-160939