/content/sps/ca/en/search-results.html

    magnetic sensors

    SR16/SR17 Series

    Low-cost Hall-effect vane sensors. Plastic dual tower, plastic side-mount wire exit packages. Digital sinking output.

    Overview

    The SR16 Series Hall effect vane sensors are designed for position and speed sensing and are available in three termination variations. The cost effective SR16 Series sensors are tailored for fitness and information technology applications. They are well suited for use in moderate electrical, chemical, and mechanical environments.

    The SR16 Series sensors contain an internal magnet and Hall effect sensor mounted in a twin tower configuration. In application, a customer supplied ferrous target passes between the tower gap, interrupts the magnetic field, and switches the digital state of the sensor.

    These robust solid state Hall effect sensors are housed in an environmentally sealed plastic package. The Hall effect sensors provide highly accurate and repeatable performance in environments in which dirt, dust, or stray IR light might affect the performance of optical solutions. The sensor package is constructed of rugged polyphthalamide material and is mechanically interchangeable with our standard optical sensors.

    Specifications

    Others

    • Industry
      • Healthcare

    Others

    • Industry
      • Healthcare
    • Industry : Healthcare
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    SR 16/17 Series Hall Effect Vane Sensor
    application/pdf 452.07 KB
    8/13/2025
    452.07 KB
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    Position Sensors Product Range Guide
    application/pdf 4.85 MB
    8/21/2025
    4.85 MB
    Transportation Range Guide
    application/pdf 16.68 MB
    8/21/2025
    16.68 MB
    Brochure
    Name
    Description
    File Size
    Date
    Size
    Sensing Solutions For Industrial Applications Brochure
    application/pdf 16.68 MB
    1/22/2026
    16.68 MB
    Solutions For Healthier Air and HVAC Systems Brochure
    application/pdf 3.89 MB
    12/11/2025
    3.89 MB
    Solutions For Healthier Air and HVAC Systems - Brochure
    application/pdf 3.89 MB
    1/28/2026
    3.89 MB
    Solutions For Healthier Air and HVAC Systems - Brochure
    application/pdf 3.89 MB
    2/13/2026
    3.89 MB
    Catalog
    Name
    Description
    File Size
    Date
    Size
    Building Value-Added Solutions: Magnetic Sensing Technologies
    application/pdf 405.41 KB
    8/12/2025
    405.41 KB
    Application Note
    Name
    Description
    File Size
    Date
    Size
    Platform Vehicles
    application/pdf 628.05 KB
    8/14/2025
    628.05 KB
    Forestry Vehicles
    application/pdf 1.05 MB
    8/14/2025
    1.05 MB
    All-Terrain Vehicle Solutions
    application/pdf 803.57 KB
    8/14/2025
    803.57 KB
    Construction Vehicles
    application/pdf 984.29 KB
    8/21/2025
    984.29 KB
    Sensors and Switches - Solutions for Medical Applications Application Note
    application/pdf 1.04 MB
    1/16/2026
    1.04 MB
    Defence Ground Vehicles
    application/pdf 872.87 KB
    8/20/2025
    872.87 KB
    Agricultural Vehicles Application Note
    application/pdf 1.11 MB
    8/20/2025
    1.11 MB
    eBook
    Name
    Description
    File Size
    Date
    Size
    eBook About Redefining Road Rail & Rugged Applications
    application/pdf 28.69 MB
    8/21/2025
    28.69 MB
    Name
    Description
    File Size
    Date
    Size
    Sensing Solutions For Industrial Applications Brochure
    application/pdf 16.68 MB
    1/22/2026
    16.68 MB
    Solutions For Healthier Air and HVAC Systems Brochure
    application/pdf 3.89 MB
    12/11/2025
    3.89 MB
    Solutions For Healthier Air and HVAC Systems - Brochure
    application/pdf 3.89 MB
    1/28/2026
    3.89 MB
    Platform Vehicles
    application/pdf 628.05 KB
    8/14/2025
    628.05 KB
    Forestry Vehicles
    application/pdf 1.05 MB
    8/14/2025
    1.05 MB
    eBook About Redefining Road Rail & Rugged Applications
    application/pdf 28.69 MB
    8/21/2025
    28.69 MB
    All-Terrain Vehicle Solutions
    application/pdf 803.57 KB
    8/14/2025
    803.57 KB
    SR 16/17 Series Hall Effect Vane Sensor
    application/pdf 452.07 KB
    8/13/2025
    452.07 KB
    Construction Vehicles
    application/pdf 984.29 KB
    8/21/2025
    984.29 KB
    Sensors and Switches - Solutions for Medical Applications Application Note
    application/pdf 1.04 MB
    1/16/2026
    1.04 MB
    Defence Ground Vehicles
    application/pdf 872.87 KB
    8/20/2025
    872.87 KB
    Position Sensors Product Range Guide
    application/pdf 4.85 MB
    8/21/2025
    4.85 MB
    Solutions For Healthier Air and HVAC Systems - Brochure
    application/pdf 3.89 MB
    2/13/2026
    3.89 MB
    Building Value-Added Solutions: Magnetic Sensing Technologies
    application/pdf 405.41 KB
    8/12/2025
    405.41 KB
    Agricultural Vehicles Application Note
    application/pdf 1.11 MB
    8/20/2025
    1.11 MB
    Transportation Range Guide
    application/pdf 16.68 MB
    8/21/2025
    16.68 MB
    Name
    Description
    File Size
    Date
    Size
    SR 16/17 Series Hall Effect Vane Sensor
    452.07 KB
    8/13/2025
    Position Sensors Product Range Guide
    4.85 MB
    8/21/2025
    Transportation Range Guide
    16.68 MB
    8/21/2025
    Sensing Solutions For Industrial Applications Brochure
    16.68 MB
    1/22/2026
    Solutions For Healthier Air and HVAC Systems Brochure
    3.89 MB
    12/11/2025
    Solutions For Healthier Air and HVAC Systems - Brochure
    3.89 MB
    1/28/2026
    Solutions For Healthier Air and HVAC Systems - Brochure
    3.89 MB
    2/13/2026
    Building Value-Added Solutions: Magnetic Sensing Technologies
    405.41 KB
    8/12/2025
    Platform Vehicles
    628.05 KB
    8/14/2025
    Forestry Vehicles
    1.05 MB
    8/14/2025
    All-Terrain Vehicle Solutions
    803.57 KB
    8/14/2025
    Construction Vehicles
    984.29 KB
    8/21/2025
    Sensors and Switches - Solutions for Medical Applications Application Note
    1.04 MB
    1/16/2026
    Defence Ground Vehicles
    872.87 KB
    8/20/2025
    Agricultural Vehicles Application Note
    1.11 MB
    8/20/2025
    eBook About Redefining Road Rail & Rugged Applications
    28.69 MB
    8/21/2025

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    SR16C-J4
    SR16 Series Cost Effective Digital Vane Sensor; Hall-effect technology; twin tower configuration; sinking output; 3.8 to 30 Vdc supply voltage
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-sr17-series-2000-ciid-160924
    SR16C-J4
    SR16 Series Cost Effective Digital Vane Sensor; Hall-effect technology; twin tower configuration; sinking output; 3.8 to 30 Vdc supply voltage
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-sr17-series-2000-ciid-160924
    SR16C-J5
    SR16 Series Cost Effective Digital Vane Sensor; Hall-effect technology; twin tower configuration; sinking output; 3.8 to 30 Vdc supply voltage
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-sr17-series-2000-ciid-160924
    SR16C-J5
    SR16 Series Cost Effective Digital Vane Sensor; Hall-effect technology; twin tower configuration; sinking output; 3.8 to 30 Vdc supply voltage
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-sr17-series-2000-ciid-160924
    SR16C-J6
    SR16 Series Cost Effective Digital Vane Sensor; Hall-effect technology; twin tower configuration; sinking output; 3.8 to 30 Vdc supply voltage
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-sr17-series-2000-ciid-160924
    SR16C-J6
    SR16 Series Cost Effective Digital Vane Sensor; Hall-effect technology; twin tower configuration; sinking output; 3.8 to 30 Vdc supply voltage
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-sr17-series-2000-ciid-160924
    SR16C-J8
    COMMERCIAL SOLID STATE SENSOR
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-sr17-series-2000-ciid-160924
    SR16C-J8
    COMMERCIAL SOLID STATE SENSOR
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-sr17-series-2000-ciid-160924
    SR16C-N
    SR16 Series Cost Effective Digital Vane Sensor; Hall-effect technology; twin tower configuration; sinking output; 3.8 to 30 Vdc supply voltage
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-sr17-series-2000-ciid-160924
    SR16C-N
    SR16 Series Cost Effective Digital Vane Sensor; Hall-effect technology; twin tower configuration; sinking output; 3.8 to 30 Vdc supply voltage
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-sr17-series-2000-ciid-160924
    SR17C-J6
    SR17 Series Cost Effective Digital Vane Sensor; side looker mounting; wire leads parallel to mounting plane; sinking output; 3.8 to 30 Vdc supply voltage
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-sr17-series-2000-ciid-160924
    SR17C-J6
    SR17 Series Cost Effective Digital Vane Sensor; side looker mounting; wire leads parallel to mounting plane; sinking output; 3.8 to 30 Vdc supply voltage
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-sr17-series-2000-ciid-160924
    SR17C-J7
    SR17 Series Cost Effective Digital Vane Sensor; side looker mounting; wire leads parallel to mounting plane; sinking output; 3.8 to 30 Vdc supply voltage
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-sr17-series-2000-ciid-160924
    SR17C-J7
    SR17 Series Cost Effective Digital Vane Sensor; side looker mounting; wire leads parallel to mounting plane; sinking output; 3.8 to 30 Vdc supply voltage
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-sr17-series-2000-ciid-160924
    SR2C-B4
    SOLID STATE SENSOR
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-sr17-series-2000-ciid-160924
    SR2C-B4
    SOLID STATE SENSOR
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-sr17-series-2000-ciid-160924