Products
Products
Part Numbers
General Content
/content/sps/ca/en/search-results.html

Magnetic Sensors

103SR Series

Hall-effect digital (unipolar or latching) or linear. Aluminum or stainless steel threaded package.

Overview
103SR Series

The 103SR Series Hall-effect position sensor assemblies are sealed in aluminum or stainless-steel threaded housings and meet NEMA 3, 3R, 3S, 4, 4X (stainless-steel housing), 12 and 13 requirements. They respond to the magnetic field from permanent magnets or electromagnets. These rugged non- contact sensing products use versatile, reliable Hall-effect sensor ICs that are operated by a magnetic field and are designed to respond to alternating North and South Poles or to South Pole only.

103SR Series Hall-effect position sensors include digital unipolar, latching, and linear magnetic types, available in a number of sensitivities to meet a variety of customers" application requirements. The digital version of 103SR Series Hall-effect position sensors delivers stable output over -40 °C to 100 °C [-40 °F to 212 °F] temperature range with 20 mA current sinking capability, and can accept dc supply voltage from 4.5 Vdc to 24 Vdc. The linear version operates from -40 °C to 125 °C [-40 °F to 257 °F] across a supply voltage range of 4.5 Vdc to 10.5 Vdc.

The standard open-collector sinking output (digital devices) or push-pull output (linear device) of the 103SR Series Hall-effect position sensors can be easily interfaced with common electronic circuitry such as microprocessors, integrated logic, discrete transistors, and SCRs with compatible voltage specifications.

Data Sheet
Name
Description
File Size
Date
Size
103SR Series Hall-Effect Position Sensors with Sealed Housing
application/pdf 612.35 KB
7/15/2021
612.35 KB
Manuals and Guides
Name
Description
File Size
Date
Size
Transportation Range Guide
application/pdf 16.68 MB
9/26/2022
16.68 MB
Position Sensors Product Range Guide
application/pdf 4.85 MB
12/20/2022
4.85 MB
Brochure
Name
Description
File Size
Date
Size
Industrial Applications: Going Beyond Limits
application/pdf 16.68 MB
2/11/2025
16.68 MB
Catalog
Name
Description
File Size
Date
Size
Building Value-Added Solutions: Magnetic Sensing Technologies
application/pdf 405.41 KB
7/15/2021
405.41 KB
Application Note
Name
Description
File Size
Date
Size
Forestry Vehicles
application/pdf 1.05 MB
12/20/2022
1.05 MB
Platform Vehicles
application/pdf 628.05 KB
12/20/2022
628.05 KB
All-Terrain Vehicle Solutions
application/pdf 803.57 KB
12/20/2022
803.57 KB
Solutions For Healthier Air & HVAC Systems
application/pdf 3.88 MB
5/31/2022
3.88 MB
Agricultural Vehicles
application/pdf 1.11 MB
4/11/2024
1.11 MB
Defence Ground Vehicles -
application/pdf 872.87 KB
6/14/2023
872.87 KB
Sensors and Switches in Mobile Cranes
application/pdf 1.97 MB
12/20/2022
1.97 MB
Construction Vehicles -
application/pdf 984.29 KB
12/20/2022
984.29 KB
Switches and Sensors Solutions for Industrial Applications -
application/pdf 2.48 MB
5/24/2023
2.48 MB
eBook
Name
Description
File Size
Date
Size
Redefining Road Rail & Rugged Applications
application/pdf 28.35 MB
12/20/2022
28.35 MB
Product Photo
Name
Description
File Size
Date
Size
103SR13A-14 lowres photo
image/jpeg 8.31 KB
7/15/2021
8.31 KB
103SR13A-4 lowres photo
image/jpeg 40.76 KB
7/15/2021
40.76 KB
103SR13A-12 highres photo
image/jpeg 200.61 KB
7/15/2021
200.61 KB
103SR18-1 lowres photo
image/jpeg 14.53 KB
7/15/2021
14.53 KB
103SR17A-2 highres photo
image/jpeg 385.89 KB
7/15/2021
385.89 KB
103SR13A-1 lowres photo
image/jpeg 12.92 KB
7/15/2021
12.92 KB
103SR17A-1 lowres photo
image/jpeg 21.86 KB
7/15/2021
21.86 KB
103SR13A-9 highres photo
image/jpeg 305.04 KB
7/15/2021
305.04 KB
103SR13A-8 lowres photo
image/jpeg 12.78 KB
7/15/2021
12.78 KB
103SR13A-14 highres photo
image/jpeg 203.25 KB
7/15/2021
203.25 KB
103SR14A-1 highres photo
image/jpeg 179.13 KB
7/15/2021
179.13 KB
103SR13A-3 highres photo
image/jpeg 213.99 KB
7/15/2021
213.99 KB
103SR13A-8 highres photo
image/jpeg 179.52 KB
7/15/2021
179.52 KB
103SR13A-6 lowres photo
image/jpeg 84.86 KB
7/15/2021
84.86 KB
103SR13A-16 highres photo
image/jpeg 216.16 KB
7/15/2021
216.16 KB
103SR13A-13 highres photo
image/jpeg 257.43 KB
7/15/2021
257.43 KB
103SR17A-1 highres photo
image/jpeg 168.39 KB
7/15/2021
168.39 KB
103SR Series Product Photo
application/zip 5.03 MB
7/15/2021
5.03 MB
103SR13A-10 lowres photo
image/jpeg 37.46 KB
7/15/2021
37.46 KB
103SR17A-2 lowres photo
image/jpeg 46.57 KB
7/15/2021
46.57 KB
103SR13A-4 highres photo
image/jpeg 323.57 KB
7/15/2021
323.57 KB
103SR14A-1 lowres photo
image/jpeg 22.14 KB
7/15/2021
22.14 KB
103SR13A-12 lowres photo
image/jpeg 10.91 KB
7/15/2021
10.91 KB
103SR19A-1 lowres photo
image/jpeg 21.8 KB
7/15/2021
21.8 KB
103SR13A-16 lowres photo
image/jpeg 11.26 KB
7/15/2021
11.26 KB
103SR14A-2 highres photo
image/jpeg 291.92 KB
7/15/2021
291.92 KB
103SR13A-6 highres photo
image/jpeg 756.09 KB
7/15/2021
756.09 KB
103SR13A-9 lowres photo
image/jpeg 10.13 KB
7/15/2021
10.13 KB
103SR13A-3 lowres photo
image/jpeg 26.64 KB
7/15/2021
26.64 KB
103SR13A-10 highres photo
image/jpeg 359.92 KB
7/15/2021
359.92 KB
103SR19A-1 highres photo
image/jpeg 164.21 KB
7/15/2021
164.21 KB
103SR13A-2 highres photo
image/jpeg 189.78 KB
7/15/2021
189.78 KB
103SR13A-11 lowres photo
image/jpeg 16.52 KB
7/15/2021
16.52 KB
103SR13A-11 highres photo
image/jpeg 337.1 KB
7/15/2021
337.1 KB
103SR13A-1 highres photo
image/jpeg 129.6 KB
7/15/2021
129.6 KB
103SR13A-2 lowres photo
image/jpeg 17.8 KB
7/15/2021
17.8 KB
103SR13A-13 lowres photo
image/jpeg 9.38 KB
7/15/2021
9.38 KB
103SR14A-2 lowres photo
image/jpeg 34.26 KB
7/15/2021
34.26 KB
103SR18-1 highres photo
image/jpeg 105.17 KB
7/15/2021
105.17 KB
Name
Description
File Size
Date
Size
103SR13A-14 lowres photo
image/jpeg 8.31 KB
7/15/2021
8.31 KB
Forestry Vehicles
application/pdf 1.05 MB
12/20/2022
1.05 MB
Platform Vehicles
application/pdf 628.05 KB
12/20/2022
628.05 KB
Redefining Road Rail & Rugged Applications
application/pdf 28.35 MB
12/20/2022
28.35 MB
All-Terrain Vehicle Solutions
application/pdf 803.57 KB
12/20/2022
803.57 KB
Industrial Applications: Going Beyond Limits
application/pdf 16.68 MB
2/11/2025
16.68 MB
103SR13A-4 lowres photo
image/jpeg 40.76 KB
7/15/2021
40.76 KB
Transportation Range Guide
application/pdf 16.68 MB
9/26/2022
16.68 MB
Solutions For Healthier Air & HVAC Systems
application/pdf 3.88 MB
5/31/2022
3.88 MB
103SR13A-12 highres photo
image/jpeg 200.61 KB
7/15/2021
200.61 KB
103SR18-1 lowres photo
image/jpeg 14.53 KB
7/15/2021
14.53 KB
Agricultural Vehicles
application/pdf 1.11 MB
4/11/2024
1.11 MB
103SR Series Hall-Effect Position Sensors with Sealed Housing
application/pdf 612.35 KB
7/15/2021
612.35 KB
103SR17A-2 highres photo
image/jpeg 385.89 KB
7/15/2021
385.89 KB
Defence Ground Vehicles -
application/pdf 872.87 KB
6/14/2023
872.87 KB
103SR13A-1 lowres photo
image/jpeg 12.92 KB
7/15/2021
12.92 KB
Sensors and Switches in Mobile Cranes
application/pdf 1.97 MB
12/20/2022
1.97 MB
103SR17A-1 lowres photo
image/jpeg 21.86 KB
7/15/2021
21.86 KB
Position Sensors Product Range Guide
application/pdf 4.85 MB
12/20/2022
4.85 MB
Construction Vehicles -
application/pdf 984.29 KB
12/20/2022
984.29 KB
103SR13A-9 highres photo
image/jpeg 305.04 KB
7/15/2021
305.04 KB
103SR13A-8 lowres photo
image/jpeg 12.78 KB
7/15/2021
12.78 KB
103SR13A-14 highres photo
image/jpeg 203.25 KB
7/15/2021
203.25 KB
103SR14A-1 highres photo
image/jpeg 179.13 KB
7/15/2021
179.13 KB
103SR13A-3 highres photo
image/jpeg 213.99 KB
7/15/2021
213.99 KB
103SR13A-8 highres photo
image/jpeg 179.52 KB
7/15/2021
179.52 KB
103SR13A-6 lowres photo
image/jpeg 84.86 KB
7/15/2021
84.86 KB
103SR13A-16 highres photo
image/jpeg 216.16 KB
7/15/2021
216.16 KB
103SR13A-13 highres photo
image/jpeg 257.43 KB
7/15/2021
257.43 KB
103SR17A-1 highres photo
image/jpeg 168.39 KB
7/15/2021
168.39 KB
103SR Series Product Photo
application/zip 5.03 MB
7/15/2021
5.03 MB
Switches and Sensors Solutions for Industrial Applications -
application/pdf 2.48 MB
5/24/2023
2.48 MB
103SR13A-10 lowres photo
image/jpeg 37.46 KB
7/15/2021
37.46 KB
103SR17A-2 lowres photo
image/jpeg 46.57 KB
7/15/2021
46.57 KB
103SR13A-4 highres photo
image/jpeg 323.57 KB
7/15/2021
323.57 KB
103SR14A-1 lowres photo
image/jpeg 22.14 KB
7/15/2021
22.14 KB
103SR13A-12 lowres photo
image/jpeg 10.91 KB
7/15/2021
10.91 KB
103SR19A-1 lowres photo
image/jpeg 21.8 KB
7/15/2021
21.8 KB
103SR13A-16 lowres photo
image/jpeg 11.26 KB
7/15/2021
11.26 KB
103SR14A-2 highres photo
image/jpeg 291.92 KB
7/15/2021
291.92 KB
103SR13A-6 highres photo
image/jpeg 756.09 KB
7/15/2021
756.09 KB
103SR13A-9 lowres photo
image/jpeg 10.13 KB
7/15/2021
10.13 KB
103SR13A-3 lowres photo
image/jpeg 26.64 KB
7/15/2021
26.64 KB
Building Value-Added Solutions: Magnetic Sensing Technologies
application/pdf 405.41 KB
7/15/2021
405.41 KB
103SR13A-10 highres photo
image/jpeg 359.92 KB
7/15/2021
359.92 KB
103SR19A-1 highres photo
image/jpeg 164.21 KB
7/15/2021
164.21 KB
103SR13A-2 highres photo
image/jpeg 189.78 KB
7/15/2021
189.78 KB
103SR13A-11 lowres photo
image/jpeg 16.52 KB
7/15/2021
16.52 KB
103SR13A-11 highres photo
image/jpeg 337.1 KB
7/15/2021
337.1 KB
103SR13A-1 highres photo
image/jpeg 129.6 KB
7/15/2021
129.6 KB
103SR13A-2 lowres photo
image/jpeg 17.8 KB
7/15/2021
17.8 KB
103SR13A-13 lowres photo
image/jpeg 9.38 KB
7/15/2021
9.38 KB
103SR14A-2 lowres photo
image/jpeg 34.26 KB
7/15/2021
34.26 KB
103SR18-1 highres photo
image/jpeg 105.17 KB
7/15/2021
105.17 KB
Name
Date
Size
12/20/2022
12/20/2022
Showing 1 to 10 of 25 parts
Product Number
Part Number
Description
Leaf Category
Thumbnail
103SR11A-2
SOLID STATE SENSOR
https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-103sr13a1-1608-ciid-161085
103SR11A-2
SOLID STATE SENSOR
https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-103sr13a1-1608-ciid-161085
103SR12A-2
SOLID STATE SENSOR
https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-103sr13a1-1608-ciid-161085
103SR12A-2
SOLID STATE SENSOR
https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-103sr13a1-1608-ciid-161085
103SR13A-1
103SR Series Unipolar Hall-Effect Digital Position Sensor with 1532-32 UNS-2A cylindrical aluminum threaded housing; two hex nuts; 152 mm [6.0 in] 24-gauge stranded lead wires, irradiated polyethylene insulated; current sinking output
https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-103sr13a1-1608-ciid-161085
103SR13A-1
103SR Series Unipolar Hall-Effect Digital Position Sensor with 1532-32 UNS-2A cylindrical aluminum threaded housing; two hex nuts; 152 mm [6.0 in] 24-gauge stranded lead wires, irradiated polyethylene insulated; current sinking output
https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-103sr13a1-1608-ciid-161085
103SR13A-10
103SR Series Unipolar Hall-Effect Digital Position Sensor with 1532-32 UNS-2A cylindrical aluminum threaded housing; two hex nuts; 142 mm [5.6 in] 22-gauge PVC insulated conductor cables with black molded PVC jacket; current sinking output
https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-103sr13a1-1608-ciid-161085
103SR13A-10
103SR Series Unipolar Hall-Effect Digital Position Sensor with 1532-32 UNS-2A cylindrical aluminum threaded housing; two hex nuts; 142 mm [5.6 in] 22-gauge PVC insulated conductor cables with black molded PVC jacket; current sinking output
https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-103sr13a1-1608-ciid-161085
103SR13A-11
Solid State Sensor
https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-103sr13a1-1608-ciid-161085
103SR13A-11
Solid State Sensor
https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-103sr13a1-1608-ciid-161085
103SR13A-12
103SR Series Unipolar Hall-Effect Digital Position Sensor with 1532-32 UNS-2A cylindrical aluminum threaded housing; two hex nuts; 2006 mm [79 in] 22-gauge PVC insulated conductor cables with black molded PVC jacket; current sinking output
https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-103sr13a1-1608-ciid-161085
103SR13A-12
103SR Series Unipolar Hall-Effect Digital Position Sensor with 1532-32 UNS-2A cylindrical aluminum threaded housing; two hex nuts; 2006 mm [79 in] 22-gauge PVC insulated conductor cables with black molded PVC jacket; current sinking output
https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-103sr13a1-1608-ciid-161085
103SR13A-13
103SR Series Unipolar Hall-Effect Digital Position Sensor with 1532-32 UNS-2A cylindrical aluminum threaded housing; three hex nuts; 152 mm [6.0 in] 24-gauge stranded lead wires, irradiated polyethylene insulated; current sinking output
https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-103sr13a1-1608-ciid-161085
103SR13A-13
103SR Series Unipolar Hall-Effect Digital Position Sensor with 1532-32 UNS-2A cylindrical aluminum threaded housing; three hex nuts; 152 mm [6.0 in] 24-gauge stranded lead wires, irradiated polyethylene insulated; current sinking output
https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-103sr13a1-1608-ciid-161085
103SR13A-14
103SR Series Unipolar Hall-Effect Digital Position Sensor with 1532-32 UNS-2A cylindrical aluminum threaded housing; two hex nuts; 305 mm [12.0 in] 24-gauge stranded lead wires, irradiated polyethylene insulated; current sinking output
https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-103sr13a1-1608-ciid-161085
103SR13A-14
103SR Series Unipolar Hall-Effect Digital Position Sensor with 1532-32 UNS-2A cylindrical aluminum threaded housing; two hex nuts; 305 mm [12.0 in] 24-gauge stranded lead wires, irradiated polyethylene insulated; current sinking output
https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-103sr13a1-1608-ciid-161085
103SR13A-16
103SR Series Unipolar Hall-Effect Digital Position Sensor with 1532-32 UNS-2A cylindrical aluminum threaded housing; two hex nuts; 356 mm [14.0 in] 24-gauge stranded lead wires, irradiated polyethylene insulated; current sinking output
https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-103sr13a1-1608-ciid-161085
103SR13A-16
103SR Series Unipolar Hall-Effect Digital Position Sensor with 1532-32 UNS-2A cylindrical aluminum threaded housing; two hex nuts; 356 mm [14.0 in] 24-gauge stranded lead wires, irradiated polyethylene insulated; current sinking output
https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-103sr13a1-1608-ciid-161085
103SR13A-1=NEW
103SR13A-1 SS SENSOR-POSITION-HALL EFF
https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-103sr13a1-1608-ciid-161085
103SR13A-1=NEW
103SR13A-1 SS SENSOR-POSITION-HALL EFF
https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-103sr13a1-1608-ciid-161085
Feedback