/content/sps/ca/en/search-results.html

    flow sensors

    AWM1000 Series

    Uncompensated. ±200 SCCM, 1000 SCCM to -600 SCCM: ±5.0 mbar, ±10.0 mbar. Analog output.

    Overview

    Take advantage of microbridge mass flow sensor technology. The AWM1000 series mass flow sensor provides all of the outstanding performance benefits of the standard AWM2000 series in a more cost-effective sensor platform. This device provides accurate, repeatable flow sensing. Sensor to sensor interchangeability specifications are approximately twice as large as compared to the AWM2000 series.

    The heater control circuit and the sensing bridge supply circuit are both required for operation per specification. These two circuits are not on board the sensor and must be supplied in the application. The differential amplifier circuitry may be useful in providing output gain and/or introducing voltage offsets to the sensor output.

    CAUTION: PRODUCT DAMAGE

    AWM Series Microbridge Mass Airflow Sensors are not designed to sense liquid flow and will be damaged by liquid flow through the sensor.

    Failure to comply with these instructions could result in product damage.

    Specifications

    Others

    • Industry
      • Healthcare

    Others

    • Industry
      • Healthcare
    • Industry : Healthcare
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    àirflow, Force and Pressure Sensors Product Range Guide
    application/pdf 4.24 MB
    10/2/2025
    4.24 MB
    Brochure
    Name
    Description
    File Size
    Date
    Size
    Brochure about Honeywell's Sensor & Switch Solutions for HVAC.
    application/pdf 11.68 MB
    2/16/2026
    11.68 MB
    Sensors and Switches for Medical Applications Brochure
    application/pdf 10.1 MB
    8/14/2025
    10.1 MB
    Technical Note
    Name
    Description
    File Size
    Date
    Size
    Gas Media Compatibility and Correction Factors
    application/pdf 146.35 KB
    8/13/2025
    146.35 KB
    Mass Flow Sensors: Mass Flow versus Volumetric Flow and Flow Rate Unit Conversions
    application/pdf 192.45 KB
    8/13/2025
    192.45 KB
    Pressure or Airflow Sensors Technical Note
    application/pdf 560.47 KB
    8/13/2025
    560.47 KB
    Mass Airflow Sensors Particle Contamination and Filter Manufacturers
    application/pdf 100.21 KB
    8/13/2025
    100.21 KB
    Airflow Sensor Glossary of Terms
    application/pdf 156.26 KB
    8/13/2025
    156.26 KB
    Mass Airflow Sensors Measuring Low Differential Pressures Altitude and Gas Density Correction
    application/pdf 86.49 KB
    8/13/2025
    86.49 KB
    Energy and Environmental Design Trends
    application/pdf 828.15 KB
    8/13/2025
    828.15 KB
    Catalog
    Name
    Description
    File Size
    Date
    Size
    AWM Series Airflow Sensors Introduction
    application/pdf 188.31 KB
    8/12/2025
    188.31 KB
    AWM1000 Series Airflow Sensors, Unamplified
    application/pdf 263.28 KB
    8/12/2025
    263.28 KB
    Application Note
    Name
    Description
    File Size
    Date
    Size
    Due to the high cost of energy, HVAC systems need to be efficient, accurate, and reliable.
    application/pdf 4.27 MB
    11/6/2025
    4.27 MB
    Solutions for Ventilators
    application/pdf 2.78 MB
    8/14/2025
    2.78 MB
    Name
    Description
    File Size
    Date
    Size
    Gas Media Compatibility and Correction Factors
    application/pdf 146.35 KB
    8/13/2025
    146.35 KB
    Mass Flow Sensors: Mass Flow versus Volumetric Flow and Flow Rate Unit Conversions
    application/pdf 192.45 KB
    8/13/2025
    192.45 KB
    Pressure or Airflow Sensors Technical Note
    application/pdf 560.47 KB
    8/13/2025
    560.47 KB
    AWM Series Airflow Sensors Introduction
    application/pdf 188.31 KB
    8/12/2025
    188.31 KB
    Due to the high cost of energy, HVAC systems need to be efficient, accurate, and reliable.
    application/pdf 4.27 MB
    11/6/2025
    4.27 MB
    Solutions for Ventilators
    application/pdf 2.78 MB
    8/14/2025
    2.78 MB
    Brochure about Honeywell's Sensor & Switch Solutions for HVAC.
    application/pdf 11.68 MB
    2/16/2026
    11.68 MB
    Mass Airflow Sensors Particle Contamination and Filter Manufacturers
    application/pdf 100.21 KB
    8/13/2025
    100.21 KB
    Airflow Sensor Glossary of Terms
    application/pdf 156.26 KB
    8/13/2025
    156.26 KB
    AWM1000 Series Airflow Sensors, Unamplified
    application/pdf 263.28 KB
    8/12/2025
    263.28 KB
    Mass Airflow Sensors Measuring Low Differential Pressures Altitude and Gas Density Correction
    application/pdf 86.49 KB
    8/13/2025
    86.49 KB
    àirflow, Force and Pressure Sensors Product Range Guide
    application/pdf 4.24 MB
    10/2/2025
    4.24 MB
    Energy and Environmental Design Trends
    application/pdf 828.15 KB
    8/13/2025
    828.15 KB
    Sensors and Switches for Medical Applications Brochure
    application/pdf 10.1 MB
    8/14/2025
    10.1 MB
    Name
    Description
    File Size
    Date
    Size
    àirflow, Force and Pressure Sensors Product Range Guide
    4.24 MB
    10/2/2025
    Brochure about Honeywell's Sensor & Switch Solutions for HVAC.
    11.68 MB
    2/16/2026
    Sensors and Switches for Medical Applications Brochure
    10.1 MB
    8/14/2025
    Gas Media Compatibility and Correction Factors
    146.35 KB
    8/13/2025
    Mass Flow Sensors: Mass Flow versus Volumetric Flow and Flow Rate Unit Conversions
    192.45 KB
    8/13/2025
    Pressure or Airflow Sensors Technical Note
    560.47 KB
    8/13/2025
    Mass Airflow Sensors Particle Contamination and Filter Manufacturers
    100.21 KB
    8/13/2025
    Airflow Sensor Glossary of Terms
    156.26 KB
    8/13/2025
    Mass Airflow Sensors Measuring Low Differential Pressures Altitude and Gas Density Correction
    86.49 KB
    8/13/2025
    Energy and Environmental Design Trends
    828.15 KB
    8/13/2025
    AWM Series Airflow Sensors Introduction
    188.31 KB
    8/12/2025
    AWM1000 Series Airflow Sensors, Unamplified
    263.28 KB
    8/12/2025
    Due to the high cost of energy, HVAC systems need to be efficient, accurate, and reliable.
    4.27 MB
    11/6/2025
    Solutions for Ventilators
    2.78 MB
    8/14/2025

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    AWM1200V
    AWM 1000 Series airflow sensor, unamplified (mV), flowpressure range: ±10.0 mbar [4.0 H<sub>2<sub>O]; straight port style
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-airflow-sensors-awm1000-awm2000-1094-ciid-161002
    AWM1200V
    AWM 1000 Series airflow sensor, unamplified (mV), flowpressure range: ±10.0 mbar [4.0 H<sub>2<sub>O]; straight port style
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-airflow-sensors-awm1000-awm2000-1094-ciid-161002
    AWM1300V
    AWM 1000 Series airflow sensor, unamplified (mV), flowpressure range: +1000 sccm (1.0 SLPM) to -600 sccm; straight port style
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-airflow-sensors-awm1000-awm2000-1094-ciid-161002
    AWM1300V
    AWM 1000 Series airflow sensor, unamplified (mV), flowpressure range: +1000 sccm (1.0 SLPM) to -600 sccm; straight port style
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-airflow-sensors-awm1000-awm2000-1094-ciid-161002