Systevo Legacy
POF Polymer fiber cable for ward data bus, 100 m ring
Installation cable for ward data bus, halogen-free as 2 x polymer fiber.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
This product is no longer available
Part Number: 89734R3
Product not available anymore.
Installation cable for ward data bus, halogen-free as 2 x polymer fiber.
Additional information
Replacement for 89734R1 in combination with separate copper line for the power supply.
Accessories
82900AA - LWL plug for POF system cable - black.
82900AB - LWL plug for POF system cable - blue.
Operating Characteristics
- Ambient Temperature
- -40 °C ... 80 °C
- Storage Temperature
- -40 °C ... 80 °C
Technical Specifications
- Fire load
- 1584 kJ/m
- Bending radius
- 60 mm
Features
- Color
- red
Operating Characteristics
- Ambient Temperature
- -40 °C ... 80 °C
- Storage Temperature
- -40 °C ... 80 °C
Technical Specifications
- Fire load
- 1584 kJ/m
- Bending radius
- 60 mm
Features
- Color
- red
- Ambient Temperature : -40 °C ... 80 °C
- Storage Temperature : -40 °C ... 80 °C
- Fire load : 1584 kJ/m
- Color : red
- Bending radius : 60 mm
Data Sheet
Please sign in to view part numbers available for purchase based on your account Sign In