/content/sps/ca/en/search-results.html

    Systevo Legacy

    Direction lamp with 2 lamp cells

    Direction lamp with 2 lamp sections (neutral design, labeling set included) for directional indication of system messages from different functional areas of the superordinate control unit (here: zone controller).

    Overview

    This product is no longer available

    Part Number: 72574M1

    Direction lamp with 2 lamp sections (neutral design, labeling set included) for directional indication of system messages from different functional areas of the superordinate control unit (here: zone controller). Priority-controlled display with different flash signals for the priorities: alarm call - emergency call - call.Functional monitoring via superordinate control unit.

    1) Call: Continuous signal.

    2) Emergency call: 1 second on, 1 second off.

    3) Alarm call: 1/2 second on, 1/2 second off.

    Features
    • Power-saving long-life LED technology
    Additional information

    Replacement for 72574C, 72574C2.

    Scope of delivery

    The 35 mm labeling set (72515Z1) is included in delivery!

    Accessories

    72574Z2 - Connection board for direction lamp, white.

    Specifications

    Overview

    • Brand
      • Honeywell

    Features

    • Features & Benefits
      • Alarm Call: 1/2 Second On and 1/2 Second Off
      • Call: Continuous Signal
      • Direction Lamp with 2 Lamp Sections (Neutral Design and Labeling Set Included) for Directional Indication of System Messages From Different Functional Areas of The Superordinate Control Unit (Here: Zone Controller)
      • Emergency Call: 1 Second On and 1 Second Off
      • Functional Monitoring via Superordinate Control Unit
      • Power Saving Long Life LED Technology
      • Priority-Controlled Display with Different Flash Signals for The Priorities: Alarm Call - Emergency Call - Call
    • Includes
      • 35 mm Labeling Set (72515Z1)
    • Color
      • Lamp Cover: White Translucent

    Technical Specifications

    • Technical Data
      • Replacement for 72574C and 72574C2
    • Mounting
      • Surface

    Applications & Compatibility

    • Compatibility
      • With 72574Z2

    Dimensions & Weight

    • Dimensions
      • W: 158 mm H: 110 mm D: 87 mm

    Material Specifications

    • Material
      • Polycarbonate

    Overview

    • Brand
      • Honeywell

    Features

    • Features & Benefits
      • Alarm Call: 1/2 Second On and 1/2 Second Off
      • Call: Continuous Signal
      • Direction Lamp with 2 Lamp Sections (Neutral Design and Labeling Set Included) for Directional Indication of System Messages From Different Functional Areas of The Superordinate Control Unit (Here: Zone Controller)
      • Emergency Call: 1 Second On and 1 Second Off
      • Functional Monitoring via Superordinate Control Unit
      • Power Saving Long Life LED Technology
      • Priority-Controlled Display with Different Flash Signals for The Priorities: Alarm Call - Emergency Call - Call
    • Includes
      • 35 mm Labeling Set (72515Z1)
    • Color
      • Lamp Cover: White Translucent

    Technical Specifications

    • Technical Data
      • Replacement for 72574C and 72574C2
    • Mounting
      • Surface

    Applications & Compatibility

    • Compatibility
      • With 72574Z2

    Dimensions & Weight

    • Dimensions
      • W: 158 mm H: 110 mm D: 87 mm

    Material Specifications

    • Material
      • Polycarbonate
    • Brand : Honeywell
    • Features & Benefits : Alarm Call: 1/2 Second On and 1/2 Second Off|Call: Continuous Signal|Direction Lamp with 2 Lamp Sections (Neutral Design and Labeling Set Included) for Directional Indication of System Messages From Different Functional Areas of The Superordinate Control Unit (Here: Zone Controller)|Emergency Call: 1 Second On and 1 Second Off|Functional Monitoring via Superordinate Control Unit|Power Saving Long Life LED Technology|Priority-Controlled Display with Different Flash Signals for The Priorities: Alarm Call - Emergency Call - Call
    • Technical Data : Replacement for 72574C and 72574C2
    • Compatibility : With 72574Z2
    • Dimensions : W: 158 mm H: 110 mm D: 87 mm
    • Mounting : Surface
    • Material : Polycarbonate
    • Includes : 35 mm Labeling Set (72515Z1)
    • Color : Lamp Cover: White Translucent

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list