Systevo Legacy
Connection board for EM 341, white
Connection board for room electronic module EM 341 with and w/o bed databus.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
This product is no longer available
Part Number: 72575Z2
Connection board for room electronic module EM 341 with and w/o bed databus. Optimized setup and wiring due to fixed screw terminals. Prepared for inclusion of relay module with buzzer unit.
Features
- Color
- White (RAL9016)
- Features & Benefits
- Optimized Setup and Wiring Due to Fixed Screw Terminals
- Prepared for Mounting the Relay Module with Buzzer Unit
Material Specifications
- Material
- PC + ABS-FR
Applications & Compatibility
- For Use With
- Connection Board for Room Electronic Module EM 341 with and without Bed Databus
Dimensions & Weight
- Dimensions
- W: 115 mm H: 110 mm D: 25 mm
Features
- Color
- White (RAL9016)
- Features & Benefits
- Optimized Setup and Wiring Due to Fixed Screw Terminals
- Prepared for Mounting the Relay Module with Buzzer Unit
Material Specifications
- Material
- PC + ABS-FR
Applications & Compatibility
- For Use With
- Connection Board for Room Electronic Module EM 341 with and without Bed Databus
Dimensions & Weight
- Dimensions
- W: 115 mm H: 110 mm D: 25 mm
- Color : White (RAL9016)
- Material : PC + ABS-FR
- For Use With : Connection Board for Room Electronic Module EM 341 with and without Bed Databus
- Features & Benefits : Optimized Setup and Wiring Due to Fixed Screw Terminals|Prepared for Mounting the Relay Module with Buzzer Unit
- Dimensions : W: 115 mm H: 110 mm D: 25 mm
Please sign in to view part numbers available for purchase based on your account Sign In