/content/sps/ca/en/search-results.html

    Systevo Legacy

    70045A3 Call Button With 2 M PVC Cord

    Call push-button to connect to an electronic module or room terminal via a passive input.

    Overview

    This product is no longer available

    Part Number: 70045A3

    Call push-button to connect to an electronic module or room terminal via a passive input. Superordinate room identification signal displayed after call activation. Function monitoring is carried out by the electronic module or room terminal (call circuit monitoring).

    Features
    • 2 m PVC-cord with red ABS-knob
    • 1 LED reassurance lamp (red)
    Accessories

    88880A3 - Cover plate for the call switch with pull cord.

    Specifications

    Dimensions & Weight

    • Dimensions
      • D: 25 mm (installation depth)
      • W: 71 mm H: 71 mm

    Material Specifications

    • Version
      • for normally closed circuit system
    • Material
      • ABS

    Standards & Certifications

    • Type Of Protection
      • IP40, when installed incl. suitable cover plate

    Features

    • Mounting
      • in flush-mounting box, DIN 49073

    Others

    • Industry
      • Healthcare

    Dimensions & Weight

    • Dimensions
      • D: 25 mm (installation depth)
      • W: 71 mm H: 71 mm

    Material Specifications

    • Version
      • for normally closed circuit system
    • Material
      • ABS

    Standards & Certifications

    • Type Of Protection
      • IP40, when installed incl. suitable cover plate

    Features

    • Mounting
      • in flush-mounting box, DIN 49073

    Others

    • Industry
      • Healthcare
    • Dimensions : D: 25 mm (installation depth)|W: 71 mm H: 71 mm
    • Version : for normally closed circuit system
    • Type Of Protection : IP40, when installed incl. suitable cover plate
    • Mounting : in flush-mounting box, DIN 49073
    • Material : ABS
    • Industry : Healthcare
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    Call switch with pull cord and knob - Datasheet
    application/pdf 30.45 KB
    11/4/2022
    30.45 KB
    Name
    Description
    File Size
    Date
    Size
    Call switch with pull cord and knob - Datasheet
    application/pdf 30.45 KB
    11/4/2022
    30.45 KB
    Name
    Description
    File Size
    Date
    Size
    Call switch with pull cord and knob - Datasheet
    30.45 KB
    11/4/2022

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list